Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product ACOMMs Transmitter - HF-V
ACOMMs Transmitter - HF-V
Variable Aperture Transducer to select beam angle of projection between... Wide Beam (30+°) Medium Beam (10°-15°) Narrow Beam (6°) 65 - 135 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (78%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation

Product ACOMMs Transmitter - LF-D
ACOMMs Transmitter - LF-D
35 - 80 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (85%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation Custom packaging, form factor, and connector options Variable Aperture Transducer to select beam angle of projection

Product ACOMMs Transmitter - VLF-D
ACOMMs Transmitter - VLF-D
10 - 22 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (81%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation Custom packaging, form factor, and connector options Variable Aperture Transducer to select beam angle of projection

Product AC Threaded
AC Threaded
This series, meeting applicable requirements of SAE AS50151 and up to 250 amps possible with optional RADSOK® socket contacts is a general duty or ruggedized harsh environment, metal, threaded coupling, power, and signal connector. With over 275 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C.

Product Adapter / Saver
Adapter / Saver
D-Sub Gender Changers and Adapters offer a simple solution to change the functionality of your existing connector. A D-Sub Connector Saver can add longevity and durability to your system. Both are optimal to use in the prototype phase of your project.

Product Adapter USB3 Type A to Type C
Adapter USB3 Type A to Type C
The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments.

Product Adaptor Device for Fuse, Lights or Switch
Adaptor Device for Fuse, Lights or Switch
Adaptation device between a Fuse, a Light or a switch and a Cable harness, these Amphenol Air LB France's sockets are widely used by European aircraft and helicopters manufacturers.

Product Adhesive Snap 'N Post
Adhesive Snap 'N Post
Designed as a 1-for-1 replacement to BACS31H / NMC RP1703/1704 ring posts. Wire installation time reduced from ~30sec to less than 5sec. Weight-neutral compared to BACS31H/RP1703/RP1704. Can stack in two 90° orientations. Arced rings allow for tie straps to cover remaining ±45° orientations.

Product Adhesive Standoff
Adhesive Standoff
Material options of PEEK 150GL30, or GF Ultem. Adhesion: Accommodates VHB Tape and wet processes. Can be crossed to Boeing’s BACS21DZ & Click Bond’s CB4002. Uses 1032 insert making it compatible with APH Clamps, metric option also available.

Product Adhesive Tie Mounts
Adhesive Tie Mounts
Material: GF Ultem, GF PEEK & GF Nylon. Adhesion: Accommodates VHB Tape and wet processes. Click Bond Me-Too alternative crossing to CB9302 & CB9120. Can be used with any standard MS3367 or equivalent tie-down strap.

AdvancedTCA
Dedicated interface between backplanes and boards capable of providing dual redundant power, system management and high voltage auxiliary circuits to each slot within the platform. The connector’s outstanding blind mating capability can be used to align the board during insertion.

Product AFI Connector Series
AFI Connector Series
The AFI connector series is a solution for board-to-board RF applications, especially for the military and broadband marketplaces. The AFI interface utilizes a proprietary configuration that allows for industry-leading “float” to compensate for the axial and radial misalignment due to packaging tolerances.

Product AGE Power Connectors
AGE Power Connectors
AGE96929 its single pole high Ampere low voltage reverse bayonet connector meets the requirements of VG96929 standard. Shell design & mating dimensions based on VG95234 standard. Insulator split type with two-piece construction retained with constant spring force which allows exchanging crimp contacts multiple times.

Product Agnostic Media Converters
Agnostic Media Converters
Media conversion products that work across a variety of protocols.

Product Air Dielectric Cable
Air Dielectric Cable
RFS Technologies' air dielectric cable delivers superior RF performance with low attenuation and high power handling. Designed for broadcast, wireless, and radar applications, it offers robust construction, minimal signal loss, and long-term reliability. Phase stabilization and phase matching cables are also available to ensure efficient, high-quality signal transmission over long distances.

Product Air LB 2759 / ARINC 429 compatible
Air LB 2759 / ARINC 429 compatible
Sealed DISTRIBUTION MODULE for up to 6 Twinax crimp contacts for aircraft and helicopters. Suitable Twinax contacts are available for various cable types. The modules are snapped onto rails according to MBBN3495 (1750 series) and are designed for ARINC429 signals.

Product Air LB 3308  Series / ABS1144 approved
Air LB 3308 Series / ABS1144 approved
SEPERATORS Series 3308 qualified according to Airbus standard ABS1144. They are used to maintain the required distance between two parallel or crossing cable bundles. Available in 3 spacings: 25mm, 50mm or 75mm for easy installation with cable ties for cable diameters up to 45mm

Product Air LB AALB-FSPL | D-SUB-*-Y3- Series / VG96940-6 approved
Air LB AALB-FSPL | D-SUB-*-Y3- Series / VG96940-6 approved
Our ELECTRICALLY CONDUCTIVE GASKETS are approved acc. to VG96940-6 and offer excellent shielding characteristics against electromagnetic interference and maximum protection against moisture and dirt. They are also resistant to aggressive liquids such as oil or kerosene. The gasket are are available for a huge range of connector standards / series: Circular, rectangular, D-Sub, caps or customized

Product Air LB braided copper conductors / VG96936-10 / VG96927-9 approved
Air LB braided copper conductors / VG96936-10 / VG96927-9 approved
Flat braided copper conductors for flexible grounding and protective connections, sold by the meter or pre-assembled with cable lugs. Ideal for military vehicles and demanding industrial applications, ensuring reliable electrical continuity. VG-approved Amphenol Air LB product, combining flexibility, durability, and long-term performance.

Product Air LB BVG Series / VG95319-1011 approved
Air LB BVG Series / VG95319-1011 approved
BACKSHELLS form the watertight seal of a connector and offer protection against electromagnetic interference, moisture, and dirt. They are available in different versions: band connection / clamping cone (SQ) / for heat shrink boots / straight or angled with a wide selection of cable outputs, materials and platings. Suitable for VG95319-1016 / MIL-DTL-38999 Series III / TV/CTV connectors.

Showing 41 to 60 of 792 items