Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
The PCI Express® Gen 6 Flip CEM Card Edge Connectors offer a new 1.0mm pitch vertical card edge connector designed in line with PCIe® mating interface standards. Unique to this model are the “JJ” and “LL” contact types, which allow for a 19.5% keep-out area savings. Capable of supporting 64GT/s (Gen 6), its backward-compatible design ensures compatibility with PCIe® 5/4/3/2/1 cards.
Perma-Tap® power cable assembly saves space and reduces cost. The wires can be cut, stripped, and terminated to customer-specific lengths. The connector is press-fit to a PCB to provide a compact and secure power delivery solution. A permanent connection between a cable and a PCB with only one connector.
PHEN/PHEC is a series of 1.27mm pitch board-to-board products that can tolerate a maximum misalignment of 1.3mm between the plug and receptacle. This ensures no damage to the housing or contact during angular mating. The tolerance is the result of the robustness of the housing design.
Piher provides high-accuracy position sensors engineered for harsh environments. Utilizing resistive, Hall-effect and inductive technologies, these automotive-qualified sensors eliminate physical wear to ensure long-term reliability. The product portfolio includes arc, linear, and rotary sensors for precise measurement and control in demanding industrial and vehicle applications.
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】
Power Distribution Blocks offer the possibility of reducing fitting times, saving space, and allowing easy identification of network phases.
Amphenol Auxel develops and sells products for panel builders and low voltage device manufacturers.
Power supplies for inductive, resistive, and capacitive loads with single-, three-, and 1-/2-/3-phase options. Output range: 30–2400 W. Compact design enables parallel and redundant operation. Efficiency up to 95.9%. Includes DC/DC converters, UPS, and redundancy modules.
LÜTZE LEPOS® Power Supplies – The Entry Series
A cost-optimized power supply series for standard applications. It includes a 1-phase Basic Series, a 1-phase Performance Series for more demanding needs, a 2-phase Wide Range Series for global use, and 3-phase devices offering full performance Series without compromise.
Amphenol RF offers pre-configured RF test cables designed for high-performance applications requiring minimal insertion and return loss. They are ideal for test and measurement applications and each assembly is tested to ensure electrical and mechanical performance.
Notable for high accuracy and repeatability, All Sensors is an industry
leader in the design and manufacture of ultra-low pressure sensors. Well-suited for flow measurement and control applications, pressure ranges
are available as low as 0.25 in H2O and as high as 150 PSI. Custom options are available, including port fittings, packaging, pressure ranges, and performance values.
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.
Piher’s Printed PCB Thick Film Resistors integrate resistive elements, switches, potentiometer tracks, and conductors onto various PCB substrates. Utilizing advanced thick-film technology, they offer customizable, low-profile solutions with high reliability and precision, suitable for diverse applications in automotive, industrial, and consumer electronics.
We support the full spectrum of equipment necessary to design, assemble and test your harnesses, from basic hand tools to semi-automated equipment, including:
1. Automated wire cutting and stripping
2. Certified Solder Technicians (IPC/J-STD-001S)
3. Wire/cable bundling
4. Over-braiding (fiber and wire)
The Piher PSC-360 is a high-performance, contactless end-of-shaft rotary position sensor. Utilizing advanced Hall-effect technology, it delivers accurate 360-degree absolute position feedback without mechanical wear. Designed for harsh industrial and automotive environments, this rugged dual-output sensor ensures long-term reliability and seamless integration for demanding applications.
PSCR-2P 2-Piece Non-Contact Angular Position Sensor
PSCR-2P is a 2-piece non-contact angular position sensor with true touchless magnetic sensing for demanding industrial and vehicle applications. Its separated sensor and magnet design enables flexible installation, virtually unlimited mechanical life, high accuracy, IP67/IP69K protection, and configurable outputs including analog and CAN Open.
PSCR-360 High-Precision Non-Contact Rotary Position Sensor
The PSCR-360 is a high-precision non-contact rotary position sensor providing 360° absolute position feedback with endless mechanical rotation. Featuring Hall-effect contactless technology, 12-bit resolution, ±0.3% linearity, and up to 50 million cycles of life, it delivers reliable position measurement in industrial, automotive, agricultural, and renewable energy applications.
The Piher PST-360 is a contactless Hall-effect rotary position sensor featuring a through-shaft design for 360-degree absolute position feedback. It delivers reliable performance in harsh environments without internal gears or mechanical interfaces, offering simple assembly and extended operational life for demanding industrial and automotive applications.