Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Amphenol's NFD17 D-Subminiature connectors complement our extensive I/O connector product line. This line of connectors offers many superior features, high performance level and low installation cost. These proven D-Subminiature connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in Telecommunications, Data, Consumer Industrial, Instrumentation and Me
Positronic Dual Port series utilize two (or more) D-sub connectors that are vertically stacked and assembled into a single connector unit. This allows for space savings on panels and printed boards. Dual Port series connectors are recommended for use in sheltered, non-corrosive indoor or outdoor environments.
The Dubox®, connector family offers an extensive range of through-hole and surface-mount part options. It is available in single or double-row in both straight and right angle orientations from 2 to 50 positions, with a maximum current rating of 3A per individual contact. This cost-efficient solution offers high reliability in electrical performance.
FCI Basics Duflex™ connectors represent a low-cost and reliable solution for terminating FPC/FFC and touch membrane switches. These are designed for 2.54mm grids. The Duflex connector combines the advantage of the well-proven Dubox™ receptacle with the assembly speed of IDC termination techniques. These connectors are available in both single and double row versions with up to 36 contacts per row.
Available in 38 position (6 Power/32 Signal Configuration)
Amphenol Sine Systems’ DuraLok™ Dual-Locking Connectors are a high-density, heavy-duty, IP68 and IP69K rated (in mated condition), environmentally-sealed connector series with a robust, integrated locking lever, built directly into the plug housing, ensuring a secure mating with the receptacle every time.
DuraMate™ Family of environmentally-sealed, multi-pin, heavy duty, plastic (AHDP) or metal (AHDM/AHDBM) circular connectors provide an
economical, quick-connect, bayonet-locking system manufactured to withstand the challenges and complexities of harsh-environment, off-road applications.
HIGHLY DURABLE SWAPPABLE DOCKING CONNECTOR
The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. These connectors can carry a continuous current up to 100A with 10,000 mating cycles. They are IP67-rated in mated condition and can be mated in two directions (bi-directional mating).
HIGHLY DURABLE SWAPPABLE DOCKING CONNECTOR
The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. These connectors can carry a continuous current of 15A-70A with 10,000 mating cycles and IP67 rated in mated and unmated condition
The easyRepair-Box is a innovative solution for maintaining and repairing fiber optic connections in stadiums and other broadcast environments. With the easyRepair-Box, we can quickly, easily, and cost-effectively replace defective ferrules in LEMO connectors without affecting the entire building's cabling. Our system allows for simple disconnection of fiber opti
Available in a variety of shell sizes and insert arrangements for Power, Mixed Power/Signal, Coax, and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius Waterproof Connectors provide an IP67/69K waterproof rating when in a mated condition for industrial applications and incorporates the latest technology in high impact thermoplastic design, offering many advantages.
The eco|mate® series is one of our most famous Amphenol brands. Five subseries offer solutions based on plastic circular and metal circular connectors. 11 Shell Sizes and a huge variety of connector types enable almost any configuration. Up to 300A, 900V and 48 poles can be used in the fields of machine building, agriculture, lighting, or robotic.
ecomate® Family of circular, multiway connectors provide an IP65 thru IP69K rating range (in mated condition) for indoor/outdoor industrial applications and feature robust, durable, plastic or metal construction with either a circular bayonet, a quick-locking automatic, or a rapid coupling system option. With a max. amperage/voltage range of 56A-300A/600V-1000V, depending on the series.
Available in a variety of shell sizes and insert arrangements. ecomate® RM (Rugged Metal) Series of circular, metal connectors provide an IP67 rating (in mated condition) for industrial applications, all in a sealed connector system. With a bayonet coupling system and maximum current rating of 45A/600V, the ecomate® RM (Rugged Metal) Series is perfect for Indoor/Outdoor applications
Available in 8 Shell Sizes / 27 Insert Arrangements. The ecomate® RSSM (Rugged Superior Seal Metal) Series of circular, metal connectors provides an IP69K rating (in mated condition) for industrial applications. With a bayonet coupling system and a maximum current rating range of 7A to 45A/600V, the ecomate® RSSM Series is perfect for indoor/Outdoor applications.
EconoStik™ 2.54mm is an economical range of 2.54mm unshrouded header. It is available in single-row and double-row with vertical through-hole, right-angle through-hole, and vertical SMT terminations. EconoStik™ 2.54mm is a standard 0.64mm square header with high-temperature resin and 1μ" gold plating in contact and tail. It supports up to 50 mating cycles.
SV Microwave’s Edge Launch Plus PCB Connectors are precision RF connectors engineered for board-edge applications where reliability and high-frequency performance are critical. This product line features an extended flange design at the PCB transition point to maintain ground contact in the event of copper pull-back, ensuring consistent electrical performance. Available in multiple detent styles.
Amphenol CDI Edge Mount PCB Connectors provide high-performance RF signal transmission with a secure and space-efficient PCB mounting design. Engineered for aerospace, military, space, and industrial applications, these connectors offer low insertion loss, excellent impedance control, and superior shielding to ensure reliable connectivity in high-frequency environments.
The EFP series has a similar modular design to the HDS series but is designed and certified for use in EX hazardous locations such as drilling rigs and oil refineries. CSA C22.2 No. 182.3-1987, CSA C22.2 No. 30-1986, CSA C22.2 No. 60079-0 – 2007, CSA C22.2 No. 60079-1 - 2007, UL 1977 2nd edition, ISA/ANSI 60079-0 -2009, ISA/ANSI 60079-1-2009, UL1203 4th edition, IEC 6007-0, IEC 60079-1
CLASSIC HPCE® WITH ENHANCED PERFORMANCE
eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher current carrying capacity compared to classic HPCE® connectors. eHPCE® connectors are designed to extend the life of power supplies using card edge output power connectors.
Electrical plates for busses, electrobusses, trolleybusses, railway vehicles, including fuses, circuit breakers, relays, and ECUs connected by wire harnesses.