Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Bernd Richter GmbH offers highly flexible catheter cables designed for sensitive cardiology applications such as electrophysiology. These cables combine exceptional durability with extra-small bending radii, low-noise performance to minimize interference, and materials that meet strict biocompatibility and cleanliness standards—ensuring reliable function in critical clinical environments.
SV Microwave streamlines this with our innovative Embedded Phase Tuner. This component allows customers to independently adjust the phase of cable assemblies without external vendor involvement. The Embedded Phase Tuner operates by adjusting the transmission line length using a threaded coupling nut, simplifying the process.
Amphenol's EMC Shields are widely used in applications that require electromagnetic isolation of board-level components. They are provided in a wide variety of profiles and sizes to accommodate mother/daughter board configurations. Amphenol EMC Shields also commonly known as EMI shields and RFI shields, is a popular solution for minimizing crosstalk and susceptibility.
SV Microwave has just released a series of SMA and 2.92mm cable connectors and adapters with built-in electromagnetic interference (EMI) shielding. These interconnects feature a gasket that improves EMI shielding over similar products, resulting in minimal to no electromagnetic interference.
This series, is an EMI shielded, ruggedized harsh environment, metal reverse bayonet coupling, high power connector utilizing RADSOK® socket contact technology. With a single-pole 18mm RADSOK® contact and up to 800 amps possible with a standard operating temperature from -40°C to +125°C.
Motor Power connector provides a high voltage and heavy current connection in RMT application, It's an IP67 rectangular connector, and with high strength stainless steel screw/nut mechanism for application in harsh environments, compliant with EN50124 and NFF61. EMP series product has a wide range of current up to 500A and 3000V max high voltage.
Amphenol's new EnergyKlip™ product series utilizes existing and trusted Amphenol high-current contact technology designed for energy markets. EnergyKlip™ EK160 connectors are rated for up to 160A per contact. This connector series offers an optional IP67-sealed variant to ensure performance in harsh environments. EnergyKlip™ EK160 is an ideal product for battery module interconnects within an ESS
Amphenol's new EnergyKlip™ product series utilizes existing and trusted Amphenol high-current contact technology designed for energy markets. EnergyKlip™ EK350 connectors are rated for up to 350A per contact and feature a built-in IP67 seal to ensure protection from harsh environments. EnergyKlip™ EK350 is an ideal product for battery module interconnects within an energy storage system (ESS).
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies in a ruggedized harsh environment, metal rectangular, push/pull coupling, high power connector. With two or three contacts per connector and up to 700 amps possible with a standard operating temperature from -40°C to +125°C.
This series, utilizing RADSOK®socket contact, HVIL contact, and EMI shielding technology in a ruggedized harsh environment, thermoplastic rectangular, push/pull coupling, high power connector. With two, three, or four contacts per connector and up to 70 amps possible with a standard operating temperature from -40°C to +125°C.
Unmanaged Ethernet-Switches
Ethernet switches with redundant AC/DC wide-range supply (DC 12–48 V, AC 24 V). Available as PoE+ with 4 or 8 ports and Fast-/Gigabit versions with 5, 8, or 16 ports. Feature expanded temperature range (-40 to +75 °C), intelligent energy management, SFP - Ports for LWL connection
LCOS® version with 24 V AC/DC, energy bus or 3-pin Push-In, compact and QoS.
2 and 4 Channel connector system with smaller diameter – designed for applications where size and space requirements are critical. Very high resistance to vibration, shock, environmental effects, dust, and debris. Compatible with Tyco Pro Beam Mini & Telecast MX connectors.
The hermaphroditic connector allows ideal flexibility in the field. The expanded beam offers an optimal optical transmission with minimal loss and the non-contact system enables thousands of mattings. The EUROLENS-Connector-System, available with 2, 4, 8, and 12 channels, is compatible will all MIL-DTL-83526/20 and bulkheads MIL-DTL-83526/21 connectors.
EBY offers a complete selection of industry standard Euro Style Terminal Blocks - which may be customized to your needs - support a broad range of wire-to-board and wire-to-wire configurations.
Suited for solid or stranded wire. Wire-to-board or wire-to-wire feed-through styles. No special tools required for installation. Easy field termination. Many screw and spring terminal wiring options.
Pin and Sleeve Certified Interlock and Plug for Hazard locations. Power options EX HAZLOC certified 16A, 32A, 63A, 125A for EX zone 1, 2, 21, 22 II 2 GD. Ex db eb IIC T* Gb. Ex tb IIIC T80°C Db IP66.
EXAMAX2® Cable Backplane Systems offer high density cable assemblies for both internal and external applications that are capable of delivering high speed performance of 112Gb/s per channel. EXAMAX2® cable applications include internal OverPass™ cables, external I/O cables, cabled midplane and cabled backplane
The ExaMAX2® backplane connector system supports 112Gb/s PAM4 industry specifications. It maintains mating interface compatibility with previous ExaMAX products to allow cost/performance flexibility for designers. The mating interface and connector design are optimized to support the demanding electrical and mechanical requirements of 112G systems. ExaMAX2 delivers industry-leading SI performance.
The ExaMAX+® backplane connector system is designed to meet 56Gb/s PAM4 industry specifications with plenty of SI margin while maintaining mating interface compatibility with previous ExaMAX® products. The optimized connector design delivers superior signal integrity performance resulting in lower crosstalk noise and higher insertion loss-to-crosstalk ratio.
ExaMAX® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. Each signal wafer incorporates an innovative one-piece, embossed ground structure to improve crosstalk performance through 56Gb/s.
The ExaMAX® high-speed orthogonal connector system is designed to enable superior 25Gb/s electrical performance and provide a path to 56Gb/s in anticipation of further increases in bandwidth requirements. The 6-Pair orthogonal right-angle header connector solution further expands the range of applications supported by the ExaMAX® connector system.