With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
Amphenol LTW's M23 connectors are designed according to IEC standard and ideal to fulfill watertight, vibration resistant, and EMC protection in industrial harsh applications. Developed in receptacle, field installable and overmolded cable (upon request) to satisfy industrial inconnection demand.
Amphenol LTW's M5 Connectors operates in 1A/60V and equipped up to IP69K to withstand harsh environment situations where a secure and reliable signal transfer is needed most. These screw locking threaded connectors meet the IEC 61076-2-105 standard and are available in preassembly overmolded straight, right angle, and receptacles from 3 to 4 contacts, , with upgrade option to 6 pins upon request.
Amphenol LTW's waterproof M8 connectors are designed in various coding options with comprehensive product configurations according to IEC standard, delivering secure & reliable data/power transmission for industrial harsh applications. ALTW's proprietary UHD design (ultra high desity, up to 13 pins) optimizes the utilization of pin contact in limited housing space.
Amphenol LTW's M8 SMT/DIP connectors are designed for surface mounting termination and make it cost-effective by delivering secure & reliable data/power transmission for limited space applications. It's ideal for automated pick and place process with tape & reel package.
Amphenol LTW's Magneto-Lok series offers a low-profile, self-aligning magnetic connection with 360°rotation and quick disconnect at any angle. Available in both receptacle and overmolded versions. With insulation resistance of 100 MΩ, voltage ratings up to 12Vdc / 24Vdc, and a vibration resistance 10 ~ 55 Hz, it ensures reliable performance for up to 10,000 mating cycles.
Amphenol's M-CRPS (+54V) Connectors and Cable Assemblies are designed to meet the Open Compute Project's M-CRPS power supply input specifications, providing robust performance and flexibility. Capable of delivering up to 40A per contact, these connectors support 8AWG - 12AWG wire sizes, enabling standardized DC-MHS rack and power architecture while maintaining design adaptability.
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.
MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard, MIL-HD2 provides developers with a readily available, robust open architecture solution for tighter card pitches and chassis designs where space requirements and density are critical.
Amphenol introduces the Gen 5, Minitek® 12VHPWR connector system. This new introduction CEM 5.0 PCI Express® 12V-2x6 auxiliary power connector and cable assembly support the 600W GPU cards. The 12V-2x6 auxiliary power connector is not designed to mate with legacy PCI Express® 2x3 and 2x4 12V Auxiliary Power connectors.
Amphenol introduces the new PICPWR OCP® connector system. This new introduction PICPWR 2x6+12SB or 2x3+6SB auxiliary power connector and cable assembly supports the 864W (2x6) / 486W (2x3) power distribution within the HPM and to/from peripheral subsystems to HPM or peripheral subsystems.
Amphenol LTW Waterproof Mini & Micro-USB 2.0 SWIFT Connectors are IP67 / IP68 stand-alone connectors suitable for miniature connector requirements or wearable applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers.
【Quick guide: https://amphenolltw.com/down.php?supp_download=100】
SV Microwave’s latest addition to its Non-Magnetic product family introduces high-performance cable assemblies engineered for magnetically sensitive environments. These compact 6" assemblies pair trusted SMA and SMPM interfaces with Ø.047" or Ø.085" flexible cables to deliver low-loss, high-frequency performance in a ready-to-use format. Ideal for applications in quantum computing, test and measurement.
The nrgBDFB-XLW 1000A Battery Distribution Fuse Bay includes up to eight panels per bay with each panel supporting a single feed with a maximum input rating of 1000A. Each panel contains 20 circuit positions for either bullet-style breakers or TFD fuse holders and features -48V operating voltage to fit in legacy and next-generation network applications with advanced circuit-level monitoring.
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE
Amphenol's OCP 48V compliant BarKlip® BK220 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 220A per contact between busbars, cables, and circuit boards.
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE
Amphenol's OCP 48V compliant BarKlip® BK350 I/O power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 360A per contact between busbars, cables, and circuit boards.
INDUSTRY LEADING DENSITY AND PERFORMANCE – YOUR PATH TO 224GB/S
The Paladin® HD interconnect system provides world class bandwidth from 112Gb/s to 224Gb/s with industry leading density, supporting up to 144 differential pairs orthogonally within 1U spacing. Paladin® HD's unique mating interface allows for consistent performance in a de-mated condition, critical for next generation systems.
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】