IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product Micro-TCA Card Edge Connectors
Micro-TCA Card Edge Connectors
FULLY COMPLIANT CONNECTOR FOR ADVANCED MC™ MODULES MicroTCA (μTCA) vertical card edge connectors provide 170 contacts on a 0.75mm pitch and enable Advanced MC™ modules to be plugged directly into a backplane. MicroTCA card edge connectors' conventional press-fit or surface mount assembly processes and connector designs require no costly hardware, resulting in low total applied cost.

Product Micro USB 2.0
Micro USB 2.0
Micro USB 2.0 connectors have power contacts of 1.8A and 3A current for fast charging. The plastic tongue and two-layer shells design ensure high reliability and prevent connector damage. Amphenol offers customized designs to suit various customer requirements. These connectors also offer high-speed signal stability of up to 480Mb/s transmission.

Product Micro USB 3.1 GEN 1
Micro USB 3.1 GEN 1
USB 3.1 Gen 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-bidirectional communication. USB 3.1 Micro offers a 5Gb/s signaling rate offering a 10x performance increase over Hi-Speed USB 2.0. SuperSpeed USB is backward compatible with USB 2.0 and will provide optimized power efficiency.

Product MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard, MIL-HD2 provides developers with a readily available, robust open architecture solution for tighter card pitches and chassis designs where space requirements and density are critical.

Product Millipacs® Accessories
Millipacs® Accessories
FCI Basics offers a wide range of accessories compatible with 2mm Hard Metric (HM) series Millipacs® connectors. Millipacs® series accessories increase the usability and flexibility of the connector systems. They include shrouds, guiding systems, coding keys, power contacts.

Product Millipacs® Mezzanine
Millipacs® Mezzanine
FCI Basics Millipacs® Vertical header and receptacle mating combination offer a range of stack heights between 15mm and 25mm for low speed and 10Gb/s mezzanine applications. Millipacs® connector interfaces provide high reliability and robustness making them suitable for the most demanding applications in aerospace, industrial, and also traditional telecom segments.

Product Millipacs® Power & Hybrid Connectors
Millipacs® Power & Hybrid Connectors
FCI Basics Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4- 101. FCI Basics offers Millipacs® Hard Metric Hybrid connectors in standard signal modules of type L, M, N, D, E with signal pins, integrated guide pins, and power/coax contacts.

Product Millipacs® R/A Headers
Millipacs® R/A Headers
Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. Millipacs® Right angle headers features hot plugging application with different mating sequences and are suitable for both Coplanar and Backplane mating.

Product Millipacs® R/A Receptacles
Millipacs® R/A Receptacles
FCI Basics Millipacs® is a 2.00mm modular, BTB & CTB Interconnection System in Hard Metric (HM) configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher speed, shielding, High operating temperature (175°C), higher current rating (3A/pin), and low smoke low halogen compatibility.

Product Millipacs® Vertical Headers
Millipacs® Vertical Headers
FCI Basics Millipacs® is a 2.00mm modular BTB or CTB Interconnection system in a hard metric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher operating temperature (175°C), current rating (3A+/pin), low smoke low halogen (LSLH) materials, touch-proof / dust-free caps.

Product Millipacs® Vertical Receptacles
Millipacs® Vertical Receptacles
Millipacs® HM vertical receptacles are offered in standard 5 and 8 row signal modules and up to maximum of 200 signal contacts. Vertical receptacle module, when mated to a standard straight header are suitable for parallel Board-to-Board applications. Vertical receptacle can also be used in backplane in the place of vertical header and mated with right angle header on the daughter card.

Product Mini Power 4.2
Mini Power 4.2
Mini Power 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 9A per pin and wire gauge range from 28AWG-16AWG. It is available in 2 to 24 circuits for dual row. The boardlock option ensures a strong retention force.

Product Mini Power Plus 4.2
Mini Power Plus 4.2
Mini Power Plus 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating of up to 13A per pin and a wire gauge range from 20AWG-16AWG. It is available in 2 to 24 circuits for dual row. The boardlock option ensures a strong retention force.

Product Mini Power Super
Mini Power Super
Mini power super series is a 4.20mm pitch power connector designed for flexible wire-to-board applications based on different wire gauges and circuits. It provides a maximum current rating of 20A/pin and accommodates a wire gauge of 16AWG and 14AWG. It is foolproof against mismating among different circuits. This series is available in 2 to 24 circuits for dual row.

Product Mini-SAS HD
Mini-SAS HD
The SAS 2.1 standard meets SAS-3 next generation speed and density requirements that provides faster data transmission and more bandwidth for end users. The lowprofile system provides 4X and 8X cable-plug options, and the external I/O connectors include eight sideband signals per 4X port, 1x4 configuration for up to 192Gb/s of total bandwidth.

Product Mini-SAS HD Cable Assemblies
Mini-SAS HD Cable Assemblies
Amphenol's 12G / 24G Mini-SAS HD product is the next generation SAS storage interface addressing multichannel bandwidth requirements of 12Gb/s or 24Gb/s while meeting or exceeding SAS 3.0/4.0 specifications. The Mini-SAS HD product provides greater port density (11mm port-to-port) versus the legacy Mini-SAS HD 2.0 product (19.01mm port-to-port).

Product Mini-SAS HD Internal
Mini-SAS HD Internal
NEXT-GENERATION SAS STORAGE INTERFACE Amphenol Mini-SAS High-Density connector system is the next-generation SAS system that provides faster data rates and more bandwidth. It provides double the port density of current Mini-SAS connectors with 1x1, 1x2, and 1x4 port options.

Product Mini SAS Series
Mini SAS Series
UPGRADED VERSION CAN SUPPORT SAS 3.0 ELECTRICAL PERFORMANCE SPEC (12GB/S DATA RATE) Fully compliant with SFF-8087 specification provide interface for higher speed up to 6Gb/s data rate per channel (meet SAS 2.0 electrical performance spec). Upgraded version can support SAS 3.0 electrical performance spec (12Gb/s data rate).

Product Minitek127® 1.27mm Board-to-Board
Minitek127® 1.27mm Board-to-Board
Minitek127® board-to-board series are 1.27mm pitch connector, position ranges from 4 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, shrouded and unshrouded headers in different plating variations (gold flash / 0.25μm gold / 0.76μm gold).

Product Minitek127® 1.27mm Cable-to-Board Connector System
Minitek127® 1.27mm Cable-to-Board Connector System
Minitek127® cable-to-board series are 1.27mm pitch insulation-displacement connector, position ranges from 6 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, eject and w/o eject headers in different plating variations (gold flash / 0.25µm gold / 0.76µm gold).

Showing 261 to 280 of 417 items