IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product OCTIS™ - Optical Solutions
OCTIS™ - Optical Solutions
OCTIS offers a range of optical solutions meeting ever increasing bandwidth requirements. SFP version is interoperable with all types of SFP/SFP+ ports and suitable for high data rate applications over long lengths. QSFP version offers enhanced bandwidth (4X SFP/SFP+).

Product OCuLink Connector
OCuLink Connector
G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer, and industrial applications. The OCulink standard, which is 85Ω version, accommodates SAS 4.0 (24Gb/s) and PCIe 4.0 (16Gb/s) signaling needs and enables optical and copper technology to coexist.

Product OLST Technology (Optimized Local Surface Treatment)
OLST Technology (Optimized Local Surface Treatment)
OLST Technology (Optimized Local Surface Treatment) combines the advantages of light metals – low weight, easy workability, etc. – with the advantages of copper, such as corrosion resistance, the property of being soldered, special features for electrical purposes.

Product Omni-Path Copper Cable Assemblies 100G
Omni-Path Copper Cable Assemblies 100G
The Omni-Path verified DAC copper cables, are offered to address the needs of the majority of the inter-cabinet & short-reach intra-cabinet cable connections while minimizing cable bulk & cable routing issues, up to 4 meters using 30AWG cable. Longer-length cables up to 6 meters also maximize the length of copper. These longer cables use 26AWG high-performance bulk cable.

Product Optik-D
Optik-D
"The Optik-D™ fibre-optic connector solution is for designers who need to terminate optical cable in harsh or challenging environments. It is an ARINC 801 conforming fibre-optic connector designed to be used with the Positronic Combo D-Subminiature family. Optik-D is more cost-effective than D38999 or ARINC 600-based systems and is compatible with ARINC 801 products from other manufacturers.

Product OSFP
OSFP
Amphenol's OSFP interconnect system has 60 contacts per port, with a 0.6mm contact pitch and 8 high-speed channels. The OSFP footprint is optimized for signal integrity performance and built for use in high-speed serial applications. The connector is enhanced for low crosstalk and has ground commoning for resonance dampening. It is also designed for 1U applications.

Product OSFP OverPass™ Assemblies
OSFP OverPass™ Assemblies
DIRECT HIGH SPEED CONNECTION FROM CHIP SITE TO IO PORT OSFP OverPass™ products remove high speed signaling from the PCB and create an eight channel direct lower loss interconnection between the ASIC site and the external OSFP IO port by overpassing the PCB. This helps to enable 56G and 112G hardware system designs and a technology for future 224G systems.

Product OSFP-XD Copper Cable Assemblies
OSFP-XD Copper Cable Assemblies
Amphenol is at the forefront of OSFP-XD (Octal Small Form Factor Pluggable eXtra Dense) cable development, setting new industry standards with our innovative designs. Our advanced OSFP-XD cable assemblies are designed to meet the rigorous demands of both PCIe® Gen 5 and Ethernet protocols, providing a future-proof solution with unparalleled bandwidth capabilities.

Product Outside Plant Passives (OSP)
Outside Plant Passives (OSP)
Optical passives ranging from 4 to 40 channel counts. They can be configured with optional express, upgrade, and test ports to support a variety of applications. The packaging comes in two forms, the HiDT (channel counts 8 or less) and the OSP AOM (channel counts 12 and higher), both providing stable optical performance across a wide operating temperature range for OSP deployment.

Product OverPass™ Cable System
OverPass™ Cable System
Amphenol's OverPass™ cable system offers a broad range of capabilities that allow our customers to efficiently transmit high-speed signals from near an ASIC to anywhere in their system.

Product Paladin® 112Gb/s Backplane Cable
Paladin® 112Gb/s Backplane Cable
Cable Backplane Systems is part of Amphenol's Highspeed Backplane Product business, dedicated to developing and manufacturing cabled backplane solutions for next-generation system architectures. Our customers are leading providers of data center switches and routers, enterprise servers, and high-performance computers.

Product Paladin® 112Gb/s Backplane Connector
Paladin® 112Gb/s Backplane Connector
AMPHENOL'S GAME-CHANGING 112Gb/s BACKPLANE INTERCONNECT TECHNOLOGY. Paladin's® revolutionary architecture sets the benchmark for signal integrity performance in backplane interconnects. Exhibiting smooth linear transmission beyond 40GHz, the lowest crosstalk in the market, and consistent SI performance over its entire mating range.

Product Paladin® HD 224Gb/s Backplane Interconnect System
Paladin® HD 224Gb/s Backplane Interconnect System
INDUSTRY LEADING DENSITY AND PERFORMANCE – YOUR PATH TO 224GB/S The Paladin® HD interconnect system provides world class bandwidth from 112Gb/s to 224Gb/s with industry leading density, supporting up to 144 differential pairs orthogonally within 1U spacing. Paladin® HD's unique mating interface allows for consistent performance in a de-mated condition, critical for next generation systems.

Product PanelMate™ Family
PanelMate™ Family
Amphenol Sine Systems’ PanelMate™ Family of receptacles are engineered with a one-piece, sealed, flanged design for rapid and secure mounting. Their durable, high-temperature, silicone, facial seal provides a barrier of protection from lubricating oils, hydraulic fluids and fossil fuels to withstand the challenges and complexities of harsh environment applications.

Product Panel Mount Connectors
Panel Mount Connectors
SV Microwave's panel mount connectors are designed for robust and dependable RF connections. They are built to endure harsh environmental conditions and provide excellent durability during mating. These connectors are perfect for applications that require panel mounting, ensuring a secure RF connection in demanding environments.

Product PCB Connectors
PCB Connectors
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance. These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications.

Product PCI
PCI
The Compact Power connector series was developed with the PCI Industrial Computer Manufacturers Group (PICMG) as the power interface for plug-in power supplies or other chassis mount applications. It delivers high current through a small package and three levels of sequential mating.

Product PCIe Over Optics- Linear Pluggable Optics (LPO)
PCIe Over Optics- Linear Pluggable Optics (LPO)
QSFP-DD Linear Pluggable Optics. Type II QSFP-DD Form Factor. PCIe Gen 5.0 protocol. 8 Channel full-duplex transceiver. Lengths up to 50m OM4. Power dissipation < 5W

Product PCIe® Gen 6 Mini Cool Edge IO Connector
PCIe® Gen 6 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting high-speed signals up to 64G PAM4/PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.

Product PCIe® Gen 7 Mini Cool Edge IO Connector
PCIe® Gen 7 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution: the Mini Cool Edge IO. This connector features a 0.60mm pitch and a slim form factor design, and is capable of transmitting high-speed signals of up to 128G PAM4/PCIe® Gen 7. It allows for significantly longer signal path lengths while maintaining superior signal integrity (SI) performance compared to traditional PCB routing methods.

Showing 301 to 320 of 417 items