IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product SMA and RP-SMA Connector Series
SMA and RP-SMA Connector Series
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.

Product SMC Connector Series
SMC Connector Series
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.

Product SMP Connector Series
SMP Connector Series
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.

Product SMPM/SMPS VITA 67.3 RF Terminations
SMPM/SMPS VITA 67.3 RF Terminations
This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series. SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform.

Product SMZ Connectors
SMZ Connectors
SMZ connector features the 75 ohm impedance and are ideal for instrumentation applications.

Product Split Pair Quadrax Contacts
Split Pair Quadrax Contacts
With better crosstalk performance, this contact allows a higher data rate than Cat 5E.

Product SSMC Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Product Standard Density D-Sub
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product Strain Relief Boots
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Product Summit Rack
Summit Rack
The Summit Rack can be mounted on ladder racks or wire baskets above the active equipment. The 19" spacing allows the installation of different panels, such as C2E, C2X, LCX, or patch plates, and is available in 3RU and 5RU configurations.

Product Surface Mount PCB Connectors
Surface Mount PCB Connectors
Amphenol CDI Surface Mount PCB Connectors provide reliable RF signal transmission with a compact, low-profile design for direct PCB integration. These connectors offer excellent electrical performance, making them ideal for aerospace, military, space, and industrial applications where board space and high-frequency integrity are critical.

Product Tee-Series Adapters
Tee-Series Adapters
SV Microwave's TEE-Series adapters are crafted to facilitate tee connections, allowing for multiple signal paths. This series is designed to accommodate applications where signal splitting or combining is essential. Offering a range of connector options, our TEE-Series adapters ensure efficient signal distribution while maintaining high-quality electrical performance.

Product Termination Components
Termination Components
SV Microwave's termination components are essential elements in RF and microwave systems, designed to absorb and dissipate signals effectively. Terminations prevent signal reflections and maintain impedance matching, contributing to signal integrity. SV Microwave offers a variety of termination components with different power handling capabilities, frequency ranges, and connector options.

Product Termination Tools for RF Connectors
Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.

Product TFOCA-II® Ruggedized Media Converter (ARCH Series)
TFOCA-II® Ruggedized Media Converter (ARCH Series)
Amphenol Fiber Systems International (AFSI) offers the ARCH Series TFOCA-II® Ruggedized Media Converter to provide optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments. This stand-alone unit features ruggedized optical transceivers integrated into a compact housing with 10/100/1000 Ethernet electrical interfaces.

Product Threaded RF Adapters
Threaded RF Adapters
Amphenol CDI Threaded RF Adapters provide secure, vibration-resistant connections for high-frequency signal transmission. Designed for aerospace, military, space, and industrial applications, these adapters ensure low insertion loss, excellent shielding, and long-term reliability in demanding environments.

Product Thru-Hole PCB Connectors
Thru-Hole PCB Connectors
With precision-machined contacts and a thru-hole soldering design, these connectors ensure excellent impedance control, low insertion loss, and enhanced durability. Their robust construction allows for strong retention to the PCB, providing a long-lasting and stable connection in high-frequency environments.

Product TPA Fuses
TPA Fuses
With ratings up to 50A, TPA fuses enable the management of high-density/high-capacity equipment such as routers, DSLAMs, and powered SONET equipment.

Product UHF Connector Series
UHF Connector Series
Originally intended for use as a video connector in radar applications, UHF coaxial connectors are general purpose units developed for use in low frequency systems from 0.6 - 300 MHz.

Product UltraPass™ OverPass™ Assemblies
UltraPass™ OverPass™ Assemblies
224G CONNECTION DIRECTLY FROM CHIP SITE TO EXTERNAL PORTS UltraPass™ enables arrayed connector layouts for near-chip and on-package IO solutions, providing the highest differential pair count interconnect offering in the market.

Showing 381 to 400 of 417 items