With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
Amphenol's CFP2 series offers a 104 position, 0.6mm pitch connector designed to be compatible with 100Gb/s Form Factor Pluggable (CFP) Multi-Source Agreement for Ethernet and other applications. Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP2 has up to 60% lower power consumption versus CFP.
Amphenol's CFP4 series offers a 56 position, 0.6mm pitch connector, and is used in multi-hundred Gb/s systems. Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP4 has up to 60% lower power consumption versus CFP. The CFP4 series includes a plug connector on the mating interface to improve accuracy and aid in delivering high-speed performance.
Amphenol's CFP8 interconnect system has 124 contacts per port, with a 0.5mm contact pitch and 16 high-speed channels. It is rated for 28Gb/s per channel with resonance dampening for improved signal integrity. It is comprised of insert molding assemblies for top side contacts and Press-Fit cage assemblies.
With performance speeds up to 25 Gbps+, Chameleon meets the demand for faster, smaller, and more compact connector solutions. With stack heights from 6mm to 10mm in 1mm increments, pin counts from 40 to 500+, and pair counts from 16 to 160, Chameleon provides you with a ready platform to easily change and adapt to your design requirement.
HIGH PERFORMANCE, LOW COST CHIP-TO-BOARD APPLICATION
The Amphenol cLGA® land grid array socket system was designed to bring conventional connector material construction to high performance, low cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention and ruggedness.
Amphenol RF attenuators are designed to offer flat attenuation over the designated frequency range and feature a microwave grade resistor that consistently reduces power. Hex flats on the body allow this attenuator to be easily torqued to the mating connector.
Positronic Combo-D connectors are a combination of signal and power and are part of the D-sub family. Combo-D connectors are used in military, communications, space, industrial, and medical applications. These connectors are available in various performance levels for the best cost/performance ratio.
HYBRID AND HIGH SPEED SOLUTION
The ComboStak® 0.50 mm BTB connectors are compact, hybrid (signal and power) board-to-board connectors. ComboStak® 0.50 mm combines existing, BergStak® 0.5mm pitch HS signal pins with 2.00mm pitch power blades. ComboStak® 0.50 mm provides high signal and current density with a wide range of stack heights.
HYBRID AND MEDIUM POWER SOLUTION
ComboStak® and PowerStak® are compact, hybrid (signal and power) and power board-to-board connectors. ComboStak® combines existing, BergStak® 0.8mm pitch signal pins with 2.00mm pitch power blades. PowerStak® is the power only version. Both ComboStak® and PowerStak® provide high signal and current density with a wide range of stack heights.
400POS 0.635MM PITCH COM-HPC
Amphenol has developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights.
COM-HPC is a PICMG sponsored open standard for a family of high performance computer modules targeting the embedded computer space. We have developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights.
Cool Edge Hybrid Power and Signal connectors provide a one-piece high speed and high power card-edge package. These versatile solutions address multiple standards like PCIe, SAS, SATA, and offer multiple BTB configurations such as mezzanine, coplanar, and midplane/backplane. Moreover, the connectors are designed as Open Pin Field and are hot-plug capable.
CoolPower® HD Right-Angle Cable-to-Board Connector
Amphenol's CoolPower® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption. The CoolPower® HD series supports a wide range of pin diameters, including 5.7mm, 6.0mm, 8.0mm, and 9.1mm, and ....
Amphenol's CoolPower® HD Vertical Connector Series is a versatile pin-and-socket solution that delivers high-density power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption. The CoolPower® HD series supports a wide range of pin diameters, including 5.7mm, 6.0mm, 8.0mm, and 9.1mm, and offers exceptional ...
Amphenol CDI’s Core Cryo™ product family is engineered to deliver exceptional performance in magnetically sensitive and ultra‑low‑temperature environments, using fully non‑magnetic materials to ensure compatibility with quantum computing systems, precision sensors, mixed‑signal electronics, and advanced medical or scientific instrumentation.
Amphenol CDI CoreHC™ is a high-performance, solderless ganged coaxial solution designed for direct PCB attachment. Featuring a 2.5mm pitch signal-to-signal configuration, it enables engineers to maximize space savings while reducing PCB size and cost. The DC-70GHz connector minimizes trace lengths, optimizing insertion loss and ensuring superior performance.
SV Microwave offers a flexible approach to customizing our COTS products to meet unique customer needs. Our applications and design engineering teams routinely make minor adjustments to standard parts-such as lengthening flanges, adjusting retention features, or altering PCB connector lengths—to support specific design requirements. Below are some examples.
Crossbow allows designers to take advantage of all the benefits associated with orthogonal mid-plane architectures as the differential pairs on each side of the mid-plane share vias creating a straight pass-through connection. This shared via approach combined with the Crossbow footprint, eliminates most electrical problems associated with the typical backplane via stub.
The Cryo-Seal Hermetic connector series is designed for extreme low-temperature environments. They are built to retain contact-to-contact sealing in temperatures as low as -319 °F (-195° C).
Temperatures falling below -85 °F (-65 °C) typically leaves one at risk of losing the pin-to-pin environmental seal and/or having cracked elastomeric components leading to electrical shorting.
Amphenol CDI’s cryogenic semi‑rigid cable assemblies are engineered for precision, stability, and ultra‑low‑temperature performance, delivering reliable signal integrity for quantum computing, scientific instrumentation, aerospace, and advanced electronic systems. Built with robust materials, rugged construction, and flexible configuration options—including customizable connectors, lengths, etc.