With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
Micro Power Plus 3.0 connector system, is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating of up to 12.5A per pin and wire gauge range from 30AWG-16AWG. It is available in 2 to 24 circuits for dual row and 2 to12 circuits for single rows.
MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard, MIL-HD2 provides developers with a readily available, robust open architecture solution for tighter card pitches and chassis designs where space requirements and density are critical.
FCI Basics offers a wide range of accessories compatible with 2mm Hard Metric (HM) series Millipacs® connectors. Millipacs® series accessories increase the usability and flexibility of the connector systems. They include shrouds, guiding systems, coding keys, power contacts.
FCI Basics Millipacs® Vertical header and receptacle mating combination offer a range of stack heights between 15mm and 25mm for low speed and 10Gb/s mezzanine applications. Millipacs® connector interfaces provide high reliability and robustness making them suitable for the most demanding applications in aerospace, industrial, and also traditional telecom segments.
FCI Basics Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4- 101. FCI Basics offers Millipacs® Hard Metric Hybrid connectors in standard signal modules of type L, M, N, D, E with signal pins, integrated guide pins, and power/coax contacts.
Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. Millipacs® Right angle headers features hot plugging application with different mating sequences and are suitable for both Coplanar and Backplane mating.
FCI Basics Millipacs® is a 2.00mm modular, BTB & CTB Interconnection System in Hard Metric (HM) configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher speed, shielding, High operating temperature (175°C), higher current rating (3A/pin), and low smoke low halogen compatibility.
FCI Basics Millipacs® is a 2.00mm modular BTB or CTB Interconnection system in a hard metric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher operating temperature (175°C), current rating (3A+/pin), low smoke low halogen (LSLH) materials, touch-proof / dust-free caps.
Millipacs® HM vertical receptacles are offered in standard 5 and 8 row signal modules and up to maximum of 200 signal contacts. Vertical receptacle module, when mated to a standard straight header are suitable for parallel Board-to-Board applications. Vertical receptacle can also be used in backplane in the place of vertical header and mated with right angle header on the daughter card.
Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for a new generation small form factor system. These fine pitch solutions offer multiple BTB applications like a right angle, mezzanine, and coplanar and support cable interconnect options. Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications.