With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
Amphenol CDI Threaded Cable Connectors provide secure, vibration-resistant connections for high-frequency RF applications. Designed for aerospace, military, space, and industrial environments, these connectors ensure reliable signal integrity, low insertion loss, and strong shielding against interference.
Amphenol CDI Threaded RF Adapters provide secure, vibration-resistant connections for high-frequency signal transmission. Designed for aerospace, military, space, and industrial applications, these adapters ensure low insertion loss, excellent shielding, and long-term reliability in demanding environments.
With precision-machined contacts and a thru-hole soldering design, these connectors ensure excellent impedance control, low insertion loss, and enhanced durability. Their robust construction allows for strong retention to the PCB, providing a long-lasting and stable connection in high-frequency environments.
Amphenol SV Microwave released 2-hole in-, and between-series flange mount adapters. These offerings include in-series threaded (SMA / 2.92mm / 2.4mm) as well as between-series push-on (SMP / SMPM) to threaded (2.92mm / 2.4mm) options. Additionally, these new adapters come with two screws for fast and easy installation. With so many configurations available, there is a solution f
Originally intended for use as a video connector in radar applications, UHF coaxial connectors are general purpose units developed for use in low frequency systems from 0.6 - 300 MHz.
224G CONNECTION DIRECTLY FROM CHIP SITE TO EXTERNAL PORTS
UltraPass™ enables arrayed connector layouts for near-chip and on-package IO solutions, providing the highest differential pair count interconnect offering in the market.
Amphenol's UltraPort™ QSFP+ interconnect system comprises a 38-position, 0.8mm pitch connector built for use in high-speed serial applications. Each port offers 4 channels to increase port density which allows more board real estate and cost-optimized solutions. The UltraPort™ QSFP+ connector supports next-generation 100G+ applications and transmits up to 28 Gb/s per channel.
Amphenol's UltraPort™ SFP+ interconnect system comprises of a 20-position hot-swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports 28Gb/s applications with backward compatibility for next-generation Ethernet and Fibre Channel applications. UltraPort™ SFP+ connector shares the same unique mating interface and EMI cage dimensions as the SFP+ form factor.
Amphenol LTW is a proud OCP Solution Provider. Our SnapQDB (UQDB) connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQDB requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】
Amphenol LTW is a proud OCP Solution Provider. Our SnapQD G-Thread connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQD requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】
Amphenol LTW is a proud OCP Solution Provider. Our SnapQD connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQD requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】
FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. The Universal Serial Bus interface is ideal for use in connecting removable storage devices into automotive multimedia systems but extends its functionality across a variety of domains in consumer, datacom, and industrial applications.
COMPLIANT TO USB 3.1 SPECIFICATIONS; IDEAL FOR SERVER APPLICATIONS
Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.
USB 3.2 GEN 1 Type A Standard / Reverse Receptacle
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB3.2 GEN 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Over 10X performance increase over USB 2.0
Backward compatible with USB 2.0
High-speed 5Gb/s transmission
Optimized Power Efficiency
Fast Sync-N-Go
As SuperSpeed USB 3.2 GEN 2, this upgraded interface offers a number of enhanced features. USB 3.2 GEN 2 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Delivers 10 Gb/s USB data rate, 2x super speed USB 5Gb/s data rate
Improved efficient data transfer and I/O power efficiency
SV Microwave has recently added adapters to our VITA product line. Our NanoRF VITA 67.3 Adapters provide direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts. Designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 Contacts.
SV Microwave’s VITA product line has been extended to include cable assemblies in common lengths and cable diameters, featuring SV’s high-density VITA SMPM/SMPS 67.1, 67.2, and 67.3 cable connectors. SV can also terminate your VITA backplane cables to a variety of multiport I/O panel solutions. The VITA line enables an open VPX world, offering options such as VITA 67.1, 67.2, and 67.3.
SV Microwave offers a range of VITA 67.1, 67.2, and 67.3 contacts and connectors. We offer female and male contacts and connectors in all three VITA 67 series: SMPM, SMPS, and NanoRF. A select range of these connectors and contacts is SOSA aligned as well.
SV Microwave designs and manufactures high-performance VITA 67 cable assemblies. We offer both custom lengths (factory direct) and standard-lengths (via our franchised distribution partners). With engineering and manufacturing facilities in West Palm Beach, FL and Mesa, AZ, we support discrete and harness configurations for VITA coaxial interfaces, including SMPM, SMPS, and NanoRF.