IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product EDSFF Board Site Connector
EDSFF Board Site Connector
Amphenol introduces the next-generation OverPass™ solution - EDSFF Board Site Connector. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting a highspeed signal up to PCIe® Gen 5 and PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance compared to conventional PCB routing methods.

Product eHPCE® Enhanced High Power Card Edge Connector
eHPCE® Enhanced High Power Card Edge Connector
CLASSIC HPCE® WITH ENHANCED PERFORMANCE eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher current carrying capacity compared to classic HPCE® connectors. eHPCE® connectors are designed to extend the life of power supplies using card edge output power connectors.

Product Elite®
Elite®
ULTRA-HIGH DENSITY BACKPLANE INTERCONNECT SOLUTION Ultra-High density 56+ Gbp/s PAM4 interconnect platform utilizing proven press-fit technology and a single wafer design optimized for traditional backplane, direct orthogonal, and cable design solutions.

Product Embedded Phase Tuner
Embedded Phase Tuner
SV Microwave streamlines this with our innovative Embedded Phase Tuner. This component allows customers to independently adjust the phase of cable assemblies without external vendor involvement. The Embedded Phase Tuner operates by adjusting the transmission line length using a threaded coupling nut, simplifying the process.

Product EMI Gasket Bulkhead Connectors and Adapters
EMI Gasket Bulkhead Connectors and Adapters
SV Microwave has just released a series of SMA and 2.92mm cable connectors and adapters with built-in electromagnetic interference (EMI) shielding. These interconnects feature a gasket that improves EMI shielding over similar products, resulting in minimal to no electromagnetic interference.

Product eQSFP
eQSFP
The eQSFP interconnect system is comprised of a 38 position 0.8mm pitch SMT connector, and a press-fit cage. With four channels of data in one pluggable, the system interface is capable of transferring data up to 28 Gbps/Channel and replacing up to 4 standard SFP+ receptacles. Supporting standards include Gigabit Ethernet, InfiniBand, and SONET/SDH with different data rate options.

Product Euro Style Terminal Blocks
Euro Style Terminal Blocks
EBY offers a complete selection of industry standard Euro Style Terminal Blocks - which may be customized to your needs - support a broad range of wire-to-board and wire-to-wire configurations. Suited for solid or stranded wire. Wire-to-board or wire-to-wire feed-through styles. No special tools required for installation. Easy field termination. Many screw and spring terminal wiring options.

Product EXAMAX2® 112Gb/s Backplane Cable
EXAMAX2® 112Gb/s Backplane Cable
EXAMAX2® Cable Backplane Systems offer high density cable assemblies for both internal and external applications that are capable of delivering high speed performance of 112Gb/s per channel. EXAMAX2® cable applications include internal OverPass™ cables, external I/O cables, cabled midplane and cabled backplane

Product ExaMAX2® 112Gb/s High-Speed Backplane Connector
ExaMAX2® 112Gb/s High-Speed Backplane Connector
The ExaMAX2® backplane connector system supports 112Gb/s PAM4 industry specifications. It maintains mating interface compatibility with previous ExaMAX products to allow cost/performance flexibility for designers. The mating interface and connector design are optimized to support the demanding electrical and mechanical requirements of 112G systems. ExaMAX2 delivers industry-leading SI performance.

Product ExaMAX+® High Speed Backplane Connector System
ExaMAX+® High Speed Backplane Connector System
The ExaMAX+® backplane connector system is designed to meet 56Gb/s PAM4 industry specifications with plenty of SI margin while maintaining mating interface compatibility with previous ExaMAX® products. The optimized connector design delivers superior signal integrity performance resulting in lower crosstalk noise and higher insertion loss-to-crosstalk ratio.

Product ExaMAX® 56Gb/s Backplane Cable
ExaMAX® 56Gb/s Backplane Cable
The ExaMAX® I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. ExaMAX® I/O products are capable of delivering high-speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. The ExaMAX® I/O system delivers superior linear board signal density and meets the performance requirements of the OIF-CEI-25G-LR industry standard.

Product ExaMAX® VS High-Speed Backplane Connector
ExaMAX® VS High-Speed Backplane Connector
The ExaMAX® VS backplane system is a scalable, cost-optimized connector system designed for higher bandwidth applications up to 25Gb/s. The high-performance connector system provides both mechanical robustness and superior signal integrity, minimizing channel performance variation for every differential pair.

Product ExaMEZZ® 56Gb/s High Speed, Hermaphroditic BGA Mezzanine Connector
ExaMEZZ® 56Gb/s High Speed, Hermaphroditic BGA Mezzanine Connector
The ExaMEZZ® connector is designed to enable superior 25Gb/s electrical performance and provide a path to 56Gb/s in anticipation of further increases in bandwidth requirements and high-speed signaling. ExaMEZZ® connectors feature a revolutionary beam-on-beam contact interface that minimizes the residual stub for improved signal integrity performance.

Product ExpressPort® QSFP+
ExpressPort® QSFP+
Amphenol's ExpressPort® QSFP+ interconnect system is comprised of a 38 position 0.8mm pitch SMT connector, & a press-fit cage. With four channels of data in one pluggable, the system interface is capable of transferring data up to 16Gb/s per Channel, & replacing up to 4 standard SFP+ receptacles. These features result in greater port density & overall cost savings over traditional SFP+ products.

Product ExpressPort® SFP+
ExpressPort® SFP+
Amphenol's ExpressPort® SFP+ interconnect system provides data transfer speeds of up to 16Gb/s. The design of the ExpressPort® SFP+ connector minimizes impedance discontinuities & reflections at high data rates & provides a 10-20dB improvement in Near-End Crosstalk. ExpressPort® SFP+ cage construction features EMI shielding available in the form of metal spring fingers or elastomeric gaskets.

Product ExtremePort™ Flash Connector
ExtremePort™ Flash Connector
Amphenol introduces the next-generation OverPass™ solution - ExtremePort™ Flash. The 0.60mm pitch connector comes with an extremely low profile design capable of transmitting a high-speed signal up to 56G PAM4, and allows much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.

Product ExtremePort™ OSFP 224G Connectors
ExtremePort™ OSFP 224G Connectors
EXTREMEPORT™ OSFP 224G INTERCONNECT SYSTEM Amphenol's ExtremePort™ OSFP 224G interconnect system is comprised of a 60 position, 0.6mm pitch connector built for use in high-speed serial applications. Each port supports up to 1.6Tb/s in aggregate over an 8x224Gb/s electrical interface. The OSFP footprint is optimized for signal integrity performance.

Product ExtremePort™ OSFP-XD 112G Connectors
ExtremePort™ OSFP-XD 112G Connectors
EXTREMEPORT™ OSFP-XD 112G INTERCONNECT SYSTEM Amphenol's ExtremePort™ OSFP-XD 112G interconnect system is comprised of a 120-position, 0.6mm pitch connector built for use in high-speed serial applications. Each port supports up to 1.6Tb/s in aggregate over a 16 x 112Gb/s electrical interface. The OSFP-XD footprint is optimized for signal integrity performance.

Product ExtremePort™ QSFP 112G
ExtremePort™ QSFP 112G
BACKWARDS PLUG COMPATIBLE AND SUPERIOR SIGNAL INTEGRITY Amphenol's ExtremePort™ QSFP 112G interconnect system is comprised of a 38position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels which increases port density, frees up board real estate and delivers a cost optimized solution. The ExtremePort™ QSFP 112G connector supports next generation 400G appli

Product ExtremePort™ QSFP DD 112G Connectors
ExtremePort™ QSFP DD 112G Connectors
Amphenol's ExtremePort™ QSFP DD 112G interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high-speed serial applications. Each port supports up to 800Gb/s in aggregate over an 8 x 112Gb/s electrical interface. The cage and connector design provides backward compatibility to QSFP56...

Showing 121 to 140 of 386 items