With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board
Amphenol's 0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board connectors are suitable for a wide range of high-reliability applications and demanding environments. Its unique connector design allows the rotation angle after fully mated at 0.7° and X&Y axis mating misalignment of 0.3mm. This pair of connectors comes with data rates up to 6Gbs.
HIGH-SPEED FINE PITCH FLOATING BOARD-TO-BOARD CONNECTORS
This fine pitch 0.40mm 4mm stacked height 80pos floating board-to-board connectors are suitable for a wide range of high-reliability applications and demanding environments. Its unique connector design gives a floating range of ±0.20mm in X and Y directions. With data rates up to 6Gb/s these connectors meet high transmission requirements.
0.50MM PITCH, 85Ω BOARD-TO-BOARD SOLUTION
Amphenol high-speed board-to-board connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights and pin counts are offered to provide maximum design flexibility. Amphenol 0.50mm pitch connector design is suitable for high-performance applications.
F33M/F332/F323 series is a 0.50mm pitch Non-ZIF flex connector with an Autolock mechanism and surface mount termination. It comes with 6 to 68 contact positions in both right angle and vertical orientations. This series features a cable thickness of 0.33mm and provide the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0.
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.60mm pitch connector design is suitable for high-performance applications & meets PCIe Gen 3, 8GT/s.
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.80mm pitch connector design is suitable for high-performance applications & meets SAS 3.0, 12GT/s.
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.80mm pitch connector design is suitable for high-performance applications & meets PCIe Gen 3, 8GT/s.
0.80mm Board-to-Board Connectors - B401/B402 Series
HIGH DENSITY VERTICAL BOARD-TO-BOARD CONNECTORS
Amphenol's B401/B402 series is 0.80mm pitch board-to-board connectors designed for high-density applications. They support stack heights up to 10mm and 100 positions. These connectors feature surface mount terminations and are available in a comprehensive range to satisfy different customer requirements.
0.80mm Floating Board-to-Board Connectors - B406/B407/B410 Series
Amphenol's B406/B407/B410 series is 0.80mm pitch floating board-to-board connectors that support stack height up to 23mm and positions from 30 to 120. Its unique connector design has a floating range of ±0.50mm in the X, Y, and Z directions which makes it resistant to vibration. It also supports speed performance up to 2.5Gb/s to meet high transmission requirements.
Amphenol's XGIGA 100G QSFP28 optical modules include SR4, AOC, AOC break out, CWDM4, LR4, ER4 Lite, ER4 and ZR4 series, which adopt LC or MPO optical ports and are compatible with IEEE802.3bm, SFF-8636 and other standards; With low power consumption and small size, it is mainly used in 100G data center internal network, data center interconnection, metropolitan area network and other environments
Amphenol's 100G QSFP28 optical modules include SR4, AOC, AOC break out, CWDM4, LR4, ER4 Lite, ER4 and ZR4 series, which adopt LC or MPO optical ports and are compatible with IEEE802.3bm, SFF-8636 and other standards; With low power consumption and small size, it is mainly used in 100G data center internal network, data center interconnection, metropolitan area network and other environments.
Amphenol 100G CFP/CFP2/CFP4 series optical transceivers support from 10km to 40km reach, adopt LC interface, compatible with IEEE802.3ba, MSA, and other standards. It has the characteristics of low power consumption, dual rate, and high speed. It is widely applied in large data centers, telecom, and other environments.
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market. Next-generation VPX interconnects allow the signal transition path to expand to 100G bandwidth through a traditional copper backplane. Backplane assembly and test in the production environment are critical.
Amphenol's 1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF (Zero Insertion Force) and Non-ZIF cable terminations. The connector series comes with a wide height range of 2.00mm to 5.04mm with 3 to 34 contact positions in both vertical and right angle
Amphenol LTW MPronto-12 Push-Pull Connectors are the world's first truly backward compatible to all M12*1.0 threaded sockets of any manufacturer. Support all M12 codes, the number of contacts is up to 17 pins. Meets IP69K, saves more than 80% of installation time【Video: https://www.youtube.com/watch?v=OCGOYVrbl0k】
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
DESIGNED FOR USE IN 10GB/S DATA RATE LINKS. COMPLIANT WITH 10G ETHERNET AND CPRI
Amphenol's 10G SFP+ optical modules include SFP+ AOC. They are compliant with SFP+ MSA, SFF-8431 and SFF-8472, and are mainly used in Telecom, Wireless, InfiniBand, and Fiber Channel. The transceiver is RoHS compliant and per Directive 2011/65/EU.
112G PAM4 Mini Cool Edge 0.60mm Card Edge Connectors
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems. The fine-pitch solutions in vertical orientation are now available for a complete interconnect solution.
Mini Cool Edge 0.60mm meets SFF-TA-1002, OCP NIC 3.0 specifications and networking applications. Common applications include Network Interface Card, Add-In Card, and GPU link.
Amphenol's SFP optical transceivers include 1.25Gb and 2.5Gb series. They support Duplex, BiDi, CWDM, and DWDM applications, and can reach various distances from 500m to 80km. These transceivers adopt an LC interface and are compatible with IEEE802.3ba, SFF 8472, SFP MSA, and other standards. They are characterized by low power consumption, small size, and high reliability.
The 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Engineered into a standard 1RU footprint that supports up to 20A GMT fuses in each position, providing ample capacity for distribution to a broad range of components. Advanced circuit-level monitoring features are available as an option.