With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
Amphenol's CoolPower® Slim Drawer Series is configurable to accommodate various combinations of power and signal contacts and a number of mounting and termination options. CoolPower® Slim Drawer can deliver up to 60A per pin and provides an ultra-low end-of-life contact resistance of just 0.4mΩ. Additional features include blind-mating, sequential mating, and true hotplug capabilities.
Cool Stack 0.80mm Hybrid Power & Signal Connectors
Cool Stack Hybrid Power and Signal connectors provide one-piece high speed and high power solutions while addressing multiple networking standards like PCIe, and SAS/SATA. It offers a maximum current rating of 16A per power pin, which aids in supporting applications with medium power requirements.
Amphenol CDI’s Core Cryo™ product family is engineered to deliver exceptional performance in magnetically sensitive and ultra‑low‑temperature environments, using fully non‑magnetic materials to ensure compatibility with quantum computing systems, precision sensors, mixed‑signal electronics, and advanced medical or scientific instrumentation.
Amphenol CDI CoreHC™ is a high-performance, solderless ganged coaxial solution designed for direct PCB attachment. Featuring a 2.5mm pitch signal-to-signal configuration, it enables engineers to maximize space savings while reducing PCB size and cost. The DC-70GHz connector minimizes trace lengths, optimizing insertion loss and ensuring superior performance.
SV Microwave offers a flexible approach to customizing our COTS products to meet unique customer needs. Our applications and design engineering teams routinely make minor adjustments to standard parts-such as lengthening flanges, adjusting retention features, or altering PCB connector lengths—to support specific design requirements. Below are some examples.
Crossbow allows designers to take advantage of all the benefits associated with orthogonal mid-plane architectures as the differential pairs on each side of the mid-plane share vias creating a straight pass-through connection. This shared via approach combined with the Crossbow footprint, eliminates most electrical problems associated with the typical backplane via stub.
Amphenol CDI’s cryogenic semi‑rigid cable assemblies are engineered for precision, stability, and ultra‑low‑temperature performance, delivering reliable signal integrity for quantum computing, scientific instrumentation, aerospace, and advanced electronic systems. Built with robust materials, rugged construction, and flexible configuration options—including customizable connectors, lengths, etc.
Amphenol LTW's Cable Glands are applied in conjunction with cable or wiring for power or electrical purpose. The Cable Glands are attached to the end equipment and act as a sealing of the terminating housing to ensure the protection of electrical equipment and enclosures. Available in different sizes, materials【Quick guide: https://amphenolltw.com/down.php?supp_download=90】
The Amphenol cStack™ high speed solder-less interconnect solution provides limitless flexibility for board-to-board mezzanine applications and board-to-board stackable and coplanar applications when terminated to a flex circuit. With offerings in 1mm to 5mm housing heights and multiple sizes, Amphenol's cStack™ connector provides a solution for any application where space is tight and speed and...
Amphenol's cStack™ flexible circuit assemblies are designed for applications where flexibility, space, weight, and performance are critical. They are available in standard and custom flex circuit and connector designs. cStack™ Flex is a compression-based interconnect utilizing Amphenol's cStack™ interposer terminated to a multi-layer impedance-controlled flexible circuit in a compact footprint.
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】
Amphenol's Flex Cable Assemblies provide value-added solutions to challenging interconnect problems where a flexible solution is desirable. Amphenol flex cables can be engineered to use any mezzanine connector in the Amphenol portfolio to meet unique signal integrity, mechanical, power, and environmental requirements.Amphenol flex cables are qualified in a wide range of commercial and military...
Amphenol's CXP passive copper cable assemblies are designed to meet the high bandwidth capacity demands being requested by data centers and high-performance computing applications. The CXP copper cables are a high-density cabling interconnect system capable of delivering aggregate data bandwidths of 120Gb/s and 168 Gb/s.
DDR2 SO-DIMM sockets are designed to accept modules that conform to JEDEC MO-224. The sockets come with a small form factor which allows fitting into smaller chassis, aiding the development of smaller & lighter notebooks. It comes in two voltage options with different key-ID to prevent incorrect mating. It operates at a higher speed & bandwidth lowers power consumption.
DDR3 vertical DIMM sockets are designed to accept 240 position DDR3 memory modules that conform to JEDEC M0-269. Low-resistance contacts support the use of RDIMM (registered DIMM), which helps to further reduce power consumption in data center hardware.
Vertical DDR4 DIMM sockets from Amphenol provide 288 contacts on 0.85mm pitch and are designed to accept DDR4 memory modules that conform to JEDEC MO-309. The DDR4 series complies with the new interface standard JEDEC POD12. It allows a module seating plane of 2.40mm and supports module variants in UDIMM, RDIMM, and LRDIMM.
HIGH-SPEED HIGH-DENSITY SO-DIMM SOCKETS
DDR4 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4.00mm, 5.20mm, 8.00mm, 9.20mm height, in standard or reverse options.
DDR4 Ultra Low Profile (ULP) vertical DIMM sockets provide 288 contacts on 0.85mm pitch. It facilitates convenient memory expansion in servers, workstations, desktop PCs, and embedded applications in communications and industrial equipment. With an ultra-low module seating height of 1.1mm and connector height of 13.1mm, it reduces the overall profile of the connector.
COMPLIES TO JEDEC SO-032 SPEC
The DDR5/LPDDR5 CAMM2 connector follows JEDEC standards with 644 pins/666 pins, has a pitch of 1.00x1.38mm, and a connector height of 1.0mm. It provides dual channel memory which could support higher bandwidth and can catch up all DDR5 capacities needed. This connector is developed to support lower-power DDR5 memory and does not require ground shielding.
COMPLIES TO NEW INTERFACE STANDARD JEDEC SO-023D AND JEDEC SO-023
The new DDR5 connector with only 287 terminals addresses the resonance from the floating RFU pin 220 which resulted in a margin delta. Both RDIMM and UDIMM versions of the new DDR5 socket are tooled and available.