With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board
Amphenol's 0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board connectors are suitable for a wide range of high-reliability applications and demanding environments. Its unique connector design allows the rotation angle after fully mated at 0.7° and X&Y axis mating misalignment of 0.3mm. This pair of connectors comes with data rates up to 6Gbs.
F21L series is a 0.40mm pitch right angle ZIF flex connector with a front flip lock, surface mount termination, dual beam and double contact points. It features 2.60mm height and comes in 4 to 120 contacts. This series features a cable thickness of 0.30mm and provides enhanced durability of 30 mating cycles. The connectors come with a robust design and prevent solder and flux wicking.
F33M/F332/F323 series is a 0.50mm pitch Non-ZIF flex connector with an Autolock mechanism and surface mount termination. It comes with 6 to 68 contact positions in both right angle and vertical orientations. This series features a cable thickness of 0.33mm and provide the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0.
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.60mm pitch connector design is suitable for high-performance applications & meets PCIe Gen 3, 8GT/s.
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.80mm pitch connector design is suitable for high-performance applications & meets SAS 3.0, 12GT/s.
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.80mm pitch connector design is suitable for high-performance applications & meets PCIe Gen 3, 8GT/s.
Amphenol's XGIGA 100G QSFP28 optical modules include SR4, AOC, AOC break out, CWDM4, LR4, ER4 Lite, ER4 and ZR4 series, which adopt LC or MPO optical ports and are compatible with IEEE802.3bm, SFF-8636 and other standards; With low power consumption and small size, it is mainly used in 100G data center internal network, data center interconnection, metropolitan area network and other environments
COST-EFFICIENT, HIGH PERFORMANCE, PLUG AND PLAY INTERCONNECT SOLUTIONS
Amphenol's 100G QSFP28 to QSFP28 Active Optical Cable assemblies are a reliable, cost and power-efficient, integrated solution which is ideal for high-density signal transmission typically seen in most storage, data centers, and high-performance computing applications with fiber cable length up to 100meters.
Amphenol LTW MPronto-12 Push-Pull Connectors are the world's first truly backward compatible to all M12*1.0 threaded sockets of any manufacturer. Support all M12 codes, the number of contacts is up to 17 pins. Meets IP69K, saves more than 80% of installation time【Video: https://www.youtube.com/watch?v=OCGOYVrbl0k】
112G PAM4 Mini Cool Edge 0.60mm Card Edge Connectors
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems. The fine-pitch solutions in vertical orientation are now available for a complete interconnect solution.
Mini Cool Edge 0.60mm meets SFF-TA-1002, OCP NIC 3.0 specifications and networking applications. Common applications include Network Interface Card, Add-In Card, and GPU link.
The 300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions. Engineered into a standard 1RU footprint, each circuit supports up to 60A breakers in each position, providing ample capacity for distribution to a broad range of components. Advanced circuit-level monitoring features are available as an option.
Engineered for use in 1RU circuit breaker panels, these single-pole standard delay circuit breakers provide reliable circuit protection for DC applications from 5A to 60A. In addition to providing conventional overcurrent protection, each breaker can be used as an on-off switch.
Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation, or PIM.
AgilLink™ 0.8mm wire-to-board connector is the most common solution for transferring low power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including, V/T SMT, and R/A SMT to meet various customer requirements. The compactness of the connectors allows for extensive usage in consumer applications.
AgilLink™ 1.0mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including Single Row V/T SMT, R/A SMT and Dual Row V/T SMT, R/A SMT to meet various customer requirements. It comes in customizable for Low profile or latch feature, which makes it an ideal choice for several
AgilLink™ 1.20mm Wire-to-Board G823H series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol I offers a comprehensive range of these headers including V/T SMT and vertical and R/A right angle SMT to meet various customer requirements. It is offered in customizable for high current ratings, which makes it an ideal c...
AgilLink™ 1.25mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes in customizable for pin length, latch or location post, which makes it an ideal choice for several applications
AgilLink™ 1.50mm Wire-to-Board G886 series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 2.5A. Amphenol offers a comprehensive range of these headers including, vertical and right-angle DIP, and vertical and right angle SMT, to meet various customer requirements. It comes with customizable pin length, latch, or location post...
AgilLink™ 2.54mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 3A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes with customizable pin length, latch or location post, which makes it an ideal choice for several applications
AgilLink™ 3.96mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 6A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes with customizable pin length which makes it an ideal choice for several applications and specific designs.