IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product MCX Connector Series
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.

Product MEG-Array® 32Gb/s High Density BGA Connector
MEG-Array® 32Gb/s High Density BGA Connector
The MEG-Array® Mezzanine Connector provides the high density and high-speed benefits of a large array supported by the reliability and low costs of standard surface mount PCB assembly. 1.27x1.27mm array of discrete circuit contacts allows flexible ground distribution to optimize high-speed signal integrity at speeds up to 32Gb/s. MEG-Array® is offered in a variety of PCB mezzanine stack heights

Product Metral® High Speed 1000 Series Backplane Connectors
Metral® High Speed 1000 Series Backplane Connectors
Amphenol’s FCI Basics Metral® 1000 Series is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. The 1000 Series features a unique stripline structure in the receptacle and outer ground shields in the header. The stripline structure allows improved signal performance when routed in either a single-ended or a differential pair configuration.

Product Metral® High Speed 2000 Series Backplane Connectors
Metral® High Speed 2000 Series Backplane Connectors
Amphenol’s FCI Basics Metral® 2000 Series is a high-speed 2mm backplane connector system of vertical headers. The 2000 Series features a unique stripline structure that allows having improved signal performance when routed in either a single-ended or a differential pair configuration.

Product Metral® High Speed 4000 Series Backplane Connector
Metral® High Speed 4000 Series Backplane Connector
Amphenol’s FCI Basics Metral® 4000 Series is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. The 4000 Series features a unique stripline structure in both the receptacle and header. Compared to the Metral® 1000 and 2000 Series, Metral® 4000 receptacle connectors employ a modified receptacle contact geometry optimized for 100Ω differential signals.

Product Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® is a robust 0.5mm fine pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.5mm are available in two versions, which offer a choice between supplemental PCB hold-downs and pegs for short overall length.

Product Micro Cool Edge NF1/NGSFF 0.50mm Connectors
Micro Cool Edge NF1/NGSFF 0.50mm Connectors
Micro Cool Edge NF1/NGSFF 0.50mm is a new small form factor card edge connector designed for enterprise and data center SSD (Solid State Drive) servers. It supports NF1/NGSFF (Next Generation Small Form Factor) which can double storage capacity and enable front side service within server systems compared to the M.2 standard.

Product Micro Power 3.0
Micro Power 3.0
Micro Power 3.0 connector system is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 6.5A per pin and a wire gauge range from 30AWG-20AWG. It is available in 2 to 24 circuits for dual rows and 2 to12 circuits for a single row. Scoop-proof housings prevent mismating between header and receptacle.

Product Micro Power Plus 3.0
Micro Power Plus 3.0
Micro Power Plus 3.0 connector system, is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating of up to 12.5A per pin and wire gauge range from 30AWG-16AWG. It is available in 2 to 24 circuits for dual row and 2 to12 circuits for single rows.

Product Micro Power Super
Micro Power Super
Micro Power Super series is a 3.00mm pitch power connector designed for flexible wire-to-board applications, based on different wire gauges and circuits. It provides a maximum current rating of 17A/pin and accommodates a wire gauge of 16AWG and 15AWG. It is foolproof against mismating among different circuits. This series is available for 2 to 24 circuits for dual rows.

Showing 181 to 190 of 330 items