With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
56G AND 112G DIRECT HIGH SPEED CONNECTION FROM CHIP SITE TO IO PORT
QSFP DD OverPass™ products remove high speed signaling from the PCB and create an eight channel direct lower loss interconnection between the ASIC site and the external QSFP DD IO port by overpassing the PCB. This helps to enable 56G and 112G hardware system designs and a technology for future 224G systems.
Amphenol's QSFP (Quad Small Form-factor Pluggable) connector, cage and cable assemblies are designed to meet emerging data center and high performance computing application needs for a high density cabling interconnect system capable of delivering aggregate data bandwidths of 40Gb/s & 56 Gb/s & 112 Gb/s.
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable and cost-saving connectors come with specialized features in polarization, plating, and structure. Headers are low profile and come in shrouded versions with or without eject latches. Receptacles have strain relief covers for precise alignment.
Amphenol LTW RBL Connectors are IP67-rated waterproof circular connectors with current ratings up to 20A. Operating temperature range of up to -40°C to +105°C and a durability of 250 cycles. RBL Connectors provide maximum contact resistance of 10mΩ and minimum insulation resistance of 100MΩ at 500VDC【Quick Guide: https://amphenolltw.com/down.php?supp_download=104】
R-SATA connector is the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond. Amphenol’s R-SATA connector utilizes a Micro-Hyperboloid contact with proven performance.
The Rugged R-SATA style connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond.
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.