IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product SMP Connector Series
SMP Connector Series
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.

Product SMZ Connectors
SMZ Connectors
SMZ connector features the 75 ohm impedance and are ideal for instrumentation applications.

Product SSMC Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Product Strain Relief Boots
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Product Summit Rack
Summit Rack
The Summit Rack can be mounted on ladder racks or wire baskets above the active equipment. The 19" spacing allows the installation of different panels, such as C2E, C2X, LCX, or patch plates, and is available in 3RU and 5RU configurations.

Product Termination Tools for RF Connectors
Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.

Product TPA Fuses
TPA Fuses
With ratings up to 50A, TPA fuses enable the management of high-density/high-capacity equipment such as routers, DSLAMs, and powered SONET equipment.

Product UHF Connector Series
UHF Connector Series
Originally intended for use as a video connector in radar applications, UHF coaxial connectors are general purpose units developed for use in low frequency systems from 0.6 - 300 MHz.

Product UltraPort™ QSFP+
UltraPort™ QSFP+
Amphenol's UltraPort™ QSFP+ interconnect system comprises a 38-position, 0.8mm pitch connector built for use in high-speed serial applications. Each port offers 4 channels to increase port density which allows more board real estate and cost-optimized solutions. The UltraPort™ QSFP+ connector supports next-generation 100G+ applications and transmits up to 28 Gb/s per channel.

Product UltraPort™ SFP+
UltraPort™ SFP+
Amphenol's UltraPort™ SFP+ interconnect system comprises of a 20-position hot-swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports 28Gb/s applications with backward compatibility for next-generation Ethernet and Fibre Channel applications. UltraPort™ SFP+ connector shares the same unique mating interface and EMI cage dimensions as the SFP+ form factor.

Showing 311 to 320 of 330 items