With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
SCA-2 connectors consist of headers and receptacles that enable the hard disk drive to backplane interface in enterprise storage systems. The header resides on the HDD while the receptacle is attached to the backplane. 40pos SCA-2 receptacles are designed to accept Fibre Channel drives, while 80pos receptacle accepts SCSI drives.
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
Amphenol's SFP product family supports applications for up to 6 Gbps per channel. The connector accepts multiple transceivers per INF-8074i and combines, transmits, and receives functions in a low-cost, compact format. The assemblies are designed to maximize valuable space on the PCB.
Amphenol's SFP cable assemblies are designed to support applications for Ethernet and Fibre Channel. The Amphenol SFP products offer an ultra-high-performance, cost-effective solution for 10G/25G/50G/100G speed applications in switched fabric I/O, switches, routers, data storage arrays, and high-performance computer (HPC) clusters.
Amphenol's SFP-DD cable assemblies are designed to support applications for Ethernet. The Amphenol SFP-DD products offer an ultra-high-performance, cost-effective solution for 100G aggregate speed applications in switches, routers, data storage arrays, and high-performance computer (HPC) clusters.
SheerPwr® Circular is a high-current, low-resistance interface, designed for applications connecting busbars-to-busbars/boards & BTB. It uses a robust and compliant power contact, assembled in a circular orientation. This forms a power socket, designed to mate with traditional machined pins, which provides repeated low resistance, high misalignment tolerance & high current carrying capabilities.
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】
Slim Cool Edge 0.65mm Hybrid Power & Signal Connectors
Slim Cool Edge Hybrid Power & Signal connectors provide a one-piece high speed and high power card-edge package. These connectors offer cost-competitive and high-density solutions. These versatile solutions based on a 0.65mm signal pitch design offer multiple BTB configurations like right angle, mezzanine, and coplanar. The connectors are designed as Open Pin Field & are hot-plug capable.
Slim Cool Edge 0.65mm Hybrid Power & Signal Gen 6 Connectors
Amphenol's new Slim Cool Edge Gen 6 64G PAM4 Hybrid Power and Signal connectors offer a compact, one-piece card-edge solution for high-speed and high-power applications. These connectors provide a cost-effective and high-density alternative, featuring a versatile 0.65mm signal pitch design that supports multiple board-toboard (BTB) configurations.
PROVEN, HIGH SPEED, NEXT-GENERATION SAS-4 INTERFACE
SlimSAS™ connectors address issues in next-generation storage devices such as bulk cable form factor restrictions and the introduction of multi-lane storage devices. SlimSAS™ connector is a 0.60mm pitch interconnect system that offers superior signal integrity performance over standard Mini-SAS solutions.
In order to provide higher speed and smaller size solution on networking equipment and server, Amphenol has developed SlimSAS™ low profile connector which is used in application of UPI1.0, 11.2GT/s, 24Gb/s SAS signal or 16GT/s PCIe® signal. With 0.60mm contact pitch, Low Profile (LP) SlimSAS™ solutions are smaller than mainstream connectors in current market to save space in end devices.
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.
The Summit Rack can be mounted on ladder racks or wire baskets above the active equipment. The 19" spacing allows the installation of different panels, such as C2E, C2X, LCX, or patch plates, and is available in 3RU and 5RU configurations.
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.