IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product cStack™ 25Gb/s Compression-mount Mezzanine Interposer
cStack™ 25Gb/s Compression-mount Mezzanine Interposer
The Amphenol cStack™ high speed solder-less interconnect solution provides limitless flexibility for board-to-board mezzanine applications and board-to-board stackable and coplanar applications when terminated to a flex circuit. With offerings in 1mm to 5mm housing heights and multiple sizes, Amphenol's cStack™ connector provides a solution for any application where space is tight and speed and...

Product C-Type USB Connector
C-Type USB Connector
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product Custom Flex Cables
Custom Flex Cables
Amphenol's Flex Cable Assemblies provide value-added solutions to challenging interconnect problems where a flexible solution is desirable. Amphenol flex cables can be engineered to use any mezzanine connector in the Amphenol portfolio to meet unique signal integrity, mechanical, power, and environmental requirements.Amphenol flex cables are qualified in a wide range of commercial and military...

Product CXP Passive Copper Cable Assemblies 120G/168G/300G
CXP Passive Copper Cable Assemblies 120G/168G/300G
Amphenol's CXP passive copper cable assemblies are designed to meet the high bandwidth capacity demands being requested by data centers and high-performance computing applications. The CXP copper cables are a high-density cabling interconnect system capable of delivering aggregate data bandwidths of 120Gb/s and 168 Gb/s.

Product DDR3 Memory Module Sockets
DDR3 Memory Module Sockets
DDR3 vertical DIMM sockets are designed to accept 240 position DDR3 memory modules that conform to JEDEC M0-269. Low-resistance contacts support the use of RDIMM (registered DIMM), which helps to further reduce power consumption in data center hardware.

Product DDR4 Memory Module Sockets
DDR4 Memory Module Sockets
Vertical DDR4 DIMM sockets from Amphenol provide 288 contacts on 0.85mm pitch and are designed to accept DDR4 memory modules that conform to JEDEC MO-309. The DDR4 series complies with the new interface standard JEDEC POD12. It allows a module seating plane of 2.40mm and supports module variants in UDIMM, RDIMM, and LRDIMM.

Product DDR4 SO-DIMM Memory Module Sockets
DDR4 SO-DIMM Memory Module Sockets
HIGH-SPEED HIGH-DENSITY SO-DIMM SOCKETS DDR4 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4.00mm, 5.20mm, 8.00mm, 9.20mm height, in standard or reverse options.

Product DDR4 Ultra Low Profile Memory Module Sockets
DDR4 Ultra Low Profile Memory Module Sockets
DDR4 Ultra Low Profile (ULP) vertical DIMM sockets provide 288 contacts on 0.85mm pitch. It facilitates convenient memory expansion in servers, workstations, desktop PCs, and embedded applications in communications and industrial equipment. With an ultra-low module seating height of 1.1mm and connector height of 13.1mm, it reduces the overall profile of the connector.

Product DDR5 Memory Module Sockets (SMT)
DDR5 Memory Module Sockets (SMT)
COMPLIES TO NEW INTERFACE STANDARD JEDEC SO-023D AND JEDEC SO-023 The new DDR5 connector with only 287 terminals addresses the resonance from the floating RFU pin 220 which resulted in a margin delta. Both RDIMM and UDIMM versions of the new DDR5 socket are tooled and available.

Product DensiMate™ 1.25mm Double Row
DensiMate™ 1.25mm Double Row
Ideal for miniature applications, the DensiMate™ connector system provides highly reliable performance, which meets industrial automation and IT/Datacom challenges. With wire gauge range from 30AWG-26AWG, these connectors are available in double row, vertical SMT, and right angle SMT configurations. DensiMate™ comes with an active latch to provide enhanced contact reliability.

Product DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields

Product (Digital Visual Interface) DVI Connectors
(Digital Visual Interface) DVI Connectors
Amphenol LTW DVI Connectors feature a 1.5A current rating, a ≤20mΩ contact resistance, and a ≥1000MΩ @ 500VDC insulation resistance rating. The DVI has a copper alloy, gold-plated contacts and steel, nickel-plated shell. It offers the durability of 100 cycles and an IP68 rating. Operate in the -20°C to +80°C temperature range【Quick Guide: https://amphenolltw.com/down.php?supp_download=94】

Product DIN 41612 Headers and Receptacles
DIN 41612 Headers and Receptacles
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.

Product DIN IDC Cable Connectors and Cable Assemblies
DIN IDC Cable Connectors and Cable Assemblies
FCI Basics DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21 and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard accessories are also offered to make up a fully modular system. This robust and standardized solution is widely used in Industrial and Instrumentation markets.

Product Double Density Cool Edge 0.80mm Connectors and Cable Assemblies
Double Density Cool Edge 0.80mm Connectors and Cable Assemblies
The 0.80mm pitch Double Density Cool Edge connectors and cable assemblies offer a compact design with 2 rows of contacts. This highly configurable single piece connector can accommodate both high speed and low speed signal and power. This hybrid connector reduces more than half of the PCB footprint when compared to 1.00mm PCIe Cool Edge. It supports PCIe Gen 5 and is designed for multiple Add-In-Card...

Product DSFP 56G PAM4 SMT Connector
DSFP 56G PAM4 SMT Connector
DSFP SMT Connectors offer dual high-speed lanes operating at 28Gb/s NRZ and 56Gb/s PAM-4 for a 50G & 100G aggregated bandwidth solution. It has additional 2 pins compared to the SFP/SFP+ family, which enables it to have a second high-speed channel with an identical connector form factor. The DSFP shares the same unique mating interface and EMI cage dimensions as the whole range of SFP/SFP+ cages.

Product DSFP Cable Assemblies
DSFP Cable Assemblies
Amphenol's DSFP cable assemblies are designed to support applications for Ethernet and Fibre Channel. The Amphenol DSFP products offer an ultra-high-performance, cost effective solution for 10G/25G/50G speed applications in switched fabric I/O, switches, routers, data storage arrays, and high-performance computer (HPC) clusters. The Small Form Factor Pluggable (SFP) interface supports a variety of commun...

Product D-Sub Accessories
D-Sub Accessories
Amphenol's D-Sub Accessories complement their D-sub offering by accounting for the moderate to severe mechanical stresses encountered, and preventing risks like pulling up and accidental mismating. The range of derived accessories include plastic or metalized plastic hoods, EMI/RFI shielded two-part metal hoods, various cable clamps, locking devices, metal and plastic dust caps, and brackets .

Product D-Sub Cable Connectors
D-Sub Cable Connectors
Amphenol's D-Subminiature (D-Sub) connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Sub connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in telecommunications, data, consumer, industrial, military, instrumentation and medical.

Product D-Sub Connectors
D-Sub Connectors
Amphenol LTW D-Sub connectors are developed in 5 different standard housing fit for standard/high-density pin contact & sealed for ingress protection up to IP68. The features are connectors interface meet ANSI / B93.55M-1981, Idiot-proof alignment key design【Quick Guide: https://amphenolltw.com/down.php?supp_download=93】

Showing 81 to 100 of 333 items