IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product PCIe Over Optics- Linear Pluggable Optics (LPO)
PCIe Over Optics- Linear Pluggable Optics (LPO)
QSFP-DD Linear Pluggable Optics. Type II QSFP-DD Form Factor. PCIe Gen 5.0 protocol. 8 Channel full-duplex transceiver. Lengths up to 50m OM4. Power dissipation < 5W

Product PCIe® Gen 4 M.2 1A Card Edge Connectors
PCIe® Gen 4 M.2 1A Card Edge Connectors
Amphenol's PCIe® Gen 4 M.2 1A connectors provide 67 contacts on 0.50mm pitch and signal transmission speed of 16Gb/s. It occupies less board space, offers more connector height options. It is designed for PCIe® 4.0 1A applications, making it suitable for tablets, laptops and low profile storage and server applications.

Product PCIe® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
PCIe® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems. This fine-pitch solution offers multiple BTB applications like right-angle, mezzanine, and coplanar connectors. Cable options are available for a complete interconnect solution.

Product PCIe® Gen 6 Mini Cool Edge IO Connector
PCIe® Gen 6 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting high-speed signals up to 64G PAM4/PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.

Product PCIe® Gen 7 Mini Cool Edge IO Connector
PCIe® Gen 7 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution: the Mini Cool Edge IO. This connector features a 0.60mm pitch and a slim form factor design, and is capable of transmitting high-speed signals of up to 128G PAM4/PCIe® Gen 7. It allows for significantly longer signal path lengths while maintaining superior signal integrity (SI) performance compared to traditional PCB routing methods.

Product PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® 3.0, USB 3.0, and SATA 3.0 applications, making it suitable for tablets, laptops, and low-profile storage and server applications.

Product PCIe® M.2 Gen 5 Card Edge Connectors
PCIe® M.2 Gen 5 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 5 Connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® Gen 5, making it suitable for tablets, laptops, and low-profile storage and server applications.

Product PCI Express® DirectAttached™ CEM Card Edge Connectors
PCI Express® DirectAttached™ CEM Card Edge Connectors
Amphenol's 1.0mm pitch DirectAttached™ CEM (DA CEM) is a hybrid card edge solution with high-speed signal pins designed to directly attach to the cable to eliminate PCB trace loss and press-fit termination type power pins for better rework. Amphenol has tooled Gen 5 DA CEM with configurations available for X8 and X16, at 32GT/s data rate to meet PCIe® Gen 5.

Product PCI Express® Flip CEM Card Edge Connectors
PCI Express® Flip CEM Card Edge Connectors
The PCIe® Gen 5 Flip CEM is a new 1.0mm pitch vertical card edge connector that follows PCIe® standard mating interface. It is designed with a different footprint because the contacts are “JJ” type or “LL” contacts which provide maximum savings of up to 19.5% in keepout area. The current Flip CEM supports 32GT/s (Gen 5) and the mating side supports backward compatibility with PCIe® 4/3/2/1 card.

Product PCI Express® Gen 3 Card Edge Connectors
PCI Express® Gen 3 Card Edge Connectors
Amphenol's 1.00mm pitch, vertical card edge connectors enable PCI Express® (PCIe®) signaling from 2.5Gb/s (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors allows standard pin counts like 36, 64, 98, 164, and 280.

Showing 471 to 480 of 620 items