IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product PCI Express® Gen 4 and Gen 5 Card Edge Connectors
PCI Express® Gen 4 and Gen 5 Card Edge Connectors
PCIe® Gen 4 and Gen 5 connectors outperform industry-standard PCIe® 4.0 and 5.0 (Proposed) requiring higher speed performance. The optimized series supports backward mating and is footprint compatible with PCIe 3/2/1. Amphenol's expansive range of vertical PCIe® Gen 4 and Gen 5 connectors will include options for SMT, through-hole solder, press-fit (PF), and straddle mount terminations.

Product PCI Express® Gen 5 DirectAttached™ Cable Riser
PCI Express® Gen 5 DirectAttached™ Cable Riser
Amphenol's PCIe® DirectAttached™ cable riser solution with PCIe® DirectAttaced™ CEM connector on one end of the cable allows the flexibility of a different connection on the other end of the cable, accommodating different PCB form factors such as MCIO, Multi-trak™, SlimSAS™, EDSFF, OCP NIC 3.0, Gen Z, or Backplane connectors.

Product PCI Express® Gen 6 CEM Card Edge Connectors
PCI Express® Gen 6 CEM Card Edge Connectors
Amphenol PCIe® Gen 6 connectors exceed industry standard PCIe® 6.0 performance requirements. These 1.00mm pitch, vertical card edge connectors enable all generations of PCI Express® signaling in desktop PCs, workstations, and servers, Industrial PCs, embedded systems, routers, automotive infotainment systems, and respirators.

Product PCI Express® Gen 6 DirectAttached™ CEM Card Edge Connectors
PCI Express® Gen 6 DirectAttached™ CEM Card Edge Connectors
The PCI Express® Gen 6 DirectAttached™ CEM Card Edge Connectors from Amphenol offer superior performance for next-generation systems. The 1.0mm pitch DirectAttached™ CEM (DA CEM) is a hybrid card edge solution with high-speed signal pins designed to directly attach to the cable, limiting PCB trace loss and features press-fit termination power pins for improved rework.

Product PCI Express® Gen 6 Flip CEM Card Edge Connectors
PCI Express® Gen 6 Flip CEM Card Edge Connectors
The PCI Express® Gen 6 Flip CEM Card Edge Connectors offer a new 1.0mm pitch vertical card edge connector designed in line with PCIe® mating interface standards. Unique to this model are the “JJ” and “LL” contact types, which allow for a 19.5% keep-out area savings. Capable of supporting 64GT/s (Gen 6), its backward-compatible design ensures compatibility with PCIe® 5/4/3/2/1 cards.

Product PCS
PCS
The PCS Series are versatile, high-current, mixed density connectors with low contact resistance. It remains an industry-leading power connector in the market. Options for one, two, or three contact rows provide flexibility in selection and high conductivity contacts are available to maximize current density. Other options - sequential mating, integrated locking latch, and press-fit contacts.

Product Perma-Tap® Power Cable Assembly
Perma-Tap® Power Cable Assembly
Perma-Tap® power cable assembly saves space and reduces cost. The wires can be cut, stripped, and terminated to customer-specific lengths. The connector is press-fit to a PCB to provide a compact and secure power delivery solution. A permanent connection between a cable and a PCB with only one connector.

Product Position Sensors
Position Sensors
Piher Sensing Systems is a specialty manufacturer of standard and custom position controls and position sensor solutions. With a broad portfolio of contactless sensors (magnetic and inductive technologies), potentiometers, and printing electronics, Piher offers rotary and linear position, speed and switch solutions for applications requiring the highest level of accuracy and reliability.

Product Power Card Edge
Power Card Edge
The Power Card Edge connectors are a cost-effective system that can be used for DC power output from embedded AC/DC power supplies or for power distribution between boards within an enclosure. The narrow connector body helps maximize airflow for increased cooling and is well-suited for use in 1U rack-mount servers or on power distribution boards inside 1U redundant power supply assemblies.

Product Power Connector
Power Connector
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】

Showing 481 to 490 of 620 items