With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
FCI Basics Power USB Connector enables additional power delivery to 5V, 12V, or 24V peripheral devices connected using USB 2.0 cable links. When compared to a standard USB connector, this USB+Power connector interface includes four additional contacts each rated at 5A/contact, to supplement the connector's current-carrying capability. This eliminates the need for a separate power cable.
Amphenol RF offers pre-configured RF test cables designed for high-performance applications requiring minimal insertion and return loss. They are ideal for test and measurement applications and each assembly is tested to ensure electrical and mechanical performance.
Piher’s Printed PCB Thick Film Resistors integrate resistive elements, switches, potentiometer tracks, and conductors onto various PCB substrates. Utilizing advanced thick-film technology, they offer customizable, low-profile solutions with high reliability and precision, suitable for diverse applications in automotive, industrial, and consumer electronics.
Amphenol Sine Systems’ PRM Series™ (Panel Rack Mount) Connectors, available in both Plugs and Receptacles, are a quick-connect power connector solution for use in panel rack mount network applications. Our quick-connect design enables denser installations, faster deployments, and upgrades.
PV® Wire-to-Board and Wire-to-Wire Connector System
VERSATILE DESIGN FOR DEMANDING APPLICATIONS
Amphenol's PV® solution is a versatile and modular system able to meet all the board-to-board, board-to-wire, and wire-to-wire applications where high density outstanding electrical and mechanical performances are required.
PwrBlade+® cable connectors offer flexibility to meet a wide variety of customer needs. The connectors come in both Cable-To-Cable and Cable-To-Board solutions. The PwrBlade+® cable provides a flexible, low-cost solution in applications such as telecommunication switches, high-end servers, and hot-swappable power supplies.
The PwrBlade+® connector is a next-generation AC/DC power distribution connector system for demanding applications requiring higher linear current density and low power loss. It is capable of 192A/linear inch with eight adjacent high power contacts energized simultaneously and 0.7m power contact resistance after environmental exposure.
The PwrBlade® cable connectors are designed to mate to PwrBlade® R/A or vertical board-mounted headers. By expanding beyond BTB applications, designers can now connect power supplies and power distribution sub-assemblies in a wider range of applications. The combination of cable connection capability with Amphenol's proven PwrBlade BTB system provides a universal power distribution connector.