IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product SSMC Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Product Standard Density D-Sub
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product Strain Relief Boots
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Product Summit Rack
Summit Rack
The Summit Rack can be mounted on ladder racks or wire baskets above the active equipment. The 19" spacing allows the installation of different panels, such as C2E, C2X, LCX, or patch plates, and is available in 3RU and 5RU configurations.

Product Termination Tools for RF Connectors
Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.

Product TFOCA-III® Fiber Optic Connectors
TFOCA-III® Fiber Optic Connectors
The TFOCA-III® series of 6 & 24-channel fiber optic connectors are ideal for environmentally harsh conditions. The TFOCA-III® design utilizes the latest technology in fiber optic connectivity by incorporating industry-standard physical contact ceramic ferrules and alignment sleeves.

Product TFOCA-II® Ruggedized Media Converter (ARCH Series)
TFOCA-II® Ruggedized Media Converter (ARCH Series)
Amphenol Fiber Systems International (AFSI) offers the ARCH Series TFOCA-II® Ruggedized Media Converter to provide optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments. This stand-alone unit features ruggedized optical transceivers integrated into a compact housing with 10/100/1000 Ethernet electrical interfaces.

Product TPA Fuses
TPA Fuses
With ratings up to 50A, TPA fuses enable the management of high-density/high-capacity equipment such as routers, DSLAMs, and powered SONET equipment.

Product TwinMate® 2.54 mm PCB Receptacles
TwinMate® 2.54 mm PCB Receptacles
The TwinMate® 2.54 mm connectors set a new standard in tuning fork contact design. With an optimized and refined structure, they minimize stress on Solder Tail headers while maintaining reliable electrical performance that meets industry standards. Next-generation tuning fork design: Reduces solder tail wear and extends lifecycle.

Product Two Hole Flange Adapters
Two Hole Flange Adapters
Amphenol SV Microwave released 2-hole in-, and between-series flange mount adapters. These offerings include in-series threaded (SMA / 2.92mm / 2.4mm) as well as between-series push-on (SMP / SMPM) to threaded (2.92mm / 2.4mm) options. Additionally, these new adapters come with two screws for fast and easy installation. With so many configurations available, there is a solution f

Showing 581 to 590 of 620 items