IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product TwinMate® 2.54 mm PCB Receptacles
TwinMate® 2.54 mm PCB Receptacles
The TwinMate® 2.54 mm connectors set a new standard in tuning fork contact design. With an optimized and refined structure, they minimize stress on Solder Tail headers while maintaining reliable electrical performance that meets industry standards. Next-generation tuning fork design: Reduces solder tail wear and extends lifecycle.

Product Two Hole Flange Adapters
Two Hole Flange Adapters
Amphenol SV Microwave released 2-hole in-, and between-series flange mount adapters. These offerings include in-series threaded (SMA / 2.92mm / 2.4mm) as well as between-series push-on (SMP / SMPM) to threaded (2.92mm / 2.4mm) options. Additionally, these new adapters come with two screws for fast and easy installation. With so many configurations available, there is a solution f

Product UHF Connector Series
UHF Connector Series
Originally intended for use as a video connector in radar applications, UHF coaxial connectors are general purpose units developed for use in low frequency systems from 0.6 - 300 MHz.

Product UltraPass™ OverPass™ Assemblies
UltraPass™ OverPass™ Assemblies
224G CONNECTION DIRECTLY FROM CHIP SITE TO EXTERNAL PORTS UltraPass™ enables arrayed connector layouts for near-chip and on-package IO solutions, providing the highest differential pair count interconnect offering in the market.

Product Ultraport-LP SlimSAS
Ultraport-LP SlimSAS
Amphenol LP SlimSAS is a high-speed cable solution with low mating height, and it's a qualified cable solution by UPI1.0. LP SlimSAS can support PCIe Gen5, and its footprint is compatible with standard SlimSAS. Amphenol developed 38pin, 74pin and 124pin LP SlimSAS with straight, right-angle, and side exit plug types to provide customers a flexible system layout.

Product Ultraport-SlimSAS
Ultraport-SlimSAS
Amphenol's SlimSAS is a high-speed and robust cable assembly solution, and supports multiple industry applications such as PCIe, SAS, OpenCAPI, UPI1.0, OCP, NVME, and Ethernet. Amphenol has developed a scoop-proof connector solution with a pull tab. Amphenol develops a 38pin and 74pin solution and has been specified in the SFF group(SFF-8654).

Product UltraPort™ QSFP+
UltraPort™ QSFP+
Amphenol's UltraPort™ QSFP+ interconnect system comprises a 38-position, 0.8mm pitch connector built for use in high-speed serial applications. Each port offers 4 channels to increase port density which allows more board real estate and cost-optimized solutions. The UltraPort™ QSFP+ connector supports next-generation 100G+ applications and transmits up to 28 Gb/s per channel.

Product UltraPort™ SFP+
UltraPort™ SFP+
Amphenol's UltraPort™ SFP+ interconnect system comprises of a 20-position hot-swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports 28Gb/s applications with backward compatibility for next-generation Ethernet and Fibre Channel applications. UltraPort™ SFP+ connector shares the same unique mating interface and EMI cage dimensions as the SFP+ form factor.

Product Universal Contact
Universal Contact
Amphenol's Basics universal contact is a single-piece SMT contact that provides an electrical connection between a device and a PCB with no higher than 2A current rating. The universal contact is stamped and formed terminal, incorporating pre-load and anti-lift features available in free height ranging from 1.2mm to 4.1mm, and the deflection range is from 0.6mm to 1.8mm.

Product (UQDB) Liquid Cooling Connector - SnapQDB
(UQDB) Liquid Cooling Connector - SnapQDB
Amphenol LTW is a proud OCP Solution Provider. Our SnapQDB (UQDB) connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQDB requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】

Showing 591 to 600 of 622 items