With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
Amphenol's USB4 is the most recent update of the USB specification and supports a range of higher video resolutions, high data bandwidth, power. The bandwidth capability is increased up to 40Gbps in two lanes. Amphenol's USB4 cable has passed the certification of USB4 Gen3 spec, and the TID number is 4266. The mechanical interface is compatible with USB3.2 and Type C.
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly. It supports scalable power delivery up to 240W and speed up to 40Gb/s.
VHDM-HSD™ is a shielded, high-density, high-speed press-fit connector system optimized for differential pair architectures. The flexible, modular design of the product allows for the differential performance of our VHDM-HSD™ connector to be combined on the same rear organizer as the VHDM® connector which is a single-ended solution.
SV’s newest fixed-length RF cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines. These assemblies are available in VITA 67.3 SMPM, SMPS, and NanoRF series and terminate into various D38999 BMB, SMPM, and SMPS interfaces and their respective size 8, 12, and 16 contacts.
Amphenol SV Microwave offers a wide range of IP67 and IP68 waterproof interconnect products designed to withstand rigorous environments and harsh elements. SV's waterproof adapters include hermetically sealed connectors to 1 x 10-8 cc/sec, making them ideal for high-pressure, vacuum applications, and the prevention of liquid or gas leakage.
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.
WITH IPX8 AND SUPPORTS USB 2.0,USB 3.2 GEN 1,USB 3.2 GEN 2 AND USB 4
The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.
WaveTrax®, the Amphenol Network Solutions fiber raceway system, is designed to help engineers deliver reliable fiber optic network performance. Reduce your cost of ownership with the full line of WaveTrax products, including troughs, elbows, cross and T sections, off-ramps, and articulating links - easily installed so you are up and running quickly!
Amphenol's wire-to-board fan connectors come with Blind-Mate Interface. The 1.25mm pitch wire-to-board connectors meet a maximum of 2.8A/pin current carrying capacity, whereas the 2.00mm pitch wire-to-board connectors meet a maximum of 5.3A/pin and the 2.54mm pitch wire-to-board connectors meet a current-carrying capacity of maximum 5.5A/pin. These connectors come with a cable side terminal crimping