IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product FitMate™ 0.80mm Wire-to-Board Connector System
FitMate™ 0.80mm Wire-to-Board Connector System
Designed for finest pitch wire-to-board applications, Amphenol's FitMate™ 0.80mm is the ideal solution for devices that require compact and low profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.

Product FitMate™ 1.00mm
FitMate™ 1.00mm
Designed for the finest pitch wire-to-board applications, Amphenol's FitMate™ 1.00mm is the ideal solution for devices that require compact and low-profile connectors. With a wire gauge range from 32AWG-28AWG, these connectors are available in double row vertical SMT and right angle SMT configurations.

Product FitMate™ 1.25mm
FitMate™ 1.25mm
Designed for fine pitch wire-to-board applications, Amphenol's FitMate™ 1.25mm is the ideal solution for devices that require compact connectors without sacrificing overall quality. With wire gauge range from 32AWG-28AWG, these connectors are available in single/double row, vertical/right angle, without (only single row) and with active latch, SMT/DIP configurations.

Product FitMate™ 1.5mm
FitMate™ 1.5mm
Designed for fine pitch wire-to-board applications, Amphenol's FitMate™ 1.5mm is the ideal solution for devices that require connectors with robust features and compact design. With wire gauge range from 26AWG-24AWG, these connectors are available in single row/double row, vertical/right angle, SMT configurations.

Product Fixed Length Cable Assemblies
Fixed Length Cable Assemblies
Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. Fixed length assemblies are offered in all of our most popular connector series and are available in over 1400 standard configurations and lengths.

Product Flexible Cable Assemblies
Flexible Cable Assemblies
SV Microwave's flexible cable assemblies are designed to provide versatility in routing, making them suitable for applications where space constraints or complex layouts are present. SV offers cable assemblies in a variety of diameters from common RF sizes like Ø.047”, Ø.085”, Ø.141”, and more. SV’s Ø.047” cable assemblies come in both standard and super flexible cable types.

Product Flexible Printed Circuit Assembly
Flexible Printed Circuit Assembly
Amphenol's BergStak®, MezzoStak®, Conan®, ComboStak® and PowerStak® are industry proven board-to-board solutions. To enlarge the advantages of these recognized board-to-board solutions, we have expanded our offering with Flexible Printed Circuit (FPC) assemblies, which provide design flexibility to customers.

Product FlexTrax Cable Manager
FlexTrax Cable Manager
FlexTrax combines the flexibility of split tubes with greater ease of access than slotted duct, significantly reducing the potential to pinch or bend a fiber compared to current vertical cable management methods. Users can purchase FlexTrax as needed for the application based on the estimated length required. Installation is simple and dynamic, allowing users to customize their solutions.

Product FLOS & FLOS+ Push-Pull or Break-Away Connectors
FLOS & FLOS+ Push-Pull or Break-Away Connectors
Amphenol LTW’s FLOS & FLOS+ Push-Pull or Break-Away Connectors are designed to offer a reliable connection for data, signal, and power transmissions in indoor and outdoor environments . These connectors feature a corrosion-resistant coating, excellent 360° shielding but also cost-effective price in the market【Quick Guide: https://amphenolltw.com/down.php?supp_download=96】

Product FS12 Pierside 12-Channel Fiber Optic Connector
FS12 Pierside 12-Channel Fiber Optic Connector
The AFSI FS12 fiber optic connector is for harsh environment, broadcast, and pierside applications with a design that provides flexibility for current and future Navy communication requirements both afloat and ashore It is also ideal for high fiber count tactical broadcast networks with removable termini, it enables quick connector reconfiguration and field maintainability.

Product FS34
FS34
These connectors are precision machined to stringent tolerances and designed to provide superior optical performance in extreme environmental conditions. FS34 offers rugged military and industrial multichannel fiber optic connectors with a captivation system developed by AFSI and Quickloc™ backshells.

Product Gas and Moisture Sensors
Gas and Moisture Sensors
SGX Sensortech has been designing and manufacturing gas and air quality sensors and modules for over 50 years. We offer a wide range of gas sensor detection technology, catalytic, infrared, metal oxide, and electrochemical, along with a sensor portfolio offering flammable and toxic gas solutions for automotive and industrial air quality applications.

Product GbX®
GbX®
Amphenol's GbX connector platform is a differential connector that provides flexible and low-cost design solutions for lower-speed applications while providing backward mate compatible upgrades to allow for up to 14 Gbps.

Product GFSH
GFSH
The GFSH series is a mixed density power connector, ideal for applications that require blind mating in a small package. Multiple contact sizes facilitate the mixing of AC/DC input, signal and DC distributed output in a single package.

Product GG
GG
The GG is a unique connector series for two reasons. First, it boasts the ability to carry the most power in a single package. Second, it is a modular connector with a fixed envelope. GG connector is an extreme power connector capable of up to 200 amps per contact.

Product GIG-Array®
GIG-Array®
Amphenol's GIG-Array® connectors are designed to meet the needs of applications up to 10Gb/s requiring up to 296 signal pins per connector. Amphenol as a BGA connector innovator assures expertise and reliability in the GIG-Array® BGA design with a combination of multiple stack heights (15mm to 40mm) and sizes (104 signals to 296 signals) utilizing a 100Ω differential matched impedance design.

Product GMT Fuses
GMT Fuses
Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection up to 20A.

Product Grounding Blocks
Grounding Blocks
Amphenol CDI Grounding Blocks are essential components for protecting RF systems from electrical surges and ensuring reliable signal performance. Designed to provide a low-resistance path to ground, these blocks help prevent damage caused by static discharge, lightning strikes, and power surges.

Product Guided M8 Metric Circular Connectors
Guided M8 Metric Circular Connectors
Amphenol LTW's waterproof Guided M8 connectors are designed with unique alignment keys saving the risk of damaged contacts and developed with comprehensive product configurations following IEC standard, delivering secure & reliable data/power transmission for industrial harsh applications.

Product Hall-Effect Gear Tooth Speed and Direction Sensor
Hall-Effect Gear Tooth Speed and Direction Sensor
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.

Showing 281 to 300 of 665 items