With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
FCI Basics Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4- 101. FCI Basics offers Millipacs® Hard Metric Hybrid connectors in standard signal modules of type L, M, N, D, E with signal pins, integrated guide pins, and power/coax contacts.
Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. Millipacs® Right angle headers features hot plugging application with different mating sequences and are suitable for both Coplanar and Backplane mating.
FCI Basics Millipacs® is a 2.00mm modular, BTB & CTB Interconnection System in Hard Metric (HM) configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher speed, shielding, High operating temperature (175°C), higher current rating (3A/pin), and low smoke low halogen compatibility.
FCI Basics Millipacs® is a 2.00mm modular BTB or CTB Interconnection system in a hard metric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher operating temperature (175°C), current rating (3A+/pin), low smoke low halogen (LSLH) materials, touch-proof / dust-free caps.
Millipacs® HM vertical receptacles are offered in standard 5 and 8 row signal modules and up to maximum of 200 signal contacts. Vertical receptacle module, when mated to a standard straight header are suitable for parallel Board-to-Board applications. Vertical receptacle can also be used in backplane in the place of vertical header and mated with right angle header on the daughter card.
Amphenol's 3.5mm diameter miniature jack connector is a family of connectors used for analog signals, primarily audio. Available in 3 to 5 contacts, the connector comes with an innovative contact design for robustness and high mating cycles. This solution is used for composite video & audio output in consumer electronics devices such as digital cameras, camcorders, and portable DVD players.
Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for a new generation small form factor system. These fine pitch solutions offer multiple BTB applications like a right angle, mezzanine, and coplanar and support cable interconnect options. Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications.
Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe® Gen 4/PCIe® Gen 5/PCIe® Gen 6, and allowing much greater signal path lengths while maintaining SI performance when compared to conventional pcb routing methods.
Mini Power 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 9A per pin and wire gauge range from 28AWG-16AWG. It is available in 2 to 24 circuits for dual row. The boardlock option ensures a strong retention force.
Mini Power Plus 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating of up to 13A per pin and a wire gauge range from 20AWG-16AWG. It is available in 2 to 24 circuits for dual row. The boardlock option ensures a strong retention force.
Mini power super series is a 4.20mm pitch power connector designed for flexible wire-to-board applications based on different wire gauges and circuits. It provides a maximum current rating of 20A/pin and accommodates a wire gauge of 16AWG and 14AWG. It is foolproof against mismating among different circuits. This series is available in 2 to 24 circuits for dual row.
Amphenol's external Mini-SAS cable assembly solutions address the current and legacy storage industry's demand for a reliable, compact, high-speed serial I/O supporting SAS 2.1. The Mini-SAS I/O system provides a cost-effective, high-speed solution that meets the bandwidth requirements of current and legacy applications of servers and external storage systems.
Amphenol's external mini-SAS / SATA connector, cage, and cable assembly system solution addresses the storage industry's demand for more compact, high-speed serial I/O interfaces that also support evolving signal speed requirements.
The SAS 2.1 standard meets SAS-3 next generation speed and density requirements that provides faster data transmission and more bandwidth for end users. The lowprofile system provides 4X and 8X cable-plug options, and the external I/O connectors include eight sideband signals per 4X port, 1x4 configuration for up to 192Gb/s of total bandwidth.
Amphenol's Mini-SAS HD Active Optical Cable is fully compliant with SAS 2.1 and SAS 3.0 industry standards as well as the SFF-8636 interface standard. Used primarily for external Enterprise storage applications, this cable is part of Amphenol's comprehensive Mini-SAS HD product offerings that address all board connector and cabling applications, from 1 to 100 meters.
Amphenol's 12G / 24G Mini-SAS HD product is the next generation SAS storage interface addressing multichannel bandwidth requirements of 12Gb/s or 24Gb/s while meeting or exceeding SAS 3.0/4.0 specifications. The Mini-SAS HD product provides greater port density (11mm port-to-port) versus the legacy Mini-SAS HD 2.0 product (19.01mm port-to-port).
NEXT-GENERATION SAS STORAGE INTERFACE
Amphenol Mini-SAS High-Density connector system is the next-generation SAS system that provides faster data rates and more bandwidth. It provides double the port density of current Mini-SAS connectors with 1x1, 1x2, and 1x4 port options.
UPGRADED VERSION CAN SUPPORT SAS 3.0 ELECTRICAL PERFORMANCE SPEC (12GB/S DATA RATE)
Fully compliant with SFF-8087 specification provide interface for higher speed up to 6Gb/s data rate per channel (meet SAS 2.0 electrical performance spec). Upgraded version can support SAS 3.0 electrical performance spec (12Gb/s data rate).
MiniStak High Density High Speed 0.6mm Board-to-Board Connector
Amphenol has developed a product series of MiniStak high-density and high-speed board-to-board connectors on a 0.6mm pitch, performing to PCIe Gen5 SI with road map to PCIe Gen6. It supports stack heights of 5.0mm, 7.5mm, and 10.0mm. These connectors support the operating current rating at 0.5A per signal contact and 1.1A per power contact.
Minitek127® board-to-board series are 1.27mm pitch connector, position ranges from 4 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, shrouded and unshrouded headers in different plating variations (gold flash / 0.25μm gold / 0.76μm gold).