IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product RF Cable Connectors
RF Cable Connectors
SV Microwave offers a comprehensive range of cable connectors designed for optimal RF performance. SV’s cable connectors are designed to work with a wide array of both flexible and custom semi-rigid cable types, both inside and out of the box.

Product RF Jumpers
RF Jumpers
Amphenol CDI RF Jumpers are designed for high-performance signal transmission, providing reliable connectivity with minimal signal loss. Engineered for aerospace, military, space, and industrial applications, these jumpers offer exceptional electrical performance, durability, and flexibility to meet the demands of mission-critical RF systems. Available in a variety of configurations.

RFS Technologies Professional Services
RFS Technologies has extensive experience working with a diverse range of customers across various environments. Our design services are available nationwide, supported by a team of certified design engineers proficient in network design using iBwave, Ranplan, Planet, NDAC Planner, and ATOLL. We are highly mobilized and ready to work wherever needed.

Product Right Angle PCB Multiports
Right Angle PCB Multiports
SV Microwave's Right Angle PCB Multiport connectors provide a direct solution for RF applications with severe vertical space constraints. The right angle design allows for tight cable routing in low-profile environments without exceeding the cable assembly's minimum bend radius or compromising signal integrity. Available in 2-port and 4-port configurations.

Product Riser Card Cable
Riser Card Cable
Amphenol has developed variant riser card high-speed cable solutions for different system architecture designs to optimize system space layout. Meanwhile, AST solution can provide an entire riser card solution with more value-added PCBA design and assembly. We designed a riser card cable solution mainly to support PCIe Gen5 application, and it's scalable to PCIe Gen6.

Product RJ11 Modular Jack Connector
RJ11 Modular Jack Connector
FCI Basics RJ11 is the most commonly recognized registered jack. It is used as a standardized telecommunication network interface, for connecting voice and data equipment to a telecommunications carrier in single-line telephones. FCI Basics RJ11 is designed to meet Category 3 (Cat 3) cable performance. Cat 3 cable features a 10Mb/s transfer rate and supports a transmission speed of 16MHz.

Product RJ45 Waterproof Connector - High Speed Modular Connector
RJ45 Waterproof Connector - High Speed Modular Connector
Amphenol LTW's RJ45 series connectors meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating, our RJ45 connectors are suitable for industrial Ethernet applications【Video: https://www.youtube.com/watch?v=p8pMSaeDNmE】【 Quick Guide: https://amphenolltw.com/down.php?supp_download=106】

Product Rotaconnect® Rotatable Board-to-Board Connector
Rotaconnect® Rotatable Board-to-Board Connector
Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.

Product R-SATA
R-SATA
R-SATA connector is the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond. Amphenol’s R-SATA connector utilizes a Micro-Hyperboloid contact with proven performance.

Product R-SATA
R-SATA
The Rugged R-SATA style connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond.

Product Rugged HDMI
Rugged HDMI
RUGGED HDMI PANEL MOUNT CONNECTOR IP67 SEALING Rugged HDMI receptacles with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.

Product Rugged MRU Series USB 2.0
Rugged MRU Series USB 2.0
Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug.

Product Rugged USB 2.0
Rugged USB 2.0
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.

Product Rugged USB 3.0
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.

Product Rugged USB Type C
Rugged USB Type C
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.

Product SAS 3.0 Connectors
SAS 3.0 Connectors
SAS 3.0 connectors for next-generation servers with 12Gb/s speeds. The 29-position receptacle and plug connectors feature hot-plugging and blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server and storage equipment, HDDs, and HDD carriers.

Product SAS 4.0 Connectors
SAS 4.0 Connectors
SAS 4.0 connectors for next-generation servers with 24Gb/s speeds. The 29-position receptacle & plug connectors feature hot-plugging & blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server and storage equipment, HDDs, HDD carriers, and SSDs.

Product SAS/PCIe 3.0 (U.2) Connectors
SAS/PCIe 3.0 (U.2) Connectors
SAS/PCIe 3.0 connectors are designed for next-generation servers with 12Gb/s speeds. The 68-position, SAS/PCIe receptacle, and header enable high-speed Serial Attached SCSI (SAS) hard disk drive (HDD) interface as well as Peripheral Component Express (PCIe)-based devices. These connectors are backward compatible with 6Gb/s SAS, SATA, and 3Gb/s SFF8482 connectors.

Product SAS/PCIe 4.0 (U.2&U.3) Connectors
SAS/PCIe 4.0 (U.2&U.3) Connectors
SAS/PCIe® 4.0 (U.2 & U.3) connectors come with 16GT/s (PCIe® lanes) or 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe® receptacle and header enable implementation of high-speed SAS hard disk drive (HDD) interface as well as PCIe®-based devices. The molded guidepost allows the device plug and receptacle to self-align during the mating process.

Product SAS/PCIe® 5.0 (U.2 & U.3) Connectors
SAS/PCIe® 5.0 (U.2 & U.3) Connectors
SAS/PCIe 5.0 (U.2 & U.3) connectors come with 32GT/s (PCIe lanes) and 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe receptacle and header enable implementation of high-speed Serial Attached SCSI (SAS) hard disk drive (HDD) interface as well as Peripheral Component Express (PCIe)-based devices.

Showing 561 to 580 of 665 items