IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product Barrier Strip Terminal Blocks
Barrier Strip Terminal Blocks
EBY-Amphenol offers a complete selection of industry-standard barrier strip terminal blocks, customizable to meet your needs. Our barrier strip terminal blocks support a broad range of wire-to-board configurations, ideal for industrial applications, security and alarm systems, and utilities. No special tools required. Contact us now for more information!

Product Battery Connector for Cordless Power Tools/Vacuum Cleaner
Battery Connector for Cordless Power Tools/Vacuum Cleaner
CUSTOMIZABLE HIGH DURABILITY, HIGH CURRENT RATING, CORDLESS POWER TOOLS The Power Tools Battery connector offers ideal power solution in terms of high current and high durability, better performance in terms of IP protection and overall connector life. The termination for the same can be optimized as per the working requirement.

Product BergStak HS™ 0.50mm Mezzanine Connector
BergStak HS™ 0.50mm Mezzanine Connector
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATIONS Amphenol's FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.50mm connector family with 0.50mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.

Product BergStak HS™ 0.80mm Board-to-Board Connector
BergStak HS™ 0.80mm Board-to-Board Connector
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATION FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.80mm connector family with 0.80mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.

Product BergStak+™ 0.80mm Mezzanine Connector
BergStak+™ 0.80mm Mezzanine Connector
BergStak+™ 0.80mm is designed to be the next generation PCIe 4.0 compliant mezzanine connector system. It is compatible with the existing BergStak® 0.80mm product recommended by the OCP. It guarantees to support up to 16Gb/s performance. Customers can upgrade its board-to-board performance from PCIe 3.0 to PCIe 4.0 while leveraging BergStak+™'s backward compatibility and same footprint feature.

Product BergStak® 0.40mm Connector
BergStak® 0.40mm Connector
The BergStak® 0.40mm board-to-board connectors are in 0.4mm pitch with double row contacts, the family now supports stack height of 1.50/2.0/3.0/3.5/4.0mm and position ranges in 10-100 positions (10/20/24/30/34/40/50/60/70/80/90/100). The lock feature on contacts works together with shock-absorbing ribs on the housing to make it suitable for high-vibration applications and friendly for FPC applications.

Product BergStak® 0.50mm Self-Alignment Board-to-Board Connector
BergStak® 0.50mm Self-Alignment Board-to-Board Connector
FINE PITCH SOLUTION WITH SELF-ALIGNMENT FEATURE FCI Basics BergStak® 0.50mm self-alignment connectors come with a stack height of 3mm and 50 positions extendable across 20 to 60 positions in increments of 10. It has a unique self-alignment feature that supports blind mating.

Product BergStak® 0.635mm Connector
BergStak® 0.635mm Connector
MICRO PITCH LOW PROFILE HIGH SPEED BOARD-TO-BOARD CONNECTOR BergStak® 0.635mm pitch is a compact board-to-board connector with low stack height of 3.00mm. Available in 80 and 140 positions it support applications which require high pin counts and low profile connection. BergStak® 0.635mm supports signal speeds up to 8Gb/s with an open-pin-field, providing design flexibility.

Product BergStak® 0.80mm Pitch
BergStak® 0.80mm Pitch
FLEXIBLE SOLUTION FOR HIGH DENSITY APPLICATIONS Amphenol's BergStak® 0.8 mm is a flexible solution designed for high-speed and high-density, parallel board-to-board connector systems with 16 PCB stack heights in 10 sizes up to 200 positions.

Product BergStak® 0.80mm Shielded Board-to-Board Connector
BergStak® 0.80mm Shielded Board-to-Board Connector
FCI Basics BergStak® 0.80mm connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. Bergstak® shielded connector with 0.80mm pitch supports high-speed data applications up to 10Gb/s.

Product BergStak® FX10 0.50mm Board-to-Board Connector
BergStak® FX10 0.50mm Board-to-Board Connector
FCI Basics BergStak® product range is expanded to include 0.50mm BergStak® FX10 board-to-board connector known for its fast data transmission and high signal quality. This connector is offered in 144 positions and is available in 4.30mm and 6.00mm stack height options. Position is extendable up to 168 positions. BergStak® FX10 supports speed performance up to 15Gb/s+ and is available in vertical SMT

Product BergStak® Secure Connector
BergStak® Secure Connector
The BergStak® Secure connector family contains one-time-use and multi-times-use solutions to support customers' different needs on connection security. The family now contains variants with 3-row and 4-row contacts with 37 columns per row, and it can be extended in both (10)row and (100)column direction based on customer requirements, to fulfill high pin count/high signal density requirements.

Product BergStik® 2.54mm
BergStik® 2.54mm
BergStik® FCI Basics 2.54mm unshrouded headers are available in SMT, THT, press-fit, stacking, and PIP versions. Designed in single and double row, they are available in straight or right angle options, from 2 to 72 positions. Featuring a "breakaway" design, each connector can be cut or broken into lengths to suit the application profile with a maximum current rating of 3A per contact.

Product Between-Series Adapters
Between-Series Adapters
Designed with RF performance in mind, SV Microwave's between-series adapters ensure optimal signal integrity and performance. Between-series adapters support transitions between various connector series, accommodating the diverse needs of RF and microwave systems, all while maintaining a compact footprint.

Product Between-Series Flange Mount Adapters
Between-Series Flange Mount Adapters
SV Microwave’s Between-Series Flange Mount Adapters are engineered to deliver outstanding reliability and durability in demanding test and measurement environments. Performing up to 65 GHz, these adapters provide an exceptionally secure, high-integrity RF connection. Offering a versatile range of configurations, including SMA, SMP, and SMPM, alongside our proprietary Threaded SMPM and QuarterBack® techs.

Product Between-Series RF Adapters
Between-Series RF Adapters
Amphenol CDI Between-Series RF Adapters ensure dependable cross-compatibility between RF systems, delivering high-performance solutions for mission-critical applications. Ideal for aerospace, military, space, and industrial environments, these adapters feature low insertion loss, strong shielding against interference, and precision-machined construction for long-term durability.

Product Blind Mate MCIO
Blind Mate MCIO
Amphenol's Blind Mate MCIO is designed for high speed and high density. It can support PCIe Gen5, and is scalable to PCIe Gen6. We designed Blind Mate MCIO with a guide pin to prevent damages during plug in and plug out. Blind mate MCIO has a robust mechanical design, and the connector can be fixed by a screw-on panel.

Product Blind Mate - X-Lok Push-Lock Connector
Blind Mate - X-Lok Push-Lock Connector
Amphenol LTW’s X-Lok Connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audible and tactile feedback. The X-Lok provides less mating failure & quicker installation than traditional threaded solutions【Quick guide: https://amphenolltw.com/down.php?supp_download=112】

Product BMB RF Interconnects
BMB RF Interconnects
SV Microwave’s latest product line offers a comprehensive range of RF interconnects, including standard and bulkhead cable connectors for a variety of cable types and PCB connectors ideal for use in board-to-board solutions, with connectors in both Full Detent and Smooth Bore options, as well as a bullet. This product line is rated to work up to 22 GHz, ensuring reliable and high-performance RF solutions.

Product Board-to-Board RF Connectors
Board-to-Board RF Connectors
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors.

Showing 101 to 120 of 665 items