Military

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment military applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most military end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product 100G VPX Backplane
100G VPX Backplane
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market. Next-generation VPX interconnects allow the signal transition path to expand to 100G bandwidth through a traditional copper backplane. Backplane assembly and test in the production environment are critical.

Product 1100 Modules
1100 Modules
The Amphenol Air LB France's 1100 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations.

Product 1119 Series Mil/Aero In-Line Junctions
1119 Series Mil/Aero In-Line Junctions
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or alu cable contacts (also exist in components carrier versions for diodes, resistors, or fuses inserted). These Amphenol Air LB France's splices are sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, easily insert a component and change a signal, or simply to repair a damaged wire.

Product 1174 Circular Grounding Modules
1174 Circular Grounding Modules
Grounding modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements, these Amphenol Air LB France's modules are suited for grounding applications. Including components or not, they can be screwed directly on the structure. Available for 10 or 12 contacts size 20, male or female contacts, with or without components.

Product 127/HE801-HE804-HE807
127/HE801-HE804-HE807
The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. This range of 2.54 staggered grid, low profile connectors offers the widest range of hardware, guides, and contact terminations, providing more flexibility to PCB designers.

Product 1758 Ground Modules
1758 Ground Modules
The Amphenol Air LB France's grounding modules are suited for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Specifically suited for wiring optimization, while offering weight and cost savings, these modules come with individual mounting brackets or can be mounted on metallic tracks. Available from 36 contacts size 22 to 8 contacts size 12.

Product 1765 Electronic Component Carrying Modules
1765 Electronic Component Carrying Modules
Derived from the 1750 series, the Amphenol Air LB France's 1765 modules series consists of components carrier versions that can be fitted with diodes, resistors, fuses, etc. Perfectly suited in a cable harness to easily insert a component. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving. Mounting on composite or metallic tracks.

Product 1900SIM connectors
1900SIM connectors
Amphenol Air LB France's 1900SIM is a '3 modules' rectangular connector providing versatility and high density within a small form factor. They come in a composite version for weight-saving applications and are available in plated versions for shielding applications. Many accessories and backshells also available.

Product 254/HE701-HE901
254/HE701-HE901
The 254 series is a double-sided, 2,54 [.100] pitch, range of connectors for printed circuit boards.

Product 2M Caps
2M Caps
A large selection of protective caps for 2M plugs and receptacles.

Product 2M Micro38999 Connectors
2M Micro38999 Connectors
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.

Product 2M Micro Miniature
2M Micro Miniature
2M is a micro-miniature circular connector designed for interconnect applications requiring high performance and reduced size and weight in harsh environments. Amphenol offers different 2M connectors to answer all your needs, with Dual-Start Acme Threads, Tri-Start threaded coupling, ¼ turn bayonet, and push-pull quick disconnect versions.

Product 387TV Series
387TV Series
Size 7 connectors dedicated to size 8 high-speed contacts (Coax, Twinax, Quadrax, 1Gb Octomax, 10Gb Octomax coming soon) and fiber optic.

Product 38999 Integral Accessories
38999 Integral Accessories
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding, enhanced sealing, and ease for overmold applications.

Product 711 Databus
711 Databus
A range of transformer couplers, connectors, terminators, and assemblies compliant with MIL-STD-1553B and qualified for use on Typhoon aircraft. Connectors feature #10 Twinax contacts and are available in simplex and multi-contact versions. Both simplex and duplex in-line Couplers are available as well as connectorised versions with up to 10 transformers.

Product 804SLD
804SLD
HE804 derivated connector for use with thermal clamps.

Product ABS2216 Composite Backshells
ABS2216 Composite Backshells
ABS2216 is a Composite backshell compatible with MIL-DTL-38999 Series III and EN3645 connectors. It features an anti-decoupling system with 3 angles: straight, 45°, and 90°. EMI and NON-EMI versions are available. The EMI backshell is provided with a band-it to better maintain the EMI sleeve. The composite backshell can handle temperature from -65° to +200°.

Product ABS2286
ABS2286
Self-locking plug with sleeves and spacers defined in MIL-C-5015/EN2591.

Product Agnostic Media Converters
Agnostic Media Converters
Media conversion products that work across a variety of protocols.

Product Alternate to Cadmium Platings
Alternate to Cadmium Platings
Multiple options for alternate-to-cadmium platings, including Durmalon, Black Zinc Nickel, and the new AP-93 1000-hour salt spray approved plating. Amphenol uses the RoHS requirements and the latest revisions to the MIL-DTL-38999 specification to develop these platings.

Showing 1 to 20 of 288 items