Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products
                                    
                                        USB Type C Connector and Cable Assembly
                                    
                                    
                                        Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly. It supports scalable power delivery up to 240W and speed up to 40Gb/s.
                                    
                                
                                        USB Type C Receptacle 
                                    
                                    
                                        Amphenol offers customized USB type C receptacles, whether in USB2.0 or USB3.0 version, in surface or mid-mount SMT version. Amphenol has also developed its own standard “strong” type, which enables high soldering adhesion to the PCB, suitable for harsh environments or high cable pulling force requirements. Waterproof versions have been designed as well. 
                                    
                                
                                    
                                        Waterproof Micro USB 2.0
                                    
                                    
                                        Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.
                                    
                                
                                    
                                        Waterproof USB Type C
                                    
                                    
                                        WITH IPX8 AND SUPPORTS USB 2.0,USB 3.2 GEN 1,USB 3.2 GEN 2 AND USB 4
The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.
                                    
                                
                                    
                                        Wifi Power Cable CWR051
                                    
                                    
                                        Wifi power cable for Laptop studio and made of  36AWG discrete wire and 0.4Pitch 50 Pin connector. Life reaches to 50K cycles in multiple motion modes(bending/rolling/tensile)
                                    
                                
                                    
                                        Wifi Signal Cable CWR048
                                    
                                    
                                        Wifi signal cable for Laptop studio and made of  40AWG coaxial wire and 0.4Pitch 50 Pin connector. Life reaches to 50K cycles in multiple motion modes(bending/rolling/tensile)