Product News

Product News Amphenol Industrial Operations Introduces HDPC 64 Pin Series for High-Density Connectivity
Amphenol Industrial Operations Introduces HDPC 64 Pin Series for High-Density Connectivity
November 19, 2026 | Amphenol Industrial Operations

Amphenol Industrial Operations has introduced the HDPC 64 Pin Series, a high-density rectangular connector designed to support increasingly complex signal and auxiliary low-voltage power circuits in demanding vehicle and industrial applications.

As electronic control units, vehicle controllers and power distribution systems become more integrated, engineers face growing challenges in managing circuit density and available installation space. The HDPC 64 Pin Series addresses these requirements with a compact 64-position design that helps reduce connector count, simplify harness routing and improve packaging efficiency.

High-Density Design for Integrated Electronics

The HDPC 64 Pin Series consolidates multiple signal and auxiliary low-voltage power circuits into a single interface, reducing the need for multiple lower-position connectors. Its wire-to-board architecture supports connections to centralized electronic modules, including ECUs, vehicle controllers and power distribution units.

A central jackscrew locking mechanism provides secure mechanical engagement for applications exposed to vibration and movement. The rugged plastic housing and copper-alloy contacts support reliable electrical performance in demanding operating environments.

Engineered for Electrical and Environmental Performance

Designed for heavy-duty applications, the HDPC 64 Pin Series combines high circuit density with environmental protection and mechanical durability.

Key specifications include:

  • 64-position configuration for signal and auxiliary low-voltage power circuits

  • Up to 250 V AC/DC operating voltage

  • Up to 7.5 A current rating, depending on conductor size and application conditions

  • IP67/IP69K protection when mated

  • −55°C to +125°C operating temperature range

  • UL94 V-0 flammability rating

  • Designed to meet SAE USCAR-2 performance requirements

These capabilities help engineers address connection reliability, environmental sealing and packaging requirements within increasingly complex electrical systems.

Supporting Vehicle and Industrial Applications

The HDPC 64 Pin Series is designed for applications requiring a large number of electrical circuits within a limited footprint. Target markets include commercial vehicles, heavy-duty trucks, construction and off-highway machinery, agricultural equipment, mining equipment, marine systems and industrial automation.

By combining high-density connectivity, secure mechanical locking and environmental protection, the series provides engineers with a practical solution for simplifying electrical architectures while supporting the growing integration of electronic control systems.

Learn More About the HDPC 64 Pin Series

For additional technical specifications, product features and application information, visit the following resources:

Continue Reading

Product News Amphenol Industrial Operations Introduces Amphe-Lite HV Series for Electric Aircraft Applications
Amphenol Industrial Operations Introduces Amphe-Lite HV Series for Electric Aircraft Applications
November 17, 2026 | Amphenol Industrial Operations

Amphenol Industrial Operations has introduced the Amphe-Lite HV Series, a high-voltage connector solution designed for electric aircraft and advanced air mobility (AAM) applications. Rated for 120 A at 1,000 V DC, the series combines the proven Amphe-Lite mechanical design with high-power contact technology to support reliable electrical connections in demanding operating environments.

Developed for electric vertical takeoff and landing (eVTOL) aircraft, drones, and unmanned aerial vehicles (UAVs), Amphe-Lite HV addresses the electrical and mechanical requirements of compact power distribution systems. The series is designed for connections between batteries, power distribution units (PDUs), and electric propulsion equipment, where high-voltage capability, mechanical durability, and installation flexibility are important considerations.

The Amphe-Lite HV Series features a robust aluminum alloy shell, silver-plated copper alloy contacts, and an established mating mechanism. Its high-voltage insulation design incorporates increased creepage and clearance distances and improved insulation geometry to accommodate higher operating voltages.

The series provides IP67 protection when mated, an operating temperature range of −50°C to +150°C, and a mating durability rating of 500 cycles. Crimp and busbar termination options provide flexibility for different electrical connection and system integration requirements.

By combining high-power electrical performance with compact construction and proven mechanical design, Amphe-Lite HV expands Amphenol Industrial Operations' interconnect portfolio for advanced air mobility and electric aircraft applications.

For additional information, visit the Amphe-Lite HV product page.

Read the full Amphe-Lite HV for Electric Aircraft Applications launch announcement

Continue Reading

Product News Amphenol Industrial Operations Expands Amphe-PRB Series with New Flange-Mount Receptacle for 1U Servers
Amphenol Industrial Operations Expands Amphe-PRB Series with New Flange-Mount Receptacle for 1U Servers
November 10, 2026 | Amphenol Industrial Operations

Amphenol Industrial Operations has expanded its Amphe-PRB Series connector portfolio with the introduction of a new five-position flange-mount receptacle, providing a compact, high-current power connectivity solution for server and data center equipment.

Designed for applications where space constraints and electrical performance are critical, the new Amphe-PRB configuration features a low-profile design suitable for integration into 1U server architectures. The receptacle incorporates 3.6 mm RADSOK® contact technology, combining high current-carrying capability with low contact resistance to support efficient power connections within compact equipment.

As server power requirements increase, engineers must balance electrical performance, thermal management and available installation space. The new Amphe-PRB flange-mount receptacle addresses these considerations through its compact mechanical design and low-resistance contact system. By limiting resistive losses at the electrical interface, RADSOK® technology helps reduce associated heat generation, an important consideration in densely packaged server equipment.

The five-position configuration provides an additional connection option for equipment manufacturers integrating power distribution systems into space-constrained enclosures. Its flange-mount design supports equipment integration, while multiple cable size options provide flexibility when selecting conductors for different power connection requirements.

Key features include:

  • Five-position flange-mount receptacle configuration

  • Low-profile design suitable for 1U server equipment

  • 3.6 mm RADSOK® contact technology

  • High current-carrying capability

  • Low contact resistance and associated temperature rise

  • Multiple cable size options for design flexibility

The new Amphe-PRB receptacle is designed for server and data center applications, including 1U server equipment, power distribution systems and compact electrical interconnections where connector height and thermal performance are important design considerations.

This latest addition strengthens Amphenol Industrial Operations' Amphe-PRB connector portfolio, expanding the series beyond its established industrial applications with a compact power connectivity solution for server and data center infrastructure.

For additional product information, specifications and available configurations, visit the Amphe-PRB product page.

Read the full Amphe-PRB flange-mount receptacle launch announcement

 

Continue Reading

Product News Amphenol Industrial Operations Expands UPT Series with New 12 Pin Connector
Amphenol Industrial Operations Expands UPT Series with New 12 Pin Connector
October 08, 2026 | Amphenol Industrial Products

Amphenol Industrial Operations has expanded its UPT Series connector portfolio with the introduction of a new 12 Pin configuration, providing a lightweight, rugged and cost-effective connectivity solution for industrial equipment operating in demanding environments.

Designed for applications requiring reliable multipole connections without the weight and cost of traditional full metal-shell connectors, the UPT Series 12 Pin combines a durable plastic shell, metal coupling system and crimp contacts in a compact circular design. The new configuration features 12 size 16 contacts, offering equipment manufacturers additional flexibility when integrating power and signal connections into industrial systems.

The UPT Series 12 Pin supports current ratings of 13 A and operating voltages up to 250 V AC. Engineered for demanding conditions, the connector provides IP67 environmental protection when properly mated and operates across a temperature range of –40°C to +125°C. Its rugged construction supports dependable performance in equipment exposed to moisture, vibration and fluctuating temperatures.

A triple-start ACME coupling thread enables fast, secure mating, while the connector's serviceable contact-retention system simplifies assembly and maintenance. Designed for up to 500 mating cycles, the UPT Series 12 Pin offers a practical solution for equipment requiring repeated connection, servicing or component replacement.

Key features include:

  • 12 size 16 contacts with 13 A current rating

  • Operating voltage up to 250 V AC

  • IP67 environmental protection when mated

  • Operating temperature range of –40°C to +125°C

  • Lightweight plastic shell with metal coupling

  • Triple-start ACME coupling and crimp contact termination

  • Up to 500 mating cycles

The UPT Series 12 Pin is suited for a broad range of applications, including industrial machinery, factory automation, material handling equipment, heavy equipment, HVAC systems, robotics and electrified equipment.

This latest addition strengthens Amphenol Industrial Operations' UPT connector portfolio, offering engineers a versatile alternative for industrial applications where durability, weight, cost and ease of maintenance are important design considerations.

For additional product information, specifications and available configurations, visit the UPT Series product page.

Read the full UPT Series 12 Pin launch announcement.

Continue Reading

Product News Amphenol Industrial Operations Expands H4 Plus™ Family with New 2000V Solar Connector
Amphenol Industrial Operations Expands H4 Plus™ Family with New 2000V Solar Connector
August 20, 2026 | Amphenol Industrial Operations

Amphenol Industrial Operations has expanded its H4 solar connector family with the introduction of the H4 Plus™ P2KV, a new 2000V solar connector designed for next-generation photovoltaic and energy storage systems.

Engineered for emerging higher-voltage PV architectures, the H4 Plus™ P2KV supports 2000V DC operation and 6 AWG / 16 mm² photovoltaic cable, helping address the needs of larger utility-scale solar installations, longer cable runs, and higher-power system designs.

The connector supports rated current levels of 65A under ETL certification and 70A under TÜV certification at 85°C. Typical contact resistance of ≤0.25 mΩ helps maintain a low-loss electrical interface, supporting consistent performance across demanding solar and energy storage applications.

Built for outdoor environments, the H4 Plus™ P2KV provides IP65 and IP68 protection when properly mated and IP2X protection when unmated. UV-resistant thermoplastic construction, a UL94-V0 flame classification, and RoHS and REACH compliance further support long-term use in photovoltaic installations exposed to demanding environmental conditions.

The H4 Plus™ P2KV is available in both field-installable and preassembled configurations, giving system designers and installers flexibility in how connections are integrated across PV systems. Dedicated stripping, crimping, inspection, torque, and unlocking tools support controlled and repeatable installation.

As solar projects continue moving from conventional 1500V architectures toward 2000V DC systems, higher operating voltage can help increase string power and, depending on overall system design, reduce parallel circuits, cabling, and other balance-of-system requirements.

Typical applications include:

  • Utility-scale solar installations
  • Commercial photovoltaic systems
  • Module string connections
  • Combiner and junction boxes
  • Compatible inverter DC interfaces
  • Solar-plus-storage systems
  • Energy storage applications

The addition of the H4 Plus™ P2KV strengthens Amphenol Industrial Operations’ solar connectivity portfolio by extending the proven H4 platform into higher-voltage, higher-power applications while maintaining the durability, environmental protection, and electrical performance required for modern photovoltaic systems.

For additional product information, specifications, and application details, visit the H4 Plus™ P2KV product page:
https://amphenol-industrial.com/products/h4-p2kv-solar-connector/

Read the full product expansion news article:
https://amphenol-industrial.com/2000v-solar-connector-expansion/

Continue Reading

Product News Amphenol Industrial Operations Expands ePower-Lite Series with New Mini X High-Voltage Connector
Amphenol Industrial Operations Expands ePower-Lite Series with New Mini X High-Voltage Connector
July 21, 2026 | Amphenol Industrial Operations

Amphenol Industrial Operations has expanded its ePower-Lite® Series with the introduction of the new ePower-Lite Mini X, a compact high-voltage connector engineered for today's increasingly space-constrained electrification applications.

Designed to support the evolving needs of electric vehicles (EV), hybrid electric vehicles (HEV), fuel cell vehicles (FCV), heavy equipment, factory automation, and industrial electrification systems, the Mini X extends the versatility of the proven ePower-Lite connector family while maintaining the rugged performance and reliability expected from Amphenol Industrial Operations.

The two-position connector supports operating voltages up to 1000 VDC and current ratings up to 35A, providing engineers with a compact solution for auxiliary high-voltage systems where installation space is limited. Optional High Voltage Interlock Loop (HVIL) and EMI shielding configurations, combined with IP67 and IP6K9K environmental sealing, IP2XB touch-safe protection, and secondary locking, help support safe and reliable operation in demanding environments.

As electrified platforms continue to integrate more power electronics into smaller packages, connector size, weight, and flexibility have become increasingly important design considerations. The Mini X addresses these challenges by offering a lightweight, compact interface without sacrificing durability or electrical performance.

The Mini X complements the existing ePower-Lite Series, which includes 3.6 mm, 5.7 mm, and Mini connector platforms, giving engineers additional flexibility to select the connector that best matches their current, voltage, packaging, and application requirements.

Typical applications include:

  • Electric and hybrid vehicles
  • Fuel cell vehicles
  • Heavy equipment
  • Factory automation
  • Industrial electrification
  • DC/DC converters
  • High-voltage climate compressors
  • PTC heaters

The addition of Mini X further strengthens Amphenol Industrial Operations' growing portfolio of high-voltage interconnect solutions supporting next-generation electrification across transportation and industrial markets.

For additional product information, specifications, and available configurations, visit the ePower-Lite Series product page:
https://amphenol-industrial.com/products/epower-lite-and-epower-lite-mini/

Continue Reading

Product News Amphenol Industrial Operations Expands APC Series with New 18-10 Insert Arrangement
Amphenol Industrial Operations Expands APC Series with New 18-10 Insert Arrangement
July 07, 2026 | Amphenol Industrial Operations

ENDICOTT, NY — Amphenol Industrial Operations has expanded its APC Series connector portfolio with the addition of a new 18-10 insert arrangement, increasing design flexibility for engineers developing rugged industrial power and signal solutions.

The latest APC Series expansion introduces three new shell types: front mount receptacle, rear mount receptacle, and plug. These additions provide customers with more options when integrating APC connectors into industrial equipment, control systems, and applications requiring reliable connectivity in demanding environments.

Designed as a lightweight and cost-effective alternative to traditional metal circular connectors, the APC Series combines rugged thermoplastic housings with proven connector performance. The series supports dependable operation while helping reduce overall system weight and simplify installation.

The APC Series features a fast-mating design, durable construction, and environmental protection suited for harsh industrial conditions. With the addition of the new 18-10 arrangement, customers gain greater flexibility when selecting connector configurations that meet specific application requirements.

Key features of the APC Series include:

• New 18-10 insert arrangement
• Front mount receptacle, rear mount receptacle, and plug options
• Lightweight thermoplastic shell construction
• Power and signal connectivity solutions
• Fast, reliable mating interface
• Rugged performance for industrial environments

The APC Series supports a wide range of applications, including industrial automation, energy storage systems, heavy equipment, electric vehicles, HVAC systems, instrumentation, communications, lighting, and other industrial equipment.

This expansion reflects Amphenol Industrial Operations’ continued commitment to developing reliable interconnect solutions that provide engineers with greater flexibility, performance, and value.

Read the full APC Series expansion announcement:
https://amphenol-industrial.com/apc-series-expansion-2026/

Explore APC Series connector solutions:
https://amphenol-industrial.com/products/apc-series/

Continue Reading

Product News Amphenol Industrial Expands Liquid Cooling Portfolio for High-Demand Systems
Amphenol Industrial Expands Liquid Cooling Portfolio for High-Demand Systems
April 02, 2026 | Amphenol Industrial Operations

ENDICOTT, N.Y. — As AI data centers, electric vehicle (EV) charging, and energy storage systems (ESS) generate increasingly high thermal loads, efficient cooling has become a critical operational requirement. To meet this challenge, Amphenol Industrial Operations has expanded its Liquid Cooling Systems portfolio, introducing a broader range of connectors designed for flexible, reliable thermal management.

The expanded lineup features three key series tailored to specific architectural needs. The MQD Series offers a compact, push-pull quick disconnect solution ideal for space-constrained computer trays. For standardized environments, the UQD/UQDB Rev 2.0 aligns with Open Compute Project (OCP) requirements, featuring blind-mate capabilities and improved flow performance for high-performance computing. Finally, the SHQD Series addresses high-flow "sourceline" applications, supporting flow rates up to 800 L/min with dual-interlock safety features to prevent spills during maintenance.

Engineered from corrosion-resistant stainless steel, these connectors feature dry-break sealing and compatibility with common coolants like ethylene glycol. By providing solutions ranging from tray-level interfaces to CDU-to-manifold connections, Amphenol Industrial Operations offers engineers a comprehensive toolkit to manage the evolving thermal demands of next-generation infrastructure.

For more information, visit the official news page.

Continue Reading

Product News New Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
New Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
March 19, 2026 | Amphenol SOCAPEX

Amphenol Socapex, a global designer & manufacturer of interconnect solutions for harsh environments, today announced the release of its USB Type C Active Optical Cable (AOC) extender, an innovative solution that delivers high-speed data, video, and power transmission over long distances where traditional copper solutions fail.

The USB Type C AOC extender combines fiber optics and copper conductors in a single hybrid cable, enabling USB 3.2 Gen 2 performance up to 10 Gbps with no latency or signal loss. Unlike conventional copper USB cables, which are limited to just 1 meter at full speed, the Amphenol Socapex solution supports lengths up to 15 meters, providing engineers with unprecedented design flexibility.

Designed for rugged defense and industrial applications, the cable integrates a threaded MIL-DTL-38999 shell, IP68 sealing, IK06 shock resistance, EMI shielding, and vibration performance per MIL-STD-810H, making it fully military-grade and field-ready.  
It supports Power Delivery up to 60 W, high-definition video transmission up to 8K/60 Hz and 4K/120 Hz, and is fully backward compatible with USB 2.0 devices.

“We are proud to be the first to bring a rugged USB Type C Active Optical Cable extender to the defense market. This innovation solves the distance limitations of copper cables while meeting the extreme durability and reliability requirements of military applications,” said Matthieu Rinsant,  C6ISR Product Manager at Amphenol Socapex. “Our customers can now benefit from long-distance, interference-free connectivity without compromising on performance or ruggedness.”

The USB Type C AOC extender is ideal for soldier-worn systems, drones, helicopters, ground vehicles, naval and C6ISR communications, simulation systems, professional video walls, and industrial automation. By combining optical performance with military-grade ruggedization, it ensures secure and stable high-speed connectivity even in the harshest operational conditions.

Available now in distribution.

For technical details, CAD files and video, please visit the following product page: Extender USB-C Active Optical Cable – 10Gbps, 15m, IP68, 8K 60 Hz, Power Delivery- Extenders | Amphenol Socapex

Continue Reading

Product News New Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
New Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
March 19, 2026 | Amphenol SOCAPEX

Amphenol Socapex, a global designer & manufacturer of interconnect solutions for harsh environments, today announced the release of its USB Type C Active Optical Cable (AOC) extender, an innovative solution that delivers high-speed data, video, and power transmission over long distances where traditional copper solutions fail.

The USB Type C AOC extender combines fiber optics and copper conductors in a single hybrid cable, enabling USB 3.2 Gen 2 performance up to 10 Gbps with no latency or signal loss. Unlike conventional copper USB cables, which are limited to just 1 meter at full speed, the Amphenol Socapex solution supports lengths up to 15 meters, providing engineers with unprecedented design flexibility.

Designed for rugged defense and industrial applications, the cable integrates a threaded MIL-DTL-38999 shell, IP68 sealing, IK06 shock resistance, EMI shielding, and vibration performance per MIL-STD-810H, making it fully military-grade and field-ready.  
It supports Power Delivery up to 60 W, high-definition video transmission up to 8K/60 Hz and 4K/120 Hz, and is fully backward compatible with USB 2.0 devices.

“We are proud to be the first to bring a rugged USB Type C Active Optical Cable extender to the defense market. This innovation solves the distance limitations of copper cables while meeting the extreme durability and reliability requirements of military applications,” said Matthieu Rinsant,  C6ISR Product Manager at Amphenol Socapex. “Our customers can now benefit from long-distance, interference-free connectivity without compromising on performance or ruggedness.”

The USB Type C AOC extender is ideal for soldier-worn systems, drones, helicopters, ground vehicles, naval and C6ISR communications, simulation systems, professional video walls, and industrial automation. By combining optical performance with military-grade ruggedization, it ensures secure and stable high-speed connectivity even in the harshest operational conditions.

Available now in distribution.

For technical details, CAD files and video, please visit the following product page: Extender USB-C Active Optical Cable – 10Gbps, 15m, IP68, 8K 60 Hz, Power Delivery- Extenders | Amphenol Socapex

Continue Reading
Showing 1 to 10 of 72 items