Product News

SpaceVPX: the connector that never fails
February 25, 2026 | Amphenol SOCAPEX

A new COTS interconnect system exceeding VITA 78 standards has officially met every requirement for space-related missions.

Amphenol Socapex unveils SpaceVPX, engineered for the systems that are not allowed to fail.

Space VPX connectors are especially designed for spatial application, unlike standard VPX connectors, the VITA 78 SpaceVPX is optimized for extreme environments: it operates under extreme temperatures (-55 °C to +105 °C), it has been tested for outgassing to NASA/ESA requirements and has passed vibration testing and shock testing according to VITA 72. It is also designed for use in radiation-exposed systems and assembled with materials compatible with harsh space conditions.

The last improvement but not the least, SpaceVPX is based on OpenVPX architecture and uses special wafer configurations that provide fault-tolerant and redundant connectivity for critical space missions.

Key Benefits:
● It operates under extreme temperatures (-55 °C to +105 °C)
● It has been tested for outgassing to NASA/ESA requirements
● It has passed vibration testing and shock testing according to VITA 72
● It is designed for use in radiation-exposed systems
● It is based on OpenVPX architecture and uses special wafer configurations that provide fault-tolerant and redundant connectivity for critical space missions

Learn more: VITA 78: SpaceVPX Connector COTS/SOSA interconnect and fault-tolerant - VITA Connectors | Amphenol Socapex

Now available through Amphenol Socapex and its distributors in Europe.

For technical inquiries or quotations, please contact Product Manager: Fanny Ajello

Continue Reading

Product News Floating Mate Connector Series
Floating Mate Connector Series
December 22, 2025 | Amphenol Industrial Operations

Amphenol Industrial Operations announces the Floating Mate Connector Series, a compact, high-current hybrid interface engineered for modular battery architectures where drawers, slide-in power shelves, or serviceable energy modules connect reliably at the rack or cabinet level. As energy storage systems (ESS) and electrified platforms continue to increase power density within tighter mechanical envelopes, designers adopt modular, replaceable building blocks to reduce downtime and simplify maintenance. The Floating Mate Connector Series supports that approach by combining high-voltage power contacts and low-voltage signal positions into a single connection point intended for repeatable insertion and removal.

In many rack and cabinet designs, the connection interface limits assembly efficiency, service workflows, and long-term reliability. Harness complexity, restricted access inside enclosures, and tolerance stack-up across rails and frames make traditional manual plug-and-cable approaches difficult to standardize. The Floating Mate Connector Series uses a floating engagement concept intended to support consistent blind mating in drawer-style designs, reducing the number of individual connections technicians manage during both initial build and field servicing.

Modern battery drawers often require both main DC paths and low-voltage signal lines for monitoring and control. By integrating power and signal into one hybrid interface, the series reduces connector count, streamlines harness routing, and improves repeatability in cabinet layouts where space and cable management are constrained. Built around proven RADSOK® contact technology, the series is available in 2+12, 4+12, and 4+12 Mini layouts and supports up to 120 A per power contact and 1,000–1,500 VDC designs (variant-dependent). Safety-focused features include a finger-proof (IP2XB) power interface and first-mate/last-break positions for grounding or interlock-style functions. The series supports –40 °C to +125 °C operation and references UL 4128, TÜV 2PfG2740, and IEC 61984 for teams that consider standards alignment as part of design validation.

Continue Reading

Product News TS1 Series | High Voltage High Current Power Connector
TS1 Series | High Voltage High Current Power Connector
December 17, 2025 | Amphenol Industrial Operations

Amphenol Industrial Operations now offers the TS1 Series, a high-performance industrial power connector platform developed to support reliable electrification under harsh environmental conditions. As electrified architectures expand across industrial, transportation, commercial, and energy systems, designers need robust power interconnects that maintain performance through vibration, temperature cycling, washdown, and electrical noise.

Designed for high-power electrified and hybrid applications with elevated thermal, mechanical, and electrical stresses, TS1 supports a wide range of platforms across the industrial, transportation, and commercial sectors, as well as energy storage systems used in applications like data centers and power transformers.

The TS1 Series combines a full metal shell and metal latching mechanism with 360° electromagnetic interference (EMI) shielding. It is available in 8.0 mm and 12.0 mm contact sizes and offers an operating voltage of 2,000 V (12.0 mm) or 1,500 V (8.0 mm). TS1 provides a wide current range from 200A to 450A and supports a cable range of 35 mm² to 120 mm² with individually shielded wire.

The connector platform is UL 4128 certified, USCAR2 compliant, and meets IP6K9K for environmental resistance. TS1 supports an operating temperature range of -40°C to +125°C, is designed for 500 mating cycles, and withstands 20G vibration with rated current. Engineered for design flexibility, TS1 offers versatile termination methods for receptacles and flexible wire routing options for plugs, helping simplify equipment design and cable management.

Learn more: TS1 Series

Continue Reading

Product News Amphenol Socapex Introduces High-Performance TEMPER-GRIP™ Power Contacts for Demanding Applications
Amphenol Socapex Introduces High-Performance TEMPER-GRIP™ Power Contacts for Demanding Applications
December 09, 2025 | Amphenol SOCAPEX

Amphenol Socapex is launching  the TEMPER-GRIP™ Power Contacts. Designed to meet the growing demand for higher current-carrying capacity and superior performance in harsh environments. TEMPER-GRIP™ Socket Contacts set a new standard in reliability for high-current and high-temperature applications.

TEMPER-GRIP™ Socket Contacts leverage exclusive Napkin-Ring technology, enabling stable and low-resistance connections even under extreme temperature fluctuations, with an operating temperature range from -65°C to +200°C. Ideal for military, aerospace, naval, ground vehicles, space, and C6ISR markets, these contacts could deliver up to 40% higher current capacity compared to standard contacts within the same form factor (For reference only – mated with high-current pin).

Available in both hooded and non-hooded versions, TEMPER-GRIP™ contacts offer a variety of termination options and are fully compatible with industry-standard connectors such as MIL-DTL-38999, EN3645 for size 8 contacts or with D38999 Power series for size 4. Additional designs are available for AS5015 connector series – Please consult us.

Thanks to their designs and materials choice, Temper-Grip socket contacts are the perfect choice to follow the need of high-current capability and more demanding applications requested by the market

"The introduction of our TEMPER-GRIP™ Power Contacts demonstrates Amphenol Socapex's ongoing commitment to innovation and reliability," said Laurent Lagrange, Director of Contact line at Amphenol Socapex. " By carrying higher current on a standard contact size with a more robust design, we are empowering our customers to meet the demands of next-generation electronic and power generation systems across a variety of critical applications."

TEMPER-GRIP™ Power Contacts are available now.

For more information, please visit www.amphenol-socapex.com or contact your local Amphenol Socapex representative.

Continue Reading

Product News APC Series Expansion: Enhanced Designs for Modern Industrial Systems
APC Series Expansion: Enhanced Designs for Modern Industrial Systems
December 02, 2025 | Amphenol Industrial Operations

Amphenol Industrial Operations has expanded its APC Series with new connector configurations designed to support a wider range of industrial, automation, and energy applications. This latest update introduces additional options across the APC Standard and APC Power families, and—most notably—adds the compact APC Mini as a new offering within the platform.

The APC Series was originally developed to provide a rugged, cost-effective alternative to traditional metal circular connectors. Featuring precision-molded thermoplastic shells, stamped-and-formed contacts, and fast-coupling thread or bayonet interfaces, the platform delivers reliable, installer-friendly performance while reducing total applied cost. These advantages make APC well-suited for high-growth markets such as energy storage, machine building, motors, lighting, and process instrumentation.

The newly added APC Mini extends the family into smaller form factors for space-constrained designs. Its lightweight construction and two-way bayonet coupling enable quick, repeatable mating in compact control panels, distributed I/O, and other densely packaged equipment environments.

With the addition of APC Mini and expanded Standard and Power options, the APC Series now provides OEMs with greater flexibility when selecting connector size, current capacity, and installation requirements across a unified product line. Updated documentation and product details are available on the APC Series page.

Continue Reading

Product News UPC 12mm Connector Expansion Delivers Powerful, Compact High-Voltage Performance
UPC 12mm Connector Expansion Delivers Powerful, Compact High-Voltage Performance
November 19, 2025 | Amphenol Industrial Operations

Amphenol Industrial Operations has expanded its proven UPC connector family with the introduction of a new 12 mm, 2-pole high-current configuration engineered for modern HEV and EV platforms. Designed to support increasing power demands in compact vehicle architectures, the 12 mm UPC connector offers a smaller footprint while maintaining the durability, safety, and performance expected from the UPC series.

This latest addition features a rugged metal-shell design with EMI shielding, HVIL capability, and touch-proof protection for high-voltage systems. Its small flange plate accommodates 95 mm² cable, giving engineers greater flexibility when routing power through confined battery, inverter, or power distribution assemblies. Rated for wide operating temperatures and harsh environments, the connector delivers stable, high-current performance for applications across passenger EVs, commercial vehicles, fuel-cell systems, and hybrid heavy equipment.

By expanding the UPC platform, Amphenol Industrial Operations provides OEMs with a scalable, field-proven solution that simplifies platform development and supports next-generation electrification requirements. The 12 mm UPC connector strengthens the product family’s ability to deliver reliable, high-current power in space-constrained, safety-critical designs.

To learn more about the full UPC connector series, visit our product page or contact our team.

Continue Reading

Product News Amphenol Industrial Operations Expands SurLok Plus® with 10.3mm Straight Plug
Amphenol Industrial Operations Expands SurLok Plus® with 10.3mm Straight Plug
November 13, 2025 | Amphenol Industrial Operations

Amphenol Industrial Operations has expanded its proven SurLok Plus® high-power connector family with a 10.3mm straight plug engineered for fast, repeatable field installation and reliable performance in demanding environments. Built on R4 RADSOK® contact technology, the new plug combines low contact resistance with excellent thermal behavior to support high-current, high-voltage architectures while helping teams shorten assembly time and simplify maintenance.

Designed for rugged duty cycles, the 10.3mm straight plug maintains electrical integrity where vibration, frequent service, and tight packaging constraints are part of daily operation. A quick-lock, press-to-release mechanism provides confident mating feedback and eliminates precision torquing steps—reducing rework risk and improving uptime in both production and field settings.

Electrical and environmental robustness are core to the design. The connector supports 1500 VDC system requirements with application-dependent current handling up to 320A, and its low-resistance contact geometry helps limit heat rise over time. Materials meeting UL94 V-0, IP67 sealing when mated, and a wide –40°C to +125°C operating range enable dependable performance across harsh, temperature-variable installations.

The straight plug is also optimized for integration efficiency. Its compact geometry simplifies routing in crowded panels and harness bundles, facilitates strain relief, and fits cleanly into enclosure and rack layouts. Compatibility with established crimp tooling and SurLok Plus® assembly practices streamlines training, documentation, and line changeovers.

Target applications include HEV/EV battery systems, server and AI rack power, and industrial power. In each, the combination of high-power capability, field-installable hardware, and rugged construction allows OEMs and operators to standardize on a connector family that supports predictable service intervals and long-term reliability.

As part of the broader SurLok Plus® platform, the 10.3mm straight plug leverages a mature ecosystem of keying, cable size, and accessory options—making it easier for buyers and distributors to consolidate SKUs, simplify inventory, and extend existing qualifications. The result is a versatile, cost-effective solution that drops into current SurLok Plus®-based designs while providing the performance headroom modern systems demand.

The SurLok Plus® 10.3mm Straight Plug is available now as an addition to the Amphenol Industrial Operations SurLok Plus® product line. For specifications or ordering information, visit Sales & Support or contact us to learn more.

Continue Reading

Product News OCP-Compliant Liquid Cooling Systems—BMQC, LQC, and MQD
OCP-Compliant Liquid Cooling Systems—BMQC, LQC, and MQD
November 07, 2025 | Amphenol Industrial Operations

Amphenol Industrial Operations is expanding its Liquid Cooling Systems portfolio with three OCP-compliant quick disconnect series—BMQC, LQC, and MQD—joining the proven UQD and UQDB. Together, these additions create one interoperable ecosystem for rack manifolds, CDUs, cold plates, and rear-door heat exchangers, helping data centers standardize faster as power densities climb.

BMQC delivers high-duty durability and a smooth mate/demate feel for fast, repeatable service on facility and rack loops. LQC brings a compact footprint for dense deployments, preserving clearances in tight racks while supporting consistent, low-spill sealing during changeouts. MQD adds installer-friendly flexibility with configurations suited to cold plates and CDU interfaces, providing clear tactile engagement for confident field mating.

Across the family, coding options support line-side accuracy, service workflows are streamlined to shorten maintenance windows, and sealing performance is engineered to protect uptime. With global engineering support and samples available, specifiers and distributors can evaluate, qualify, and scale quickly—without stitching together mixed components.

Explore the full Liquid Cooling Systems lineup here: https://amphenol-industrial.com/products/liquid-cooling-systems/

Ready to align on specs or build a shortlist for your next rack architecture? Contact us to discuss your application.

Continue Reading

Product News LPT XII
LPT XII
October 30, 2025 | Amphenol Industrial Operations

Amphenol Industrial Operations Expands LPT Product Line with LPT XII

Amphenol Industrial Operations has expanded its proven LPT product line with the LPT XII, a compact 12-pin metal circular connector designed for reliable power & signal performance in demanding environments. Building on the LPT family’s reputation for durability and serviceability, LPT XII pairs a corrosion-resistant aluminum shell with quick, positive bayonet coupling to deliver secure mating, fast installation, and repeatable performance across maintenance cycles.

Engineered for vibration resistance, the LPT XII maintains electrical integrity where shock, movement, and frequent connect/disconnect are part of daily operation. The quarter-turn bayonet mechanism provides tactile, audible feedback for confident assembly and resists loosening in the field, helping teams reduce rework and improve uptime.

Precision crimp contacts rated up to 13 A per contact support robust signal and low-power distribution needs, while low contact resistance helps limit heat rise and minimize wear over time. Inside the connector, an optimized insulation design enhances dielectric strength to help prevent signal leakage and crosstalk—supporting clean, consistent transmission in electrically noisy environments.

The LPT XII is also built for integration efficiency. Its lightweight, corrosion-resistant aluminum shell reduces overall mass without sacrificing mechanical stability, and its compact geometry simplifies routing in crowded panels and tight harness bundles. Compatibility with common crimp tooling and established assembly practices further streamlines both production and field service.

Target applications include factory automation (PLCs, sensors, control modules), transportation systems (signaling, auxiliary subsystems), and automated machinery (motion and drive control). In each of these environments, the combination of quick bayonet coupling, stable electrical performance, and rugged construction helps OEMs and operators standardize on a connector that supports predictable service intervals and long-term reliability.

As part of the broader LPT product line, LPT XII benefits from a mature ecosystem of accessories and configurations, making it easier for buyers and distributors to consolidate SKUs and simplify inventory. The result is a versatile, cost-effective interconnect option that fits seamlessly into existing LPT-based designs while offering the performance headroom modern systems demand.

LPT XII is available now as an addition to the Amphenol Industrial Operations LPT product line. For specifications, samples, or ordering information, contact our team or visit Sales & Support. Contact us to learn more.

Continue Reading

Product News Amphenol SOCAPEX USB/HDMI Extenders & Amplifiers: push the limits of your connections in harsh environments
Amphenol SOCAPEX USB/HDMI Extenders & Amplifiers: push the limits of your connections in harsh environments
September 22, 2025 | Amphenol SOCAPEX

Amphenol SOCAPEX USB/HDMI Extenders & Amplifiers: push the limits of your connections in harsh environments.

In an era of fast and reliable data transmission, the performance of the latest generation of equipment also depends on the ability of cables and connectors to transmit information over long distances. However, USB and HDMI standards impose strict limits on transmission length, often limiting system deployment. To meet this challenge, Amphenol SOCAPEX is expanding its offering with robust and innovative USB and HDMI extenders and amplifiers designed to ensure signal integrity in all conditions.

Your benefits with Amphenol SOCAPEX extenders

  • Extension of standard lengths: up to 24 meters for USB2.0; up to 11 meters for USB3.2, up to 15 meters for USB Type C and up to 100 meters for HDMI2.0.
  • Quick “Plug & Play” installation: no configuration, no complexity. Immediate commissioning, even in the field.
  • No external power supply required: thanks to hybrid copper/fiber optic cable technology, you benefit from total flexibility without additional electrical logistics.
  • Proven robustness: suitable for harsh environments, shocks, vibrations, humidity, and dust thanks to our reinforced connectors.
  • Signal reliability and security: total data integrity, guaranteed performance regardless of distance or application.

A major advantage for military and field deployment applications

Our solutions are ideally suited to the requirements of military operators and forces deployed in the field. In the field, the installation of communication equipment requires speed, simplicity, and reliability. Thanks to their plug-and-play functionality and the absence of external power requirements, our extenders and amplifiers guarantee instant implementation with minimal logistical resources. In mobile environments where access to energy and technical resources may be limited, this flexibility is a strategic asset, allowing you to quickly connect and operate all types of systems while ensuring signal continuity and data security in the most demanding situations.

Two ranges dedicated to your applications :

1. USB connectors (USB2.0, USB3, USB Type C)

  • USB2.0 extenders (Standard: 4.8m)
  • USB3 extenders (Standard: 3m)
    • Transmit your USB3 signals over 11 meters, even in harsh environments, with our dedicated connectors and amplifiers.
  • AOC USB Type C Extender (Standard: 1 m)
    • Combine the performance of fiber with the power of copper for a USB Type C connection up to 15 meters, without a secondary power supply and with plug & play functionality. USB type C AOC Extender

See the USB3 FTV Amplifier brochure
USB type C AOC Extender
Watch the demo video

2. HDMI connectivity

  • AOC HDMI Extenders (Standard: 5m)
    Exceed the traditional 5-meter limit and ensure reliable HDMI 2.0 transmission over 100 meters, even in harsh industrial or military environments.

View the AOC HDMI data sheet
Watch the demo video

Want to find out more or discuss your project?

Matthieu Rinsant, Product Manager, C6ISR Division, is available to provide further information.

Useful links:

Continue Reading
Showing 11 to 20 of 70 items