Product News

Product News Liquid Cooling Connectors Launch from Amphenol Industrial Operations
Liquid Cooling Connectors Launch from Amphenol Industrial Operations
June 26, 2025 | Amphenol Industrial Operations

Amphenol Industrial Operations introduces two new liquid cooling connector series engineered to enhance thermal management in high-reliability electronic systems. The UQD Series features a quick connect mechanism, while the UQDB Series is designed for blind mate applications. Both series meet the latest Open Compute Project (OCP) specifications for Universal Quick Disconnect and Universal Quick Disconnect Blind-Mate designs.

These compact, leak-free connectors are optimized for use in liquid-cooled environments such as AI data centers, energy storage systems, and electric vehicle charging infrastructure. Each connector incorporates aerospace-grade sealing materials and a bidirectional shut-off valve with dry break functionality to eliminate accidental drips or spillage. Stainless steel shells and internal components offer corrosion resistance and extended durability in harsh operating conditions.

The UQD Series uses an automatic steel ball-lock system to enable fast and secure push-pull connections. Available in four standard OCP sizes—UQD02, UQD04, UQD06, and UQD08—the series offers both standard sockets and versions with a flat-design latch button to minimize the risk of accidental actuation.

The UQDB Series supports blind mating with 1 millimeter of radial compensation, allowing the connector to auto-align and seal during installation. It also follows the four OCP-defined sizes—UQDB02, UQDB04, UQDB06, and UQDB08—providing a simplified, tool-free integration process for tight-space applications.

Both series offer multiple termination options, including barbed and threaded ends, and are available in inline or right-angle configurations. They support a range of coolants such as deionized water, ethylene glycol, and propylene glycol. The connectors operate reliably between 0 and 0.6 MPa, with safe pressure range ratings up to 2 MPa.

With the introduction of the UQD and UQDB Series, Amphenol Industrial Operations expands its portfolio into liquid cooling solutions for advanced thermal management across critical power and data applications.

Learn more at: https://amphenol-industrial.com/liquid-cooling-connectors-launch/

Continue Reading

Product News Amphenol Industrial Operations Unleashes GuardXcel™ Cable Glands
Amphenol Industrial Operations Unleashes GuardXcel™ Cable Glands
June 19, 2025 | Amphenol Industrial Operations

Amphenol Industrial Operations, a global leader in rugged interconnect solutions, introduces its new GuardXcel™ Series, a complete line of industrial-grade cable glands, vents, and accessories engineered to deliver secure, long-lasting protection for cables, enclosures, and connectors across harsh environments.

Designed with ease of installation and broad compatibility in mind, the GuardXcel™ Series offers:

  • Secure cable retention and strain relief to prevent loosening or disconnection

  • System longevity through ingress protection and environmental sealing

  • Flexible configuration with “click-and-pick” selection tools for quick specification

  • Certified performance, including UL, IP-rated, UV, and EMC compatibility

The product range includes cable glands, adapters, drain plugs, dome plugs, multi-hole seals, gaskets, washers, and ventilation plugs—available in plastic, stainless steel, or nickel-plated brass, with sealing materials such as neoprene, silicone, and NBR.

GuardXcel™ Cable Glands are compatible with non-armored, armored, and shielded cables, offering temperature resilience from -20°C to +100°C and thread options to suit global standards. Available in multiple sizes and protection classes, they’re ideal for use in machine building, renewable energy, railways, transformers, and more.

The line’s ventilation plugs feature hydrophobic and oleophobic membranes to regulate pressure inside sealed enclosures and reliably prevent condensation—enhancing durability and minimizing maintenance.

Whether you’re designing for high-pressure outdoor applications or sensitive instrumentation systems, Amphenol’s GuardXcel™ Series delivers cost-effective, high-performance protection that’s built to last.

Learn more: www.amphenol-industrial.com/products/guardxcel-cable-glands

Continue Reading

Product News Amphenol Socapex Launches Rugged USB3 Type A to Type C Adapter
Amphenol Socapex Launches Rugged USB3 Type A to Type C Adapter
April 22, 2025 | Amphenol SOCAPEX

Amphenol Socapex introduces its new USB3 Type A to Type C Adapter, designed to seamlessly integrate modern USB Type C technology into legacy USB Type A systems. Engineered for maximum durability, this adapter is ideal for demanding military, industrial, and harsh environment applications. 

The USB3 Type A to Type C Adapter is built to withstand the toughest conditions while ensuring high-speed data transfer and secure connections. With a Tri Start Thread coupling mechanism (MIL-DTL-38999 Series III type), IP68-rated environmental sealing, and enhanced EMI protection, this adapter ensures mission-critical reliability in C5ISR systems, battlefield communications, ground vehicles, and naval operations. 

Key Features & Benefits: 

  • Robust Design – Built with a shell size 15 and two mechanical coding options for secure and precise connectivity. 
  • High-Speed Data Transfer – Supports USB 3.2 Gen1, enabling data rates up to 5 Gb/s. 
  • Superior Environmental Resistance – Withstands shock, vibration, extreme temperatures (-40°C to +85°C), and harsh environmental conditions. Features salt spray resistance (up to 500 hours depending on plating), fire retardancy, halogen free, and IP68 sealing (mated & unmated). 
  • Seamless Integration – Eliminates the need for complex field cabling, allowing users to modernize existing infrastructures efficiently. 

“The USB3 Type A to Type C adapter ensures seamless interoperability between legacy and modern USB interfaces without compromising performance, security, or durability of the customer systems” said Matthieu Rinsant, Product Manager at Amphenol Socapex. 

Availability & More Information 
The USB3 Type A to Type C Adapter is now available for order from our authorized distributors. You can contact us directly for custom configurations and availability.  More info on Adapter USB3 Type A to Type C - Rugged Ethernet, USB & Display connectors | Amphenol Socapex

 

Continue Reading

Product News Now Available: 6-Pin AT Circular Connector Built for Extreme Conditions
Now Available: 6-Pin AT Circular Connector Built for Extreme Conditions
April 15, 2025 | Amphenol Industrial Operations

Amphenol Expands AT Circular Series with New 6-Pin Connector

Amphenol Industrial Operations is proud to announce the newest addition to our AT Circular connector series: a versatile 6-pin configuration built to meet the evolving needs of industrial applications.

Designed with the same trusted performance and durability as the rest of the AT Circular line, this new 6-pin version gives engineers and system designers greater flexibility in applications where space, reliability, and easy installation are key. Whether it's used for power, signal, or a mix of both, this connector delivers dependable performance in compact form.

The 6-pin AT Circular features a rugged thermoplastic shell designed to withstand demanding industrial environments. Its design supports high mechanical stability and resistance to environmental stressors, including exposure to chemicals, vibration, and UV light. The connector supports up to 13A per contact and is available in both plug and box mount receptacle formats, using the same AT Series contacts and tooling that customers are already familiar with.

Ease of integration is a standout feature. With a bayonet locking system that ensures quick and secure mating, this connector reduces installation time and supports long-term reliability in the field. Compatibility with common wire gauges and existing AT tooling makes it an efficient solution for both new builds and retrofits.

This latest expansion makes the AT Circular series even more versatile—particularly for use in heavy-duty vehicles, off-highway equipment, industrial machinery, and other applications requiring reliable SAE J1939 communication. Its compact size and rugged design make it an ideal solution for multi-pin connections in demanding environments where performance and space efficiency are critical.

At Amphenol Industrial Operations, we continue to innovate and expand our connector families to serve our customers better. The new 6-pin option reflects our commitment to offering more choices within a consistent, proven platform.

To explore the full AT Circular product line, including detailed specifications and downloadable datasheets, visit our website. Our team is ready to support your next design with high-performance interconnect solutions tailored to your needs.

Discover more about the AT Circular 6-pin connector and other Amphenol Industrial Operations innovations at
👉 www.amphenol-industrial.com

Continue Reading

Product News Rugged USB3-C Memory Key for Harsh Environments 
Rugged USB3-C Memory Key for Harsh Environments 
April 02, 2025 | Amphenol SOCAPEX

Amphenol Socapex introduces the USB3-C Memory Key, a high-performance, ruggedized USB memory key designed for extreme environments. Engineered for C5ISR applications, battlefield communications, ground vehicles and naval systems, this robust storage solution ensures secure and reliable data transfer even under the most challenging conditions. 

The USB3-C Memory Key features a USB 3.2 Gen1 Type-C interface, delivering high-speed data rates transfer up to 5 Gb/s while maintaining backward compatibility with USB 2.0. Its Tri Start Thread MIL-DTL-38999 Series III-type coupling mechanism ensures a secure and vibration-resistant connection, while its IP68-sealed design protects against dust and fluids when mated. 

"With the growing need for rugged and secure data storage in military and industrial applications, we have developed the USB3-C Memory Key to withstand extreme conditions while ensuring high-speed and reliable data transfer," said Matthieu Rinsant, Product Manager at Amphenol Socapex.  

Available in multiple storage capacities from 16GB to 256GB, the USB3-C Memory Key utilizes BiCS3 pSLC flash technology for enhanced durability and performance. It also meets MIL-STD-810H vibration and shock resistance standards, ensuring data integrity in high-impact scenarios. 

For more information about the USB3-C Memory Key, visit Amphenol Socapex’s website or contact our sales team. 

Continue Reading

Product News Amphenol Industrial Operations Introduces Advanced Solar Solutions with Enhanced Connector and New Junction Box
Amphenol Industrial Operations Introduces Advanced Solar Solutions with Enhanced Connector and New Junction Box
March 11, 2025 | Amphenol Industrial Operations

Advanced Solutions for High-Performance Photovoltaic Applications

Amphenol Industrial Operations is introducing two innovative products designed to enhance solar power system performance: the H4 PRO™ PV Connector and the Saguaro Junction Box™. These advanced solutions offer increased efficiency, reliability, and ease of installation for photovoltaic (PV) applications.

H4 PRO™ PV Connector: Compact, Reliable, and Certified for 1500VDC

The H4 PRO™ PV Connector builds upon Amphenol’s proven solar connector technology, now offering a dual 1500V certification in a more compact design. Engineered to meet the needs of solar inverter and module manufacturers, this connector delivers a cost-effective, high-performance solution for PV installations.

Key features of the H4 PRO™ PV Connector:

  • IEC and UL 1500VDC certification for unrestricted access and superior reliability
  • ≤0.30Ω low contact resistance for minimal power loss
  • Compact design ideal for space-constrained module frames
  • Seamless compatibility with the existing H4 connector family

The H4 PRO™ PV Connector is designed to help engineering, procurement, and construction (EPC) teams reduce operational costs while maintaining the highest levels of safety and durability.

Saguaro Junction Box™: Scalable, Customizable, and Built for Efficiency

The Saguaro Junction Box™ is a next-generation solution engineered for large-scale PV applications. Its modular design allows for customized configurations, optimizing integration into diverse solar panel systems.

Key features of the Saguaro Junction Box™:

  • 3-box configuration for automated high-efficiency assembly
  • Customizable diode configurations to meet specific panel requirements
  • Rated up to 1500V for reliable high-voltage operation
  • Wide operating temperature range (-40°C to +80°C) for performance in diverse environments

When paired with Amphenol Industrial Operations’ H4 connectors, the Saguaro Junction Box™ enhances system performance, reducing power loss while exceeding industry standards for reliability and efficiency.

Both the H4 PRO Connector and Saguaro Junction Box™ are designed to meet the evolving needs of the solar industry, ensuring seamless installation, long-term reliability, and superior performance in modern PV applications.

For more information, visit Amphenol Industrial Operations.

Continue Reading

Product News New HDMI 2.0 AOC cable: long-distance connectivity without compromise
New HDMI 2.0 AOC cable: long-distance connectivity without compromise
December 20, 2024 | Amphenol SOCAPEX

Amphenol Socapex launched the HDMI 2.0 AOC (Active Optical Cable) solution, designed to redefine the transmission of high-definition audio and video signals over long distances. This hybrid cable, combining fiber optics and copper, extends the HDMI signal by up to 100 meters, while maintaining impeccable, latency-free quality.

With this innovative solution, we eliminate the constraints of conventional HDMI cables, which are often limited to a few meters before suffering signal loss. Our HDMI AOC solution, which is easy to install and requires no external power supply, meets the requirements of defense environments, where reliability and performance are paramount.

Thanks to the integration of fiber optics, our cable guarantees extended bandwidth and total protection against electromagnetic interference . We designed this solution to offer our customers reliable connectivity over long distances, while optimizing installation costs and reducing our environmental impact.

Our innovation has been awarded the EURONAVAL Special ICT Innovation prize, testifying to our commitment to cutting-edge technology for the most demanding environments!

Continue Reading

Product News ER Series SAE J1772
ER Series SAE J1772
September 26, 2024 | Amphenol Industrial Operations

Reliable, Efficient Charging Solutions for EVs in Any Environment

Amphenol Industrial Operations has introduced the ER Series SAE J1772 AC charging cable and inlet, an advanced solution designed for electric vehicles (EVs), hybrid-electric vehicles, and other e-mobility applications. This new connector series is compliant with SAE J1772 standards for AC Level 1 and Level 2 charging systems, addressing the rapidly growing demand for reliable and efficient charging solutions in both personal and commercial markets.

As the global electric vehicle market continues to expand, the need for versatile charging infrastructure becomes more critical. The ER Series is designed to accommodate a wide range of applications, from residential charging setups to commercial electric vehicle supply equipment (EVSE) installations. The cable can handle up to 250V AC and support current ratings up to 80 amps, making it suitable for a variety of charging speeds, whether for slow, overnight charging or faster, high-capacity charging stations. This adaptability ensures that the ER Series can meet the needs of electric buses, trucks, delivery vehicles, and personal EVs alike.

Ease of use is a key design feature of the ER Series. The connector is built with an ergonomic handle, making it easy to plug in and remove. The system’s low insertion/withdrawal force, rated at less than 75 Newtons, ensures smooth operation, reducing wear and tear on the connector and the vehicle’s inlet. This is particularly important for everyday users, who need a charging system that is both intuitive and durable. Additionally, the ER Series is rated for over 10,000 mating cycles, guaranteeing long-term reliability even with frequent use. The connector’s performance is further enhanced by Amphenol’s proprietary contact and plating technologies, which minimize temperature rise and reduce contact resistance. These technologies help ensure safer charging while extending the lifespan of the system.

One of the most significant benefits of the ER Series is its rugged and environmentally resistant design. The connector is rated IP67, meaning it is dustproof and waterproof, offering reliable performance even in challenging conditions. The ER Series is also protected by a Type 3S rating, which makes it resistant to ice buildup and capable of functioning in subzero temperatures. This durability makes the ER Series a dependable choice for users in regions with harsh winters or extreme weather conditions. With an operating temperature range of -30°C to +50°C, the connector is designed to function reliably across a broad range of environments, while its components can withstand even more extreme temperatures during storage and transport.

The ER Series supports two different charging modes, adding to its versatility. Mode 2 charging is a portable solution, allowing users to charge their vehicles from a standard household socket or an industrial CEE socket with the appropriate cable. This option is convenient for individual users who need flexibility in where they charge their vehicles. Mode 3, on the other hand, is designed for use with dedicated charging stations or home-mounted wall boxes. This mode offers controlled charging, where the vehicle communicates with the charger to determine the appropriate current before voltage is supplied. This not only ensures a safe and efficient charging process but also provides greater peace of mind for users.

Built to endure tough environments, the ER Series can withstand up to 96 hours of salt spray exposure, making it especially well-suited for industrial and heavy-duty applications. In locations where equipment is exposed to corrosive conditions, such as coastal areas or areas with high pollution, the connector’s durable design helps prevent damage, extending its operational life. The system is engineered to protect both the connector and the vehicle's inlet from premature wear, ensuring a long-lasting, reliable connection even in demanding environments.

Amphenol Industrial Operations has long been recognized for its leadership in high-performance interconnect systems, and the ER Series SAE J1772 solidifies that reputation. By offering a cost-effective, dependable solution for EV charging, Amphenol is meeting the needs of a rapidly expanding market. The ER Series combines ease of use, durability, and high performance, positioning it as a key advancement in EV charging technology. Whether for individual consumers or large-scale commercial operations, the ER Series delivers a solution that meets the demands of today’s EV market.

Continue Reading

Product News APC Series Expansion - 2024
APC Series Expansion - 2024
September 19, 2024 | Amphenol Industrial Products

Amphenol APC Series Expansion: Advanced Connectivity for Industrial Applications

Amphenol Industrial Operations has long been a trusted leader in providing rugged and reliable connectivity solutions. With the expansion of the APC (Amphenol Plastic Connector) Series, Amphenol continues its commitment to meet the demanding needs of various industries by offering advanced plastic connectors that combine durability, versatility, and cost-effectiveness. The APC Series is poised to serve an even wider range of applications in industrial machinery, factory automation, HVAC systems, medical devices, and more.

Overview of the APC Series

The APC Series, a product line that includes standard, mini, and power versions, is designed to deliver high-performance connectivity for signal and power transmission in challenging environments. These connectors are built with a lightweight plastic shell that offers inherent corrosion resistance and robust mechanical performance, making them ideal for both indoor and outdoor applications.

The APC Series connectors come with a triple-start ACME thread for fast coupling, stamped and formed contacts, and a self-locking mechanism. This design ensures not only ease of use but also durability in ruggedized environments, offering up to 500 mating cycles and an IP67 rating when mated. Furthermore, the connectors are UL and CSA certified, providing customers with confidence in their safety and compliance with international standards.

Key Features

  1. Lightweight and Corrosion Resistant: The connectors feature a plastic shell, which reduces the overall weight of the system while ensuring corrosion resistance, making them suitable for harsh environments.
  2. Power, Signal, and Hybrid Options: The APC Series offers a range of configurations that include power-only, signal-only, and hybrid power-signal connectors, providing flexibility for different applications. Current ratings range from 7.5A to 70A, depending on the connector size and contact arrangement.
  3. Fast Coupling System: With a triple-start ACME thread on the APC standard and a two-way bayonet system in the mini variant, the connectors ensure fast and secure coupling, reducing installation time and maintenance efforts.
  4. Environmental Protection: The APC connectors are designed to withstand tough environmental conditions, with IP67-rated sealing to protect against dust and moisture. The connectors also feature UV resistance, thanks to their UL94 V-0 flammability-rated plastic shell, making them suitable for outdoor use.
  5. Stamped and Formed Contacts: The connectors are equipped with stamped and formed copper alloy contacts, which are available with tin, silver, or gold plating for enhanced electrical performance and corrosion resistance.

Market Applications

The APC Series has been widely adopted across multiple industries, thanks to its versatility and robust design. Some of the key application areas include:

  • Industrial Machinery: The rugged design of the APC connectors makes them ideal for use in heavy-duty industrial machinery, where they can withstand vibration, shock, and extreme temperatures​.
  • Factory Automation: In automated production environments, the APC connectors provide reliable signal and power transmission, ensuring continuous operation of robotics, control systems, and other automation equipment.
  • Medical Equipment: The lightweight and corrosion-resistant properties of the connectors make them suitable for medical devices that require high levels of cleanliness and durability.
  • HVAC Systems: The ability to withstand extreme temperatures (-40°C to +105°C) and environmental sealing make the APC Series a perfect fit for HVAC systems, providing long-term reliability in temperature control equipment.

Enhanced Electrical and Mechanical Performance

The APC Series is engineered for performance in both electrical and mechanical aspects. The connectors offer a rated voltage of up to 600V and a dielectric withstanding voltage of up to 2500V. The insulation resistance is 500MΩ, ensuring safe and reliable operation in high-voltage applications. The connectors are designed to withstand vibrations of 10-2000 Hz and mechanical shocks of 50G, making them highly suitable for high-impact environments such as transportation and material handling.

Expanded Product Range

The expansion of the APC Series includes both the standard and mini variants, with additional options in shell sizes, contact arrangements, and mounting styles. This allows engineers to choose the most appropriate solution for their specific requirements. Whether it’s the compact APC Mini for space-constrained installations or the high-power APC connectors for heavy-duty applications, the expanded range offers unparalleled flexibility.

The APC Mini Series, in particular, is designed for signal applications in compact devices, featuring a two-way bayonet coupling for quick mating. It is ideal for medical instrumentation, communication equipment, and smaller industrial systems. On the other hand, the APC Power Series is designed for applications requiring high current, with the ability to handle up to 70A at 1000V, making it perfect for power distribution and energy storage systems​.

Conclusion

Amphenol’s APC Series represents a significant advancement in industrial connector technology. With the expansion of this product line, Amphenol continues to provide solutions that are not only rugged and reliable but also versatile and cost-effective. The APC Series is perfectly suited to meet the growing demands of industries such as industrial automation, medical equipment, HVAC, and more. For those seeking a connector that delivers top-tier performance in harsh environments, the APC Series offers a comprehensive and scalable solution​.

Continue Reading

Product News Amphe-PRB Series Expansion 2024
Amphe-PRB Series Expansion 2024
September 12, 2024 | Amphenol Industrial Operations

Amphenol Industrial Expands Amphe-PRB Connector Series for Emerging Markets

Amphenol Industrial, a leader in high-reliability power and signal connectors, has announced the expansion of its Amphe-PRB series. Specifically designed to meet the growing demands of industries such as energy storage, industrial automation, and alternative energy, the Amphe-PRB series offers a balance of affordability and Amphenol’s trusted reliability. This expansion is a significant move toward providing cost-effective and rugged connectivity solutions tailored to the changing needs of modern industries.

The Amphe-PRB series is Amphenol’s answer to the increasing demands for affordable, high-performance connectors in emerging markets. As industries like energy storage, renewable energy, and automation continue to grow, they operate under strict cost constraints while still requiring robust solutions. Traditional metallic circular connectors, though durable and reliable, often do not meet these economic requirements. The Amphe-PRB series provides an innovative alternative.

This new addition to Amphenol’s product line features a lightweight thermoplastic design, making it both durable and cost-effective. The thermoplastic shell is UL F1-rated for outdoor use, offering excellent resistance to ultraviolet light, water exposure, and immersion. These features make it ideal for use in challenging environments where ruggedness and reliability are paramount. Designed to bridge the gap between performance and cost, the Amphe-PRB offers an affordable solution without compromising on the quality that defines Amphenol products.

The Amphe-PRB series boasts several key features. One of its most notable characteristics is the quick positive coupling enabled by its reverse bayonet design. This feature allows for a secure connection that reduces installation time, making it easier for users in high-vibration environments to ensure a solid, stable connection. Additionally, the Amphe-PRB connectors are rated to withstand shocks and vibrations up to 15g, which is critical for applications where consistent connectivity is essential, such as in industrial automation and heavy equipment.

The series also has an ingress protection rating of IP67, ensuring that the connectors are fully protected from dust and can withstand immersion in water up to one meter for 30 minutes. This makes the Amphe-PRB an excellent choice for outdoor and harsh environment applications. The connectors are also UV-resistant and meet the UL F1 standard for UV degradation resistance, which is crucial for components exposed to outdoor conditions.

To meet modern safety standards, the Amphe-PRB series incorporates a touch-proof design that provides additional protection against accidental contact with live components. Furthermore, it is designed to be cost-effective, making use of high-quality plastic resin and Amphenol’s 3.6mm RADSOK contacts. These contacts enable the connectors to carry high currents of up to 60A, offering a low-cost solution that maintains the high current-carrying capacity required in many applications.

The Amphe-PRB series also excels in its mechanical and electrical performance, making it suitable for various industries. It has a rated current of 46A for standard contacts and up to 60A for RADSOK contacts, with a rated voltage of 600VAC. Its dielectric withstanding voltage is 2000VAC, and it has an insulation resistance of 5000 MΩ, ensuring reliable electrical performance even in challenging conditions. The series operates effectively in temperatures ranging from -40°C to +100°C, allowing it to function in extreme environments, and it is designed to endure up to 500 mating cycles, offering long-lasting performance for demanding applications.

This connector series is designed to serve a wide array of applications. It is particularly suited for energy storage systems, which are becoming increasingly important in today’s energy landscape. As the demand for efficient and reliable energy storage solutions grows, the Amphe-PRB series provides a cost-effective solution for these high-volume applications. It is also ideal for use in solar inverters and converters, where reliability and cost-efficiency are crucial.

The outdoor lighting sector also benefits from the UV resistance and IP67 rating of the Amphe-PRB connectors, making them a perfect fit for systems that need to withstand harsh outdoor conditions. In the data/telecom and industrial automation industries, the Amphe-PRB’s rugged design and ability to resist shock and vibration ensure consistent performance, which is essential in these high-stakes environments.

In conclusion, the Amphe-PRB series expansion is a significant milestone for Amphenol Industrial as it continues to innovate and provide solutions that address the evolving needs of modern industries. As industries demand more from their components, particularly in terms of cost-effectiveness and reliability, Amphenol’s Amphe-PRB series offers a solution that meets both current and future needs. Whether for energy storage, industrial automation, alternative energy, or outdoor applications, the Amphe-PRB series delivers a combination of performance, durability, and affordability that positions it as a leader in the market.

Continue Reading
Showing 21 to 30 of 68 items