Accessories and Other

Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.

View our businesses providing Accessories and Other solutions.
X
Product Omega Clamps
Omega Clamps
Omega Clamps were developed to replace and outperform traditional P-Clamps and Saddle Clamps. Featuring an over-mold silicone cushion with PEEK polymer, our clamps are completely non-conductive/non-corrosive, lightweight, and very durable.

Product Optical Hub Cabinets
Optical Hub Cabinets
Optical Hub Cabinets provide fiber distribution to subscribers from a compact, environmentally protected outdoor terminal. The OHC series supports fusion, pre-terminated and field terminated feed and drop fibers. These PON terminals have space for multiple splitters for incremental growth. They may be pad, pole, or wall-mounted for placement flexibility.

Product Outside Plant Passives (OSP)
Outside Plant Passives (OSP)
Optical passives ranging from 4 to 40 channel counts. They can be configured with optional express, upgrade, and test ports to support a variety of applications. The packaging comes in two forms, the HiDT (channel counts 8 or less) and the OSP AOM (channel counts 12 and higher), both providing stable optical performance across a wide operating temperature range for OSP deployment.

Product Over-Braided & Rugged Ethernet Cables
Over-Braided & Rugged Ethernet Cables
Over-braided cable assemblies for the Military and Commercial Aerospace markets. Braiding material, which improves overall EMI performance, includes Stainless Steel, Tinned Copper, and Aluminum. Braiding materials such as Nylon and Nomex are used for cable jacketing and vary based on operating temperature.

Product Pad Mount Equipment Cabinets
Pad Mount Equipment Cabinets
Pad Mount Equipment Cabinets (CUBE PM Series) are designed specifically to protect high-density installations of network equipment in outdoor environments and are ideal for wireless, wireline, and utility and applications. Various thermal options are available to ensure equipment is protected in all environments.

Product Panel Assemblies
Panel Assemblies
Control panel assemblies for on-road and off-road specialty vehicles and military ground vehicles. Production volumes range from low to medium volume. Often our wire harnesses attach to and/or are internal to the panel assemblies we build. Applications include power distribution modules, instrument panels, switch panels, and many other types of sub-assemblies.

Product Pass Through Connection
Pass Through Connection
Our Pass Through connectors is designed for an easy assembly for the Tier 1, in addition to the NXT connectors group: no partition line to generate greater hermiticity assurance, already validated by GM. Highlight: • USCAR-2 and GMW3191 validation • Ways available: 2, 6, 12, 14 and 16 • Family MX150 • Assembly: quarter turn, snap-in and clip-on • Customizable design

Product Pass Through Connection China / Asia
Pass Through Connection China / Asia
Pass Through connectors in Docharm Amphenol are varied. We have the design experience and manufacturing capability of mature such products. We have provided customization services for existing customers many times and our products have been recognized by them. We can meet different environmental requirements and structural needs of customers and can assist clients in pre-development.

Product PCB Contacts
PCB Contacts
PCB Tail contacts are best for applications that have limited space and connectors that are attached to printed circuit boards. Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned.

Product PCB Mounting Hardware
PCB Mounting Hardware
This hardware effectively redirects external forces away from the PCB connectors, ensuring a stable and reliable connection between the cable assembly and the PCB. The mounting hardware is designed for easy installation, leveraging existing cable connector features and requiring only a screw, nut, and Allen wrench for secure attachment. This solution is ideal for high-reliability applications.

Showing 231 to 240 of 355 items