Accessories and Other

Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.

View our businesses providing Accessories and Other solutions.
X
Product P-Clamps
P-Clamps
P-Clamps were developed to replace and outperform traditional P-Clamps and Saddle Clamps. Featuring an overmold silicone cushion with PEEK polymer, our clamps are completely non-conductive/non-corrosive, lightweight, and very durable.

PIM Hygienic Hardware
RFS Technologies' PIM products are designed to minimize Passive Intermodulation for optimal wireless performance. Engineered for small cells and base station systems, they include PIM-free cable installation accessories, and RRU/cable brackets. Built with precision and high-quality materials, RFS Technologies' PIM solutions ensure clear, interference-free signal transmission in demanding RF environments.

Product PIVOT™ Fiber Distribution Panel
PIVOT™ Fiber Distribution Panel
The PIVOT™ (patent pending) fiber distribution panel redefines rack‑mount density by exceeding the long‑standing 144‑LC‑per‑RU threshold. Its patent‑pending pivoting module architecture supports up to 192 LC or 96 MPO ports in 1RU, delivering a 33% density increase over conventional high‑density panels while maintaining full serviceability.

Product Plastic Injection Molding
Plastic Injection Molding
Precision Plastic components for PDU, BMS, BJB application. Overmolding for insulation ,vibration resistance , thermal protection in HV assemblies

Product Pole Top Radio Concealment Shrouds
Pole Top Radio Concealment Shrouds
NEC-compliant protective shroud enclosures that support and conceal 5G remote radio heads (RRH) and 4G antennas. Weather-resistant design is suited for aesthetic equipment concealment at the top of wood or metal poles and helps meet municipal requirements for concealed radio deployments.

Product POS Machine Hinge CPHS-531
POS Machine Hinge CPHS-531
Cash register hinge made of CNC and Diecast componnets. Opening angle to 109 degrees with maximum torque at around 720N.mm. Life reaches to 50K cycles.

Product Power Contacts
Power Contacts
Amphenol has a large experience in power generation contact and has developed some technologies dedicated to power in order to reduce heating, save space, as well as increase durability.

Product Power Distribution Blocks
Power Distribution Blocks
Power Distribution Blocks offer the possibility of reducing fitting times, saving space, and allowing easy identification of network phases. Amphenol Auxel develops and sells products for panel builders and low voltage device manufacturers.

Product Power Feeder Spacers
Power Feeder Spacers
Power feeder spacers provide a constant spacing between the power feeder. The custom design of this product allows a six-degree rotation on the power feeder bundle and doesn’t fight against the natural flow of the cable. It is designed to sit within an Omega Clamp used as anchor points.

Product Power Supplies LÜTZE COMPACT - Series
Power Supplies LÜTZE COMPACT - Series
Power supplies for inductive, resistive, and capacitive loads with single-, three-, and 1-/2-/3-phase options. Output range: 30–2400 W. Compact design enables parallel and redundant operation. Efficiency up to 95.9%. Includes DC/DC converters, UPS, and redundancy modules.

Showing 241 to 250 of 355 items