Accessories and Other

Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.

View our businesses providing Accessories and Other solutions.
X
Product Split Pair Quadrax Contacts
Split Pair Quadrax Contacts
With better crosstalk performance, this contact allows a higher data rate than Cat 5E.

Product Splitters
Splitters
Amphenol Broadband Solutions digital splitters deliver superior signal integrity and low insertion loss for optimal performance. As a leading manufacturer of RF passive and active devices. ABS provides high-precision solutions for today’s demanding broadband networks.

Product SPM2
SPM2
The SPM2 polishing machine is designed for standard-compliant polishing and reworking of single connectors. The robust and durable design is suitable for both field and laboratory use. It is characterized by simple operation and flexible application possibilities by mains and battery operation and is suitable for all standard connectors (special designs can be realized on customer's request).

Product Spring Clips
Spring Clips
Amphenol’s spring clips are very versatile and can be used in many applications including antennas, metal housing connections, grounding connections, shielding connections, ESD & EMC connections, and LSD connectors. Amphenol offers more than 70 different P/Ns within 4 major families, including low and high force range standard fingers, side-protected and side-protected with preload.

Product Spring Contacts
Spring Contacts
Amphenol’s spring contacts are widely used in low-profile consumer and automotive applications to enable signal transmission, provide power and grounding. They are provided in a wide variety of heights and material options to accommodate the requirements of different applications.

Product SS510 EchoRange™ Smart™ Sensor - 200 kHz Portable Survey Transducer
SS510 EchoRange™ Smart™ Sensor - 200 kHz Portable Survey Transducer
Airmar’s Smart™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.

Product SS538 Survey Transducer
SS538 Survey Transducer
Airmar’s commitment to innovative technology has produced the SS538. This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity. It enables users to perform accurate surveys in shallow water with high resolution. This transducer can also be “chirped” with a long pulse over a wide-frequency band. Users with adjustable-frequency echosounders will be able to regulate the operating frequency and

Product SS549 Survey Transducer
SS549 Survey Transducer
The SS549 is designed for shallow-water and coastal-survey applications where high frequency and narrow beamwidth are required. The narrow 3° beam and low side lobes result in high-precision surveying. The stainless steel housing with threaded stem makes this model easy to mount. Minimal sidelobes and concentrated energy on target, providing excellent definition

Product Stamped Components
Stamped Components
Highly qualified toolmakers, fully equipped machinery, in-house tool maintenance and repairs, spare parts management, and training in tool making. Technical features for the customer's advantage are modular tool systems, fully automated controlled adjustment units for tight tolerances (intelligent tooling), inline laser welding, high precision, tool sizing range up to 1450 mm, and other benefits.

Product Standard Caps
Standard Caps
A large selection of caps for plugs and receptacles. Protect your plugs and receptacles against dust, water, moisture, EMI, and contact bending. We provide protective caps for 38999 Series I, II, III (MIL-DTL-38999/EN3645), PT/451 Series (MIL-DTL-26482), and RJ/USB Field connectors. Standard caps, snap caps, rubber caps, and dummy receptacles are available.

Showing 291 to 300 of 355 items