Accessories and Other
Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.
View our businesses providing Accessories and Other solutions.
Tee-Series Adapters
SV Microwave's TEE-Series adapters are crafted to facilitate tee connections, allowing for multiple signal paths. This series is designed to accommodate applications where signal splitting or combining is essential. Offering a range of connector options, our TEE-Series adapters ensure efficient signal distribution while maintaining high-quality electrical performance.
Telematics Control Unit TCU
Tecvox experience in vehicular electronics integrations allows us to support the highly complex TCU market with innovative electronic and mechanical designs to meet the complicated and expanding requirements of Telematic architectures.
Temper-Grip
New high current technology alternative to our RadSok socket. Temper Grip contacts increase ampacity up to 40%, which increases the value of your system or downsize cable size and space on a panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into.
Temper-Grip Power contacts
Amphenol Socapex Temper-Grip contact series is designed for use in high-current and high-temperature applications and is available for most Amphenol connectors. Temper-Grip contacts can increase allowed current by up to 40 percent(High current pin - For reference only). https://www.amphenol-socapex.com/products/contacts/power-contacts/temper-grip-power-contacts
Termination Components
SV Microwave's termination components are essential elements in RF and microwave systems, designed to absorb and dissipate signals effectively. Terminations prevent signal reflections and maintain impedance matching, contributing to signal integrity. SV Microwave offers a variety of termination components with different power handling capabilities, frequency ranges, and connector options.
Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
TFOCA-II® Ruggedized Media Converter (ARCH Series)
Amphenol Fiber Systems International (AFSI) offers the ARCH Series TFOCA-II® Ruggedized Media Converter to provide optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments. This stand-alone unit features ruggedized optical transceivers integrated into a compact housing with 10/100/1000 Ethernet electrical interfaces.
Threaded RF Adapters
Amphenol CDI Threaded RF Adapters provide secure, vibration-resistant connections for high-frequency signal transmission. Designed for aerospace, military, space, and industrial applications, these adapters ensure low insertion loss, excellent shielding, and long-term reliability in demanding environments.
Tier Rated Underground Enclosures
Tier Rated Underground Enclosures are made from Advanced Composite Material using a Resin Transfer Molding (RTM) process. Combining the design flexibility of RTM and the strength of advanced composite materials, TRUE grade level enclosures provide Tier 15 and 22 performance with ease of handling and installation. Exterior surfaces are finished with gel coat for a smooth, durable finish.
Titanium Ring Cover M1687
Titanium ring outer cover designed for smart ring device. High hardness and strength, wear resistance. Complicated process including lathing, CNC, automatic polish and PVD.