Accessories and Other
Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.
View our businesses providing Accessories and Other solutions.
Train Transducers
LCON Rail Infinity Transducers
Analog input up to AC/DC 300 V or 10 A. Supports PT100, PT1000, potentiometers, thermocouples, and 2-/3-/4-conductor sensors. Includes 1 analog output and 2 potential-free threshold switches (DC 110 V / 1.5 A). Wide input range from DC 24 V to 110 V. Configurable via free software.
Train USB Charging Solutions
Train USB Charging Solutions
USB ports with DC 24 V input, 2× USB-A, and rear/front mounting.
Socket-outlets with 230 V (Type E, F, or C) and integrated USB charger: 1× USB-A/1× USB-C or 2× USB-C.
USB Charging System with DC 24–110 V input and 60 W PD DC/DC converter
Triax Contacts
Provide additional shielding when terminated to Triax cable having solid or stranded center conductors. Amphenol supplies Triax contacts in sizes 8, 10, and 12 and they are ideally suited for use in D38999 Series I, II, and III circular connectors.
Twinax Contacts
The size 8 Concentric Twinax contact was developed for use in MIL-STD-1553 Airborne multiplex data bus applications which require high-performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high-performance Tri-Start connector with its fully scoop-proof feature of recessed pins.
Universal Contact
Amphenol's Basics universal contact is a single-piece SMT contact that provides an electrical connection between a device and a PCB with no higher than 2A current rating. The universal contact is stamped and formed terminal, incorporating pre-load and anti-lift features available in free height ranging from 1.2mm to 4.1mm, and the deflection range is from 0.6mm to 1.8mm.
USB3CF TV Memory Keys
The USB3CF TV Memory Keys are rugged USB 3.2 Gen1 Type-C storage devices designed for harsh environments. They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device and are available in capacities of 16, 32, 64, 128, and 256 GB.
These keys are compatible only with USB3CFTV receptacles.
USB Charger
Tecvox is transitioning the global transportation industry from USB Type A to USB Type C chargers with multiple mechanical design options, port illumination, dynamic thermal control, and programmable features as required. We provide the best USB charging experience for end-user satisfaction.
USB Power Delivery
Tecvox can provide USB Type C Power Delivery configurations up to a full 100 Watts per port in extremely compact and efficient mechanical configurations. Dedicated and shared PD across ports offer a wide range of wattage and charging profiles.
U-Snap Clamp
Available in Nylon, PEEK, and Ultem. Aerospace-grade VHB tape per 5958FR . Versatile Base geometry for VHB or wet process. Lightweight, metal-free design. Color-coded grommets for each size. Accommodates multiple-sized grommets per housing. Bonded & mounted Versions are available.
VITA 67.3 Installation and Removal Tools
SV Microwave has continuously evolved its VITA 67.1, 67.2, 67.3 and 66.5 product lines. As these products continue to grow and gain traction, SV has designed a new product line of VITA SMPM and VITA SMPS installation and removal tools that simplify the process of installing and removing contacts or cable assemblies from Plug-In Cards and Backplane Modules.