Accessories and Other

Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.

View our businesses providing Accessories and Other solutions.
X
Product VITA Adapters
VITA Adapters
SV Microwave has recently added adapters to our VITA product line. Our NanoRF VITA 67.3 Adapters provide direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts. Designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 Contacts.

Product VITA Developer Kit
VITA Developer Kit
SV Microwave has developed a unique product line that allows customers to quickly and easily prototype embedded system designs for VITA 67 using ruggedized cable assemblies and backplane modules in SMPM, SMPS and NanoRF series. Ideal for prototyping and production-level testing, this ruggedized and durable kit features a backplane, multiport module, ruggedized VITA RF Cable Assemblies, and more.

Product VITA Modules and Blocks
VITA Modules and Blocks
In an embedded system application, there are two halves to any VITA module: the Plug-In Card and the Backplane. SV Microwave offers a variety of VITA 66.5, 67.1,67.2, and VITA 67.3 Plug-In and Backplane modules and blocks in SMPM, SMPS, and NanoRF interfaces.

Product VITA Tools
VITA Tools
SV Microwave has a suite of VITA 67.3 tools that simplify the process of installing and removing contacts or cable assemblies. These tools can be used for both the plug-in card and the backplane, and are available in SMPM and SMPS interfaces.

Product Walk-In Cabinets
Walk-In Cabinets
Walk-In Cabinets are protective walk-in enclosures housing an integrated system of electronic components and equipment that can serve fiber and copper interfaces. Walk-In Cabinets offer a lighter-weight alternative to concrete shelters providing a lower total cost of ownership. They house multiple equipment racks suitable for customer-supplied equipment. Thermal management options are available.

Product Wall / Pole Mount Outdoor Cabinets
Wall / Pole Mount Outdoor Cabinets
Wall / Pole Mount Cabinets are multi-chamber enclosures designed for traditional 19″ or 23″ rackmount equipment. Separate locking chambers offer a division of provider and customer equipment access. At cell sites and other multi-user locations, this division of access allows customers to service their equipment without the need to have the cabinet’s owner’s technician open the cabinet for them.

Product WaveTrax Fiber Raceway
WaveTrax Fiber Raceway
WaveTrax®, the Amphenol Network Solutions fiber raceway system, is designed to help engineers deliver reliable fiber optic network performance. Reduce your cost of ownership with the full line of WaveTrax products, including troughs, elbows, cross and T sections, off-ramps, and articulating links - easily installed so you are up and running quickly!

Product Wearable Device Hinge M1192
Wearable Device Hinge M1192
Wearable hinge made of MIM and PEEK. Open angle to 67 degree with maximun torque at around 300N.mm. Life reaches to 30K cycles.

Product Wearable Hinge M1577
Wearable Hinge M1577
Wearable hinge made of MIM and PEEK. Open angle to 70 degree with maximun torque at around 670N.mm. Life reaches to 20K cycles.

Product Welding and Joints
Welding and Joints
integrates a full range of automated joining platforms including diffusion bonding, induction brazing, friction stir & spin welding, ultrasonic welding, and laser welding

Showing 341 to 350 of 355 items