All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Conformable RF Cable Assemblies
Conformable RF Cable Assemblies
SV Microwave's conformable RF cable assemblies can be easily formed by hand. The braided outer shield of the standard flexible cable is replaced with a tin-plated outer braid that is durable but flexible. Conformable or hand-formable cable assemblies are ideal when the cable bends must be determined during the installation of the assembly.

Product Conformable RF Cable Assemblies
Conformable RF Cable Assemblies
SV Microwave's conformable cable assemblies feature hand-formable cable that retains its shape after being placed into specific bends providing a balance between bending capability and high-frequency performance up to 40 GHz. These cable assemblies, recognized for their customizable features, are useful for prototyping and development.

Product Connectors for Electric Vehicles
Connectors for Electric Vehicles
Discover our variety of high voltage connectors for electric vehicles. Each has a safety interlock system and is waterproof. Our experience for all kinds of products in High Voltage and High Current applications, is a driver for a sustainable future with more green propulsion systems. We are regularly expanding our HV portfolio to meet market trends or to develop specific solutions for customers.

Product Connectors with Cable
Connectors with Cable
M8 actuator sensor cables, motor, feedback, and hybrid cables. M12 actuator sensor cables (3–8 pole, A-coded). M12 network cables (B-, D-, X-coded) for Ethernet, Profinet, Sercos, and EtherCAT. RJ45 network cables also available.

Product Contact Pads
Contact Pads
Amphenol's contact pads are used in contact areas and as spacers on PCBs. Durable plating includes a diffusion barrier. The contact pads connect with low resistance over the product's lifetime for use in sensitive connections of antennas, microphones, and carbon PCBs. They are available in a wide variety of shapes and sizes. Thickness: scalable ≥ 0.1 mm.

Product Control Panels
Control Panels
Control panels for construction machines, yachts, and boats include pushbuttons and switches (for example from Carlingswitch), control indicators, and displays with application software. Control panels made out of ABS, PMMA, metal class A2 and A4. Possible protection rate up to IP65-67. Manufactured according to customer specification and design.

Product Converge RF Cable Assembly Capability
Converge RF Cable Assembly Capability
SV Microwave offers a completely customizable solution to optimize cable assembly flexibility in applications with tight routing requirements while minimizing insertion loss. Our proprietary ConvergeRF capability introduces a direct solder connection that transitions from Ø.047" cable to Ø.085" cable without additional interfaces.

Product Coolant Temperature Sensor
Coolant Temperature Sensor
Temperature sensors are used to measure media temperatures or body temperatures at various points in the vehicle. These sensors can be either individual sensors or integrated with other components or liquid ducts.

Product Cool Edge 0.80mm Hybrid Power & Signal Connectors
Cool Edge 0.80mm Hybrid Power & Signal Connectors
Cool Edge Hybrid Power and Signal connectors provide a one-piece high speed and high power card-edge package. These versatile solutions address multiple standards like PCIe, SAS, SATA, and offer multiple BTB configurations such as mezzanine, coplanar, and midplane/backplane. Moreover, the connectors are designed as Open Pin Field and are hot-plug capable.

Product Cool Edge 1.00mm PCIe Connectors
Cool Edge 1.00mm PCIe Connectors
Cool Edge PCIe® connectors bring high-speed PCIe® support into a one-piece card edge package with 16GT/s Gen 4 and 32GT/s Gen 5 capabilities. Slim connector design saves space on the motherboard while facilitating other higher-density applications. These connectors come with a simple housing design with an overall reduced footprint, providing additional benefits over standard PCIe® CEM solutions.

Product Cool Edge 1.00 mm PCIe® Gen 6 Connectors
Cool Edge 1.00 mm PCIe® Gen 6 Connectors
Cool Edge PCIe® connectors bring high-speed PCIe® support into a one-piece card edge package with 64 GT/s Gen 6 capabilities. Slim connector design saves space on the motherboard while facilitating other higherdensity applications. These connectors come with a simple housing design with an overall reduced footprint, providing additional benefits over standard PCIe® CEM solutions.

Cool Express Link™ EDSFF E3 1C & 2C PCIe® Gen 5/6 Orthogonal Cable Connectors
The Amphenol Cool Express Link™ is a range of EDSFF E3 Hybrid Orthogonal Press-fit PCIe® Gen 5/6 Cable Connectors that supports low latency, high bandwidth, and high throughput data transmission for existing and next-gen storage and CXL 3.1 applications. Engineered for use in high-performance computing applications in artificial intelligence and machine learning that require advanced enterprise storage...

CoolPower® HD Right-Angle Cable-to-Board Connector
Amphenol's CoolPower® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption. The CoolPower® HD series supports a wide range of pin diameters, including 5.7mm, 6.0mm, 8.0mm, and 9.1mm, and ....

Product CoolPower® HD Vertical Cable-to-Board Connector
CoolPower® HD Vertical Cable-to-Board Connector
Amphenol's CoolPower® HD Vertical Connector Series is a versatile pin-and-socket solution that delivers high-density power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption. The CoolPower® HD series supports a wide range of pin diameters, including 5.7mm, 6.0mm, 8.0mm, and 9.1mm, and offers exceptional ...

Product CoolPower® SDM Connectors
CoolPower® SDM Connectors
CoolPower® Slim Drawer Mini (SDM) Connectors offer a high level of mating configuration flexibility, current density, and a thin profile making it ideal for compact board-to-board power interconnects. The CoolPower® SDM series is available with two or four power lines and boasts up to 318A per linear inch in a footprint of only 5.6mm x 14mm.

Product CoolPower® Slim Drawer
CoolPower® Slim Drawer
Amphenol's CoolPower® Slim Drawer Series is configurable to accommodate various combinations of power and signal contacts and a number of mounting and termination options. CoolPower® Slim Drawer can deliver up to 60A per pin and provides an ultra-low end-of-life contact resistance of just 0.4mΩ. Additional features include blind-mating, sequential mating, and true hotplug capabilities.

Product Cool Stack 0.80mm Hybrid Power & Signal Connectors
Cool Stack 0.80mm Hybrid Power & Signal Connectors
Cool Stack Hybrid Power and Signal connectors provide one-piece high speed and high power solutions while addressing multiple networking standards like PCIe, and SAS/SATA. It offers a maximum current rating of 16A per power pin, which aids in supporting applications with medium power requirements.

Product Copper Buried Distribution Pedestals
Copper Buried Distribution Pedestals
Pedlock BD Series Pedestals provide the flexibility, durability, and reliability to be the all-purpose copper splice closure. Non-metallic PVC construction won't rust, fade, chip or bend, and is fire and chemical resistant. A one-piece dome locks to the base creating an air pocket that keeps internal cable dry even in flood conditions. Several diameters and options are available.

Product Copper Busbar
Copper Busbar
Custom, High-Engineered Solutions for EV and ESS Busbars; Solid & Flexible Busbars, Cooper & Aluminium jointed busbar by different welding method, such as Diffusion bonding, Induction welding, Laser welding, Insulation using powercoating. Busbar Application includes, connectivity for Power Electronics, Converter, Battery Pack, Battery Managment system, Onboard Charger, Ciruit Breakage and charging unit

Product Core Cryo Cable Assemblies
Core Cryo Cable Assemblies
Amphenol CDI’s Core Cryo™ product family is engineered to deliver exceptional performance in magnetically sensitive and ultra‑low‑temperature environments, using fully non‑magnetic materials to ensure compatibility with quantum computing systems, precision sensors, mixed‑signal electronics, and advanced medical or scientific instrumentation.

Showing 521 to 540 of 2,147 items