All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product CoreHC RF Cable Assemblies
CoreHC RF Cable Assemblies
Amphenol CDI CoreHC™ is a high-performance, solderless ganged coaxial solution designed for direct PCB attachment. Featuring a 2.5mm pitch signal-to-signal configuration, it enables engineers to maximize space savings while reducing PCB size and cost. The DC-70GHz connector minimizes trace lengths, optimizing insertion loss and ensuring superior performance.

Product COTS Products Customizations
COTS Products Customizations
SV Microwave offers a flexible approach to customizing our COTS products to meet unique customer needs. Our applications and design engineering teams routinely make minor adjustments to standard parts-such as lengthening flanges, adjusting retention features, or altering PCB connector lengths—to support specific design requirements. Below are some examples.

Product CQ Connectors
CQ Connectors
CQ Connectors are aerospace-grade, quick-disconnect rectangular connectors based on the standard D-Subminiature (MIL-DTL-24308) footprint. Featuring a unique push-button locking mechanism that eliminates the need for tools and screws, they are designed for rapid installation, blind-mating, and Foreign Object Debris (FOD) prevention in mission-critical aviation and defense applications.

Product CRN Brackets
CRN Brackets
CRN Bracket is custom-made to hold the “Current Return Network” in place inside a composite aircraft. Very easy to install with a bolt, the CRN system is fixed in place by hand with an integrated snap system on the bracket. The bracket is made of PEEK material and silicone is over-molded onto the bracket.

Product Crossbow™
Crossbow™
Crossbow allows designers to take advantage of all the benefits associated with orthogonal mid-plane architectures as the differential pairs on each side of the mid-plane share vias creating a straight pass-through connection. This shared via approach combined with the Crossbow footprint, eliminates most electrical problems associated with the typical backplane via stub.

Product Cross-Mate™ 2.00mm Wire-to-Board Connector System
Cross-Mate™ 2.00mm Wire-to-Board Connector System
FCI Basics Cross-Mate™ series is a wire-to-board system that offers compact design and active latching for applications requiring good mating retention.The particular cross section of the mating area guarantees a reliable 4 point contact interface with an improved current rating from 2A to 4A per contact. Terminal-Position-Assurance (TPA) guarantee that the contact is properly mounted into the cable housing

Product Cryo-Seal Hermetic Connector Series
Cryo-Seal Hermetic Connector Series
The Cryo-Seal Hermetic connector series is designed for extreme low-temperature environments. They are built to retain contact-to-contact sealing in temperatures as low as -319 °F (-195° C). Temperatures falling below -85 °F (-65 °C) typically leaves one at risk of losing the pin-to-pin environmental seal and/or having cracked elastomeric components leading to electrical shorting.

Product Cryo Semi Rigid Assemblies
Cryo Semi Rigid Assemblies
Amphenol CDI’s cryogenic semi‑rigid cable assemblies are engineered for precision, stability, and ultra‑low‑temperature performance, delivering reliable signal integrity for quantum computing, scientific instrumentation, aerospace, and advanced electronic systems. Built with robust materials, rugged construction, and flexible configuration options—including customizable connectors, lengths, etc.

Product CSG/CSL/CSF Cable Glands
CSG/CSL/CSF Cable Glands
Amphenol LTW's Cable Glands are applied in conjunction with cable or wiring for power or electrical purpose. The Cable Glands are attached to the end equipment and act as a sealing of the terminating housing to ensure the protection of electrical equipment and enclosures. Available in different sizes, materials【Quick guide: https://amphenolltw.com/down.php?supp_download=90】

Product CSLT Connectors
CSLT Connectors
The CSLT is a quick coupling connector for use in Avionics systems, which can be used with PC tail and solder cup contacts in the receptacle and standard AS39029 size 20 contacts in the plug. This connector can be polarized in six different positions. The bayonet post design on this quick coupling connector is just an example of the capabilities we have available for your custom interconnect solutions.

Product cStack™ 25Gb/s Compression-mount Mezzanine Interposer
cStack™ 25Gb/s Compression-mount Mezzanine Interposer
The Amphenol cStack™ high speed solder-less interconnect solution provides limitless flexibility for board-to-board mezzanine applications and board-to-board stackable and coplanar applications when terminated to a flex circuit. With offerings in 1mm to 5mm housing heights and multiple sizes, Amphenol's cStack™ connector provides a solution for any application where space is tight and speed and...

Product cStack™ Flex Cables
cStack™ Flex Cables
Amphenol's cStack™ flexible circuit assemblies are designed for applications where flexibility, space, weight, and performance are critical. They are available in standard and custom flex circuit and connector designs. cStack™ Flex is a compression-based interconnect utilizing Amphenol's cStack™ interposer terminated to a multi-layer impedance-controlled flexible circuit in a compact footprint.

Product CTOL
CTOL
CTOL series are robust optical connectors for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. The specific lens design guarantees a large beam diameter and a low loss connection, less sensitivity to dirt and dust.

Product CTOS
CTOS
CTOS series is a robust optical connector for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. The specific lens design guarantees a large beam diameter and a low loss connection, less sensitive to dirt and dust.

Product CTOS
CTOS
CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.

Product CTOS - Expanded Beam FO Connector
CTOS - Expanded Beam FO Connector
Amphenol SOCAPEX CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, its features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.

Product C-Type USB Connector
C-Type USB Connector
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product Current Sensors
Current Sensors
The measurement of currents in the power train is essential, e.g. for monitoring and controlling the drive power. We offer current sensors in different versions, with one or more current paths and with or without integrated temperature measurement.

Product Current Sensors
Current Sensors
Piher Sensing Systems designs and manufacturers current sensors based on contactless technology for accurate measurement of currents in automotive battery management and motor control applications. Piher’s precision current sensors improve motor or solenoid control applications and grid monitoring addressing the needs of both Tier 1 suppliers and OEMs.

Product Custom Cable Assemblies & Connectors
Custom Cable Assemblies & Connectors
Creating value by integrating technologies is one of our core competencies. Leveraging the extraordinary breadth of technology found across the Amphenol portfolio, as well as our strategic sourcing partners, we have unfettered access to the latest developments in design, materials, and manufacturing methodologies of cable assemblies.

Showing 541 to 560 of 2,147 items