All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product H4 Plus
H4 Plus
This series, similar to the H4 with UL 6703 / IEC 62852 approvals at 1500V DC, enhanced materials to increase performance levels of chemical resistance, ingress protection (IP68 24h/1 m mated), damp heat (2000 hrs), thermal cycle (800 cycles), humidity freeze (60) cycles, and lower contact resistance. A single-pole ranging from 14 AWG to 8 AWG contact per connector and up to 50 amps possible.

Product H505L General Purpose Hydrophone
H505L General Purpose Hydrophone
The rugged H505L hydrophone is small and versatile with a measurement range to 10 kHz, for use in a wide variety of underwater acoustic measurements. Applications include monitoring underwater ordinance, ship noise studies, and underwater biological studies with continuous submersion down to 250 meters. It is self-amplified with an ultra-low-noise internal amplifier.

Product H507A Ultra-low-noise Wide Band Hydrophone
H507A Ultra-low-noise Wide Band Hydrophone
The H507A hydrophone is compact and versatile with a measurement range to 100 kHz, for use in a wide variety of underwater acoustic measurements. Applications include monitoring of underwater ordinance, ship noise studies, and underwater biological studies with continuous submersion down to 500 meters. It is self-amplified with an ultra-low-noise internal amplifier.

Product H601 Hydrophone for Towed Arrays
H601 Hydrophone for Towed Arrays
The H601 hydrophone outputs pure acoustic pressure measurements in towed array applications. It has a patented ultra-low noise filter to eliminate vessel noise when towed behind ships, submarines, UUVs, USVs and other platforms.

Product Hall-Effect Gear Tooth Speed and Direction Sensor
Hall-Effect Gear Tooth Speed and Direction Sensor
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.

Product Hall-Effect Rotary Position Sensor with Integrated Connector
Hall-Effect Rotary Position Sensor with Integrated Connector
The Piher HRPS is a rugged, contactless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. It offers endless 360-degree mechanical rotation with configurable electrical angles from 50 to 360 degrees. Rated to IP67 and IP69K, this durable sensor delivers accurate ratiometric analog output and a product lifetime of up to 50 million cycles.

Product Harness & Hat Supports
Harness & Hat Supports
Designed to secure and guidewire bundles throughout an aircraft, Harness and Hat Supports were designed for lean manufacturing and durability. Built-in a one-piece, lightweight design with multiple fixing points, the high-performance products are strong, durable and make wire bundle installation and maintenance easy. They are able to support large bundles and high-stress requirements.

Product HART Vibration Transmitters for Process Monitoring
HART Vibration Transmitters for Process Monitoring
Smart HART-enabled vibration transmitters make it easier and more convenient to monitor the vibration levels of critical rotating equipment using existing HART networks as part of your process automation, condition monitoring, and machinery diagnostics application. Class I Division 2 and ATEX Zone 2 certified versions are available for use in hazardous locations.

Product HCI® Connector System
HCI® Connector System
The HCI® connector system anticipates the continued trend toward increased system power demands that are driving the need for increased power density. The HCI® connector system is designed to address requirements that extend beyond the capability of Amphenol's proven PwrBlade® connector system, the industry standard for DC power supply interfaces and power distribution.

Product HCI® High Power Connector
HCI® High Power Connector
The HCI® High Power backplane/midplane connector series addresses applications demanding additional power at the interface between a daughter card and a backplane or midplane in chassis-based equipment platforms. HCI High Power modules are rated for up to 113A per contact without exceeding a 30°C temperature rise in still air.

Product H-Connector
H-Connector
Amphenol's H-Connector assemblies provide a robust and sealed connection solution for FTTH. The H-Connector end incorporates an SC/APC type connection within a slim, sealed, threaded polymer housing allowing easy connection to either the AMT or in-line extension receptacle. The SC/APC connectors mate to a standard adapter. Available with a flat drop or traditional round style OSP cables.

Product HC Signal Connector
HC Signal Connector
Amphenol HC Signal Series connectors are designed as a high-performance, cost-effective solution for the signal and power transmission for PDU in a battery pack. The connector has integrated both signal and power transmission in one body.

Product HCSO-1W Open Loop Current Sensor
HCSO-1W Open Loop Current Sensor
The HCSO-1W sensor simplifies current measurement (AC/DC) for batteries, chargers & motors. It clamps directly on cables, reducing installation steps & errors. Based on Hall effect tech, it offers accurate readings & various current ranges. Easy to install & calibrate, making it cost-effective for manufacturers.

Product HCSP-1BS Open Loop Current Transducer
HCSP-1BS Open Loop Current Transducer
Open-loop current transducer: Hall effect-based, busbar mounted. Simple or dual analog output, Accurately measures currents from ±200 A to ±1.500 A. Non-intrusive with galvanic separation, Operates reliably in temperatures from -40°C to +125°C.

Product HCSP-3BS Three-Phase Open-Loop Current Sensor
HCSP-3BS Three-Phase Open-Loop Current Sensor
The Piher HCSP-3BS is an automotive-grade, three-phase open-loop current sensor engineered for EV traction inverters and battery management systems. Utilizing Hall-effect technology, it measures up to ±1,200 A with galvanic separation. The compact, busbar-mounted design features press-fit contacts and compatibility with Infineon HybridPack modules for precise, non-intrusive motor control.

Product HD38999
HD38999
The HD38999 family of connectors is designed to work with existing mil-specified 38999 shells. To the end-users familiar with standard 38999 connectors, this family of high-density connectors will look, feel and perform just like MIL-qualified connectors.

Product HD38999 High Density
HD38999 High Density
Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell sizes. This connector design benefits users who need to increase the number of contacts in their application, allowing them to do so without increasing the size of their connector. Qualified to MIL-DTL-38999 Series III.

Product HDAS
HDAS
Amphenol Socapex's versatile HDAS board-to-board connector offers a wide range of contact types and arrangements. HDAS is used in more than 10 civil & military aircraft programs. HDAS is a high-density connector dedicated to harsh environments.

Product HDB3/HSB3
HDB3/HSB3
Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors. HDB3 connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Up to 160 brush contacts with data rates up to 6.250 Gb/s via 100 ohms matched impedance differential pairs. 100,000 mating cycles.

Product HDB3 - HSB3
HDB3 - HSB3
High-density brush connector HDB3/HSB3.

Showing 941 to 960 of 2,147 items