All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Mini Power Super
Mini Power Super
Mini power super series is a 4.20mm pitch power connector designed for flexible wire-to-board applications based on different wire gauges and circuits. It provides a maximum current rating of 20A/pin and accommodates a wire gauge of 16AWG and 14AWG. It is foolproof against mismating among different circuits. This series is available in 2 to 24 circuits for dual row.

Product Mini-SAS
Mini-SAS
The Mini-SAS external I/O connector consists of a die-cast metal cage and a Compact Multi-Lane SMT connector. It supports Fiber Channel & InfiniBand standards, making it the perfect solution to the ever-growing demand for high-speed mass storage systems, servers & storage area networks. Providing four serial send/receive channels/ports, this connector provides signal speeds of 6 Gbps/channel.

Product Mini-SAS Connectors
Mini-SAS Connectors
Amphenol's external mini-SAS / SATA connector, cage, and cable assembly system solution addresses the storage industry's demand for more compact, high-speed serial I/O interfaces that also support evolving signal speed requirements.

Product Mini-SAS Copper Cable Assemblies 3G/6G
Mini-SAS Copper Cable Assemblies 3G/6G
Amphenol's external Mini-SAS cable assembly solutions address the current and legacy storage industry's demand for a reliable, compact, high-speed serial I/O supporting SAS 2.1. Mini-SAS solutions satisfy the applicable requirements of the INCITS T10 and SAS 2.1 specification and conform to the mechanical requirements described in the SFF-8086 and SFF-8088 documents.

Product Mini-SAS HD
Mini-SAS HD
Mini-SAS High-Density receptacle is the next-gen SAS system; the SAS 2.1 standard meets SAS-3 next-gen speed & density requirements that provide faster data transmission & more bandwidth for end users. The low-profile system provides 4X and 8X cable-plug options & the external I/O connectors include eight sideband signals per 4X port, 1x4 configuration for up to 192Gb/s of total bandwidth.

Product Mini-SAS HD Active Optical Cable
Mini-SAS HD Active Optical Cable
Amphenol's Mini-SAS HD Active Optical Cable is fully compliant with SAS 2.1 and SAS 3.0 industry standards as well as the SFF-8636 interface standard. Used primarily for external Enterprise storage applications, this cable is part of Amphenol's comprehensive Mini-SAS HD product offerings that address all board connector and cabling applications, from 1 to 100 meters.

Product Mini-SAS HD Copper Cable Assemblies 6G/12G/24G
Mini-SAS HD Copper Cable Assemblies 6G/12G/24G
Amphenol's Mini-SAS HD product is the present generation SAS storage interface addressing multi-channel bandwidth requirements of 6Gb/s, 12Gb/s, and 24Gb/s while meeting or exceeding SAS 2.1 SAS 3 and SAS 4 specifications. The Mini-SAS HD product provides greater port density (11mm port-to-port) versus the legacy Mini-SAS 2.1 product (19.01mm port-to-port).

Product Mini-SAS HD Internal
Mini-SAS HD Internal
NEXT-GENERATION SAS STORAGE INTERFACE Amphenol Mini-SAS High-Density connector system is the next-generation SAS system that provides faster data rates and more bandwidth. It provides double the port density of current Mini-SAS connectors with 1x1, 1x2, and 1x4 port options.

Product Mini-SMB Connector Series
Mini-SMB Connector Series
Amphenol's Mini-SMB 75 Ohm connector family provides broadband capability through 2 GHz. Its snap-on design offers a quick connect/disconnect and utilizes die-cast components in non-critical areas to provide a low-cost solution.

Product Minitek127® 1.27mm Board-to-Board
Minitek127® 1.27mm Board-to-Board
FCI Basics Minitek127® standard board-to-board connector is the improved 1.27mm pitch modular system. The halogen-free product includes the straight, right-angle, and surface mount, post option for surface mount, different plating variations, and position numbers up to 100.

Product Minitek127® 1.27mm Wire/Cable-to-Board Connector System
Minitek127® 1.27mm Wire/Cable-to-Board Connector System
FCI Basics Minitek127® 1.27mm connector system is an extensive range of modular connectors for all types of wire/ cable-to-board applications. It includes straight and right angle, surface mount and through-hole, pin headers and board receptacles in different plating variations, customized stacking headers, IDC version, available in up to 100 positions.

Product Minitek MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. The connector is rated up to 100 mating cycles on Gold/GXT® contacts and enables a current rating of up to 4A per contact. LV214 Severity-2 compatibility makes this crimp-to-wire connector especially suitable for automotive applications.

Product Minitek MicroSpace™ 1.50mm Crimp-to-Wire Connector Platform
Minitek MicroSpace™ 1.50mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. The connector is rated up to 100 mating cycles on Gold/GXT® contacts and enables a current rating of up to 4A per contact. LV214 Severity-2 compatibility makes this crimp-to-wire connector especially suitable for automotive applications.

Product Minitek MicroSpace™ 1.80mm Crimp-to-Wire Connector Platform
Minitek MicroSpace™ 1.80mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. Minitek MicroSpace™ will be available in single and double row versions, with top and side latch configuration.

Product Minitek MicroSpaceXS™ 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpaceXS™ 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpaceXS™ Crimp-to-Wire connector platform's unique design meets LV214 Severity-3 and USCAR-T2V2 specifications. These 1.27mm pitch connectors come with a current rating of up to 4A per contact making them ideal for higher power applications. Minitek MicroSpaceXS™ connectors are available in staggered pin configurations in vertical and horizontal orientations.

Product Minitek MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpaceXS™ Waterproof Crimp-to-Wire connector platform's unique design is compatible with LV214 Severity-3 & USCAR-T2V2 specifications. These 1.27mm pitch connectors come with a current rating of up to 3A per contact - ideal for higher power applications. Available in a staggered vertical and horizontal configuration with, PIP soldering, and tin or gold plating.

Product Minitek® 0.80mm Wire-to-Board Connector System
Minitek® 0.80mm Wire-to-Board Connector System
Designed for the finest pitch wire-to-board applications, FCI Basics Minitek® 0.80mm is the ideal solution for devices that require compact and low-profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in a single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.

Product Minitek® 1.00mm Wire-to-Board Connector System
Minitek® 1.00mm Wire-to-Board Connector System
FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low-profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. Minitek® 1.00mm solution includes single row vertical surface mount and right angle surface mount configurations.

Product Minitek® 1.50mm Wire-to-Board Connector System
Minitek® 1.50mm Wire-to-Board Connector System
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits.

Product Minitek® 2.00mm
Minitek® 2.00mm
Minitek® is Amphenol ICC's brand for BTB and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires, and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems. It is available in vertical and horizontal configurations both in single and double row with 2 to 25 positions per row.

Showing 961 to 980 of 1,613 items