Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
SV Microwave has designed a new product line of high-frequency, low pass filters with a small form factor. These low pass filters are available with DC to 12 or 18 GHz passbands and are available as a standard connectorized offerings for the SMA and SMPM series. Additionally, the SMPM filter does not compromise on connector density and maintains the same outer diameter as a typical SMPM bullet.
Amphenol-CTI manufactures value-added solutions for a broad range of industries and applications. We integrate cables and harnesses into more complex solutions. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Customized panels and cabinets / Distribution boxes / Fiber optics / Protos to volume / Electro-mechanical assemblies
Customer-specific interior lighting products. Applications are available with RGB or single color solutions. Product examples: storage compartment lamp, reading lamp, footwell lamp
Our interior lighting product includes a variety of solutions that can be integrated into various systems with independent design and development capabilities.
Highlight:
• Internal laboratory for photometry and colorimetry measurements
• Optical Simulation
• Touch reading lamp
Antennas that are assembled inside the device, but not surface mounted on the
PCB. Here, Flex and PCB antennas
with cable and connector is very common. Antenna design is usually a dipole.
Flexible Printed Circuit (FPC) and Printed Circuit Board (PCB) are two common types of antennas used in electronic devices. They serve the same fundamental purpose of transmitting and receiving radio frequency (RF) signals and are both essential components in electronic devices.
FR4 INTERPOSER ASSEMBLY CARD
This is a value-added business. We provide a one-stop solution that includes the making of connectors and the SMT processes. This business model improves supply chain management. And, this product range supports Storage, Consumer, and Communication applications.
Bernd Richter’s in-vehicle cable systems offer vibration-proof, lightweight designs with tight bending radii and custom overmolded connectors for extended flex life. High IP ratings ensure water resistance, while EMC shielding and tight dimensional tolerances deliver reliable performance. Standard PCB connectors can also be integrated.
IP67 rated D-Subs are built to protect your electronics from ingress of dust, solids, water, and other liquids. Sealing is available in PCB mount and Crimp Removable.
Amphenol's MRU series of USB 2.0 & 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. These connectors have all-plastic construction with Bayonet Coupling and Jam-Nut mounted panel receptacles.
SEALS INTERFACE OF EXISTING HARSH RJ AND USB CONNECTORS IN THE MATED CONDITION
Cost-effective, easy to install IP67 flexible sealed boot for Harsh Environment or standard I/O connectors, can be used with standard plugs/cables.
Amphenol's MRH series of HDMI Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. MRH plug cables are terminated to IP20 HDMI Type A plugs. Plug housings are available with metal/plastic construction and metal thumb Latch coupling, or allmetal construction with Bayonet Coupling.
MRK plug housings are designed to be used with user-supplied standard RJ45 cable-mounted plugs. Plug housings are available with metal/plastic construction and Metal Thumb Latch Coupling, or all-metal construction with Bayonet Coupling. The mating receptacles feature an integrated RJ45 Jack and matching IP20 RJ45 jack on the termination side, and a square mounting flange with 4 screw mount holes.
Amphenol's MRU series of USB 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. These connectors have metal body with metal bayonet coupling and 4 hole screw mount rectangular flange receptacles, designed to provide solutions for a variety of environments and applications, including Industrial, Telecommunications, DataCom, Medical, Energy, Transportation, etc
Amphenol's MRU series of USB 2.0 & 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. This series of connectors and cables are designed to provide solutions for a variety of environments and applications, including Industrial, Telecommunications, DataCom, Medical, Energy, Transportation, etc
Amphenol's IPC-M120 is a reliable, mid-range connector within the IPC product series. The power connector is designed to house two separate 2AWG (33.6mm2) contacts rated up to 115A per contact. IPC-M120 is the ideal connector solution for battery interconnects, eMobility charging, and other DC power distribution applications.
Amphenol's IPC-M175 displays formidable power through a sleek design in the IPC product series. The power connector is designed to house two separate 1/0 (53.5mm2) contacts rated up to 175A per contact. IPC-M175 is the ideal connector solution for battery interconnects, e-Mobility charging, and other DC power distribution applications.
Amphenol's IPC-M350 power connector is the largest and most powerful connector in the IPC-M product series. IPC-M350 is capable of housing two separate 350MCM (185mm2) contacts rated for up to 500A (UL rated). IPC-M350 is an ideal connector solution for battery interconnects, eMobility charging, and other DC power distribution applications.
Amphenol's IPC-M50 power connector is designed to house two separate 6AWG contacts rated up to 50A per contact. IPC-M50 is the ideal connector solution for battery interconnects, eMobility charging, and other DC power distribution applications. IPC-M50 features the smallest profile in Amphenol's IPC product line adequate for wire sizes from 12AWG - 6AWG.
The IP-FX field-installable IP67 weatherproof housing is designed as a cost-effective means of providing a removable interface for harsh environments. It allows for quick and easy installation onto cable assemblies. The IP-FX allows direct mating to edge-mounted active devices or as a sealed feed-thru to adapters or internally mounted devices. Well suited for wireless base station applications.