Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
ix Industrial™ connectors enable IoT connectivity for Ethernet and other Industrial protocols through all levels of an operation from the Enterprise/Cloud to the sensors/actuators at the factory floor. These 10mm pitch connectors featuring 2-point metal latches are just 25% of the size of an RJ45 connector, and as such allow much greater port density and mating security.
ix Industrial™ IP6X Rectangular Push-Pull Connectors and Cables, NDH Series
The ix Industrial™ IP6X Rectangular Push-Pull connector and cable solution provides Cat6A Ethernet connectivity using the IEC 61076-3-124 mating interface, and full sealing to IP65, IP66 and IP67 specifications. Intended for use in industrial ethernet applications requiring additional environmental protection, it is suitable for any indoor and outdoor rugged/harsh environments.
ix Industrial™ connectors enable IoT connectivity for Ethernet and other Industrial protocols through all levels of an operation from the Enterprise/Cloud to the sensors/actuators on the factory floor. ix Mag Series connectors offer CAT6A performance for up to 10Gb/s Ethernet communication, support PoE++ up to 90W as defined by IEEE 802.3bt, and shield for excellent EMC immunity.
Jig Board Clamps outlast and outperform, made of Acetal. Our durable clamps maintain their original shape after continued use, yet the smooth design of their edges diminishes wear and tear as the harnesses are being assembled. Developed in multiple sizes, our Jig Board clamps can accommodate a wide range of cable diameters. The one-piece design enables efficient inventory management.
Fiber optic connectors approved for use in JSF/F-35 applications. Based on Amphenol Composite Tri-Start, Qualified to MIL-DTL-38999. Nickel plating (200°C) can withstand 2000 hours of salt spray exposure. 1500 couplings minimum. Recessed pins in this 100% scoop-proof connector minimize potential termini damage.
The JT connectors are in accordance with the MIL-DTL-38999 Series II standard. These connectors were developed to meet the needs of the aerospace industries. They offer a large variety of contact arrangements and shell styles, with maximum weight/space savings and reliability.
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires. Mounting rail and installation/termination accessories and customization available.
SV Microwave just released fixed length Keyed SMA cable assemblies that offer an ideal solution when polarization is required. These new Keyed SMA connectors are available in 4 unique keying configurations and are cabled to standard SMAs using Ø.085 cable. This new self-aligning design offers more space savings than other bayonet style connectors.
Tablet kickstand hinge made of MIM and Diecast componnets. Opening angle to 165 degrees with maximum torque at around 450N.mm. Life reaches to 40K cycles.
KTK offer high pressure and high temperature sealed connections standard in the downhole industry thanks to the capability of working at 200°C and 20,000 PSI.
Laptop hinge made by MIM and CNC components. Opening angle from 0 to 135 degrees with maximum torque at around 350N.mm. Life cycle can reache to 40K cycles.
Clutch hinge for laptop, used on the matebook X pro 2022,made of MIM and CNC components. Open angel to 135 degrees with Maximum torque about 320N.mm. Life reaches 50K cycles.
The range of applications for large core multimode fibers is very large, and the fiber portfolio is correspondingly diverse. Together with our suppliers as partners, we can provide the appropriate multimode fiber, up to 1500um core size, for your application or design.
FCI Basics Latch-N-Lok is a shielded, latching input/output connector with PCB receptacles and cable plug kits for signal, power, grounding, and shielding applications. Latch-N-Lok connector produces an audible 'click' sound when it is properly connected, indicating that the IO is ready to function. The cable connectors accommodate a wide variety of cable diameters and wires ranging from 32-20AWG.
Amphenol Air LB France's LB clamps are a lightweight alternative to metallic clamps, especially suited for industrial applications. Designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure, they are easy to install, robust, flexible, and provide safety over time. Stacking mount possible.
The patented RJStop® system allows the use of a standard LC patch-cord in a metallic plug,
which will protect it from shock, dust, and fluids. There is no need for field termination.
This metallic plug connects to a receptacle, using a Tri-Start Thread coupling mechanism
(MIL-DTL-38999 Series III type) with an anti-decoupling device for high vibrations.
Integrated into the “LÜTZE Communication System" LCOS with adjustable current range from 1 A to 10 A and configurable response characteristics. Provides electrical and optical status signals. Available as single-channel (with 2-pole disconnection) or two-channel (with 1-pin shutdown) variant. Direct load connection to + and –.