All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product LCX Bulkhead-Style Panel
LCX Bulkhead-Style Panel
The LCX Series features bulkhead-style, LGX-compatible fiber optic patch panels. The LCX gives you cost-effective patch and splitter capabilities in an industry-standard footprint. The series can host up to 288 terminations in a standard configuration that fits existing frame layouts and new builds.

Product LDG P-Clamps
LDG P-Clamps
LDG P-Clamps use a softer rubber for clamp cushioning, reducing wear and tear on mission-critical cable harnesses – all without compromising the strength and performance of the clamp itself. Specifically designed for high-performance aerospace cables, such as the MT/MTL product lines, the LDG P-Clamps are easy to use, simple to maintain, and are available in 17 different sizes.

Product LDS Antenna
LDS Antenna
LDS enables conductive trace on 3D dimensional surfaces - opening for new design possibilities and applications. The motivation for using LDS technology in antenna applications is to allow full 3D design freedom and by that obtain optimum performance.

Product LDS Antennas
LDS Antennas
Laser Direct Structuring (LDS) has led to vast opportunities in innovative design. The laser activation technology produces thinner lines and smaller features than previously made possible by other molded interconnect device processes without compromising consistency and repeatability. Amphenol also have LEP (Laser Enhance Plating) process which can do selective plating on non-LDS material.

Product Leap-AHRD
Leap-AHRD
The 300Gb/s Leap-AHRD High-Speed Optical Module is faster, smaller, more cost, and power-efficient than most conventional data center interconnects. The on-board transceiver rugged device is capable of speeds up to 25Gbps and distances up to 100 meters. The optical cable can be routed above and around other components in the integrated heat-sink design.

Product Leap® On-Board Transceiver
Leap® On-Board Transceiver
SMALL, FAST AND POWER-EFFICIENT Amphenol's 300Gb/s Leap®High-Speed Optical Module is faster, smaller, and more cost and power-efficient than most conventional data center interconnects.

Product LED Light Guide
LED Light Guide
Amphenol LTW LED Light Guide feature plastic or metal connector body material with IP67 waterproof protection and LED color options in red, blue, green, white, yellow, and red / green. These robust receptacles with an LED offer a 4V operating voltage, 80mW to 120mW maximum power dissipation, and 100mA peak forward current【Quick guide: https://amphenolltw.com/down.php?supp_download=99】

Product LEV Charging Connectors and Inlet
LEV Charging Connectors and Inlet
The Type 6 connector features a design that complies with the IEC 62196-6/IS17017-2-6 standard, offering 2 power and 5 signal configurations. It can carry a continuous current from 20A to 100A and supports 10,000 mating cycles. This connector complies with communication protocols between vehicles and charging infrastructure, ensuring compatibility and safe charging.

Product Level Sensors
Level Sensors
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.

Product Lightening Hole Bushing
Lightening Hole Bushing
QuickSNAP Lightening Bushings are made to help guide wired bundles through the aircraft’s frame and stringers. QuickSNAP Lightening Bushings significantly reduce installation times and the amount of foreign object debris (FOD). Made with smooth edges in order to reduce wire chaffing, available in various standard configurations and sizes, customization is always an option.

Product Lighting Connectors
Lighting Connectors
The axial and clip-on connectors of Cemm Thome are in headlamps and lift gates in the automotive industry with high quality designed to meet market needs. • H8, H9, H11, H1R2, HB4 and HB3

Product Lighting Connectors
Lighting Connectors
Customized Lighting Connectors, Sealed Lampholders, Bulb Sockets Automotive

Product Lighting Connectors China / Asia
Lighting Connectors China / Asia
Docharm head lamp connectors. We have excellent design, high-quality product output, to meet customer needs. • H9, HB3 • Customizable design

Product Lighting Harness China / Asia
Lighting Harness China / Asia
Interconnect solutions for headlamp, DRLs, FOG, Trunk, Stop, liftgate, turns lights

Product Light Sensors
Light Sensors
The sun sensor provides important sun intensity data to the climate control system. The sun sensor is often combined with a light sensor to support auto-headlight controls.

Product Lightweight C-Clamps
Lightweight C-Clamps
Lightweight C-Clamps provide routing, support, and fixing for cable harnesses of various diameters. They are used in the wing sections of aircraft, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. Different materials and configurations are available depending on the temperature and routing of the conduits.

Product Lightweight Ground Modules
Lightweight Ground Modules
New, lightweight grounding modules are suitable for a wide variety of military and airframe power distribution and grounding system applications. A convenient footprint for mounting on airframe or vehicle frames. High altitude operating specifications, low outgassing, and a high degree of salt spray resistance make the modules suitable for space & near-space applications.

Product LiNC™ Fiber Panel
LiNC™ Fiber Panel
The LiNC panel, patent-pending, is a revolutionary rapid-deployment multi-fiber end-to-end solution. It can easily lower fiber congestion, and it eliminates the need to store extra trunk cables or figuring out slack storage solutions. Four spools are built into the high-density chassis, and with the option of ready-to-use 12/24F MPO breakout modules integrated, you have up to 200

Product Liquid Cooling Leakage Detection Sensor Cable
Liquid Cooling Leakage Detection Sensor Cable
Low cost solution for detecting leaks from coolants in liquid cooled data center Proven technology for systems using liquid cooling plates Can be installed at the pipeline connection or at the lowest point in the system chassis Prevents device short circuits and corrosion; secures system performance and reliability

Product Liquid Level Transmitters
Liquid Level Transmitters
Liquid level transmitters designed for providing automatic tank gauging in industrial, hazardous, hygienic, marine, and almost any other environment. Featuring 5-IN-1 measurement of product level, interface level, multi-point temperature, volume, and HI level from a single device. Save time and money with a company, that allows you to Set It and Forget It!

Showing 1121 to 1140 of 2,147 items