Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Protimeter offers a leading line of handheld moisture meters and thermo-hygrometers for building survey, building restoration, construction, and agriculture. With nearly 60 years of experience in the design and manufacture of moisture measurement products, Protimeter leads the way in design, innovation, performance, and integrity.
Customer and application-specific molded components for connectors, electromechanical assemblies, mechatronic parts, and sensors. Design for manufacturing and assembly consulting, tool design, and tool building.
Amphenol DC Electronics can manufacture custom overmolded cable assemblies designed for today’s sophisticated applications. We have the engineering, design facilitation, and technology resources to take a cable assembly concept and transform it into a solution that can be manufactured to meet the demands of your application.
Molded Single Pole Power Assemblies – PA16 Taper Nose, PA18 Ball Nose, and PA22 Molded Locking Connector. They can be molded in many colors to fit the requirements of your application. Optional closure caps can be included. All connectors are fully overmolded to the cable jacket to provide excellent environmental protection in ship-to-shore, temporary power, and welding applications.
LUTZE MOTIONFLEX® is designed for versatility. All MOTIONFLEX® cables can be used in linear drag chain, free flexing, and torsional robotic flexing applications. In addition, all MOTIONFLEX® cables carry UL approvals for use in cable trays. It is a 3-in-1 solution!
Amphenol’s MotionGrade M23 and M40 products are ideally suited for advanced servo drive encoder feedback applications, packaging, robotics, printing, machine tool, medical and automation environments where control signal transmission or power are required in a robust and compact delivery system.
MotionGrade™ M23 and M40 Circular DIN Connectors are designed to excel in performance and reliability in the most demanding environments. All M23 and M40 products are IP67 rated. Ideally suited for advanced servo drive encoder feedback applications, packaging, robotic, printing, machine tool, medical and automation environments
Amphenol's moving mechanisms are designed for your customized applications and match your required dimensions. Various types are as follows: Slide, Folding, Automatic, Friction, and more.
Offer the versatility of a standard connector with transient protection for sensitive circuits. Internal housing of the MOV sleeve offers weight and space savings over other protection methods available today and eliminates costly and bulky exterior suppression mechanisms in appropriate situations. Sleeves are presently available in contact sizes 22, 20, and 16.
Amphenol SOCAPEX’s MPO Field solution enables users to transform a standard MPO patchcord into a robust connector designed to resist the harshest environments. The MPO patchcord is integrated into a metallic plug based on MIL-STD-38999 Series III, shell size 13 Military connector, to protect it from shocks, dust and fluids. There is no requirement for field termination.
Micro-miniature solution ideal for communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI, and 10 Gigabit Ethernet when specified and designated to a specific configuration.
This series, qualified to SAE AS50151, is the original ruggedized harsh environment, threaded coupling, metal, power, and signal connector. With over 230 insert arrangements ranging from 1 to 85 contacts per connector and up to 150 amps possible with a standard operating temperature from -55°C to +125°C.
MIL-C-5015 features threaded couplings and single key/ keyway polarization, representing maximum simplicity in design. Applications include military ground support equipment, ordnance, and shipboard installations. Amphenol Industrial Operations manufactures five classes(A/B/E/F/R) of connectors to meet different requirements.
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers.
【Quick guide: https://amphenolltw.com/down.php?supp_download=100】
56GB/S-112GB/S HIGH-SPEED MEZZANINE BGA CONNECTOR SYSTEM
Leveraging well-established technologies, including an industry-leading Ball Grid Array (BGA) design, this connector offers a superior self-aligning and self-leveling solution. It incorporates a next-generation differential pair contact design, enabling exceptional performance of up to 56Gb/s NRZ and 112Gb/s PAM4.
Leveraging proven technologies, including an industry-leading BGA design, this connector system offers a solution that provides superior self-aligning and self-leveling capabilities. This product incorporates a next-generation differential pair contact design, enabling impressive performance of up to 56Gb/s for both PAM4 and NRZ applications.
MS series connectors have a threaded coupling mechanism designed to meet requirements of MIL-DTL-5015 specifications. These connectors are designed considering various industrial application needs. But due to its features like low-cost environmental sealed connectors, they are used in other applications such as Mass transportation, Entertainment & Geophysical.
MilTech® 160 coaxial assemblies from Times Microwave are engineered for high-performance RF and microwave applications in extreme environments. These hermetically sealed, flexible transmission lines are fully vapor sealed and ruggedized to ensure long-term reliability. Qualified for commercial and military airborne systems, MilTech® 160 delivers consistent signal integrity and durability.
MilTech® 160-XR Ruggedized offers hermetically sealed, flexible RF and microwave assemblies engineered for high-performance in harsh environments. These highly ruggedized transmission lines provide complete vapor sealing, deliver optimized performance, and meet strict qualification standards for commercial, military airborne, and other demanding applications.