Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
MilTech® 175 assemblies are hermetically sealed, flexible RF and microwave cables engineered for reliable performance in harsh and high-vibration environments. These ruggedized transmission lines feature full vapor sealing and are optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech® 175-XR Ruggedized features hermetically sealed, flexible RF and microwave assemblies built to perform reliably in extreme environments. These highly ruggedized transmission lines deliver full vapor sealing, optimized performance, and proven durability for commercial, military airborne, and other demanding applications.
MilTech® 230-XR Ruggedized are hermetically sealed, flexible RF and microwave assemblies engineered for maximum durability in extreme environments. These highly ruggedized and fully vapor-sealed transmission lines are optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech® 340-XR Ruggedized are hermetically sealed, flexible RF and microwave assemblies designed for extreme durability and high-reliability performance. These highly ruggedized, fully vapor-sealed transmission lines are optimized and qualified for commercial, military airborne, and other demanding applications.
Amphenol offers a multi-channel circular connector with high-density MT fiber optics. This connector uses MT ferrules. Ferrules are available in either 12-fiber or 24-fiber versions, in multi-mode PC, single-mode PC, and single-mode APC configurations. 2 arrangements are available -- shell size 11 with one ferrule and shell size 21 with four ferrules.
MilTech® 650 assemblies are hermetically sealed, flexible RF and microwave solutions designed for robust performance in the most challenging environments. These ruggedized transmission lines feature complete vapor sealing and are thoroughly optimized and qualified for commercial, military airborne, and other demanding applications.
AFSI offers a high-performance, dual-channel hermaphroditic fiber optic connector, ideally suited for the energy, broadcast, and military markets. The mTACh connector is rugged yet compact. It is designed for use in tight spaces yet durable enough for applications requiring multiple mating cycles and harsh environments.
MilTech® 210 Light-Weight are hermetically sealed, flexible RF and microwave assemblies built for superior performance in harsh and high-stress environments. These ruggedized and fully vapor-sealed transmission lines are specifically optimized and qualified for use in commercial, military airborne, and other demanding applications.
MilTech® 230 Light-Weight are hermetically sealed, flexible RF and microwave assemblies built for durability and high performance in challenging environments. These ruggedized transmission lines are fully vapor sealed and engineered for reliability in commercial, military airborne, and other mission-critical applications.
MilTech® 270 Light-Weight are hermetically sealed, flexible RF and microwave assemblies designed for high-performance signal transmission in extreme environments. These ruggedized and fully vapor-sealed transmission lines are optimized and qualified for use in commercial, military airborne, and other demanding applications.
MilTech® 230 Light-Weight are hermetically sealed, flexible RF and microwave assemblies built for durability and high performance in challenging environments. These ruggedized transmission lines are fully vapor sealed and engineered for reliability in commercial, military airborne, and other mission-critical applications.
MilTech® 330-XR Lightweight and Ruggedized assemblies deliver hermetically sealed, flexible RF and microwave performance for the toughest environments. Built with high durability in mind, these transmission lines offer full vapor sealing and optimized performance, meeting strict qualifications for commercial, military airborne, and other demanding applications.
MilTech® 440 Light-Weight are hermetically sealed, flexible RF and microwave assemblies engineered for high-reliability performance in challenging environments. These ruggedized, fully vapor-sealed transmission lines are optimized and qualified for commercial, military airborne, and other mission-critical applications.
The Piher MTS-360 is a miniature, contactless rotary position sensor with a through-shaft design and 360-degree absolute position feedback. This Hall-effect SMD angular sensor delivers reliable operation for up to 50 million cycles in space-constrained applications.
Amphenol’s transportation antennas are ideal for all locomotive/railway applications. The antennas feature multi-band arrays for PTC, voice, data, and location-based services. A quick-fit, blind-mate mounting system, and cabling solution offer rapid deployment. Independently verified, the antennas are designed to withstand the typical locomotive operational environment.
Multi-Purpose Cabinets are rugged, compact enclosures with steel mesh or wooden backboards designed for economical protection of a wide assortment of remotely deployed equipment including small electronics, splice trays, smart meters, SCADA equipment, and security/monitoring hardware. They are designed to meet NEMA 4X (sealed cabinets) or NEMA 3R (vented cabinets) standards.
Charles Multi-Purpose Housings (CMPH) are versatile outside plant closures designed for both new provisioning installations as well as rehabilitation of existing access points housed in metallic enclosures. CMPH are typically used to store fiber optic sealed cases, copper splices, and slack cable. Non-metallic construction ensures a long service life. Ground and bonding hardware is included.
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.
MVC is a rugged Medium Voltage connector coupler optimal for mining, construction, or Oil and Gas market. MVC 600V, 8KV, or 15KV cable couplers use the patented RADSOK technology increasing the current 20 to 30% compared to std contacts.
MW series power connectors are MIL Qualified and listed in QPL. They meet the requirement of MIL-DTL-55181. MW series power connectors are designed with a center lock coupling screw. They are waterproof, polarized, and can withstand high shock and vibrations. They are primarily used for the interconnection of power and control circuits of electric equipment military communication systems.